[ICRA 2010] DYNAMIXEL will move on

조회 수 2555 추천 수 0 2010.05.07 14:40:23

 icra2010.jpg    ROBOTISbooth1.jpg

Dear Valued Customers,

 

Thank you for visiting our booth at ICRA 2010 in Alaska, USA.

 

ROBOTIS had chance to meet face-to-face with great robotics scientists

who have been using our products for their research and education.  

 

In addition to basic display of DYNAMIXEL function & application in our booth,

National Instruments showed how to program & control Mini-Hubo by LABView

and Prof. Sven Behnke from Univ of Bonn presented a special demonstration of

DYNAMAID, a home service robot.

Dynamixel-Labview.jpg   Dynamaid.jpg

Overall, we had great time listening to our customers' feedback

and talking about the future development of DYNAMIXEL.  

 

DYNAMIXEL will move on, because your success is our goal. 

See you again at ICRA 2011 in Shanghi, China. 

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ICRA 2012] DARwIn-OP Humanoid Application Challenge imagefile [레벨:30]ROBOTIS 2011-11-16 1078
공지 [ROBOCUP 2012] Special Offer imagefile [레벨:30]ROBOTIS 2011-12-19 393
공지 [FIRA 2012] Special Offer imagefile [레벨:30]ROBOTIS 2011-12-08 442
35 [UPDATE] ROBOPLUS ver 1.0.26.0. [레벨:30]ROBOTIS 2012-02-01 41
34 [UPDATE] ROBOPLUS ver 1.0.25.2. [레벨:30]ROBOTIS 2011-12-27 354
33 [UPDATE] ROBOPLUS ver 1.0.24.0. [레벨:30]ROBOTIS 2011-12-20 269
32 [UPDATE] ROBOPLUS ver 1.0.23.0. [레벨:30]ROBOTIS 2011-08-24 1037
31 [ROBOFEST] Hexapod Sumo Robot Camp & Competition. [레벨:30]ROBOTIS 2011-08-08 1133
30 2011 RoboCup humanoid competition winner, DARwIn-OP imagefile [레벨:30]ROBOTIS 2011-07-13 2182
29 DARwIn-OP Simulator Released: Webots 6.4.0 imagefile [레벨:30]ROBOTIS 2011-06-28 1421
28 [FORBES] Me And My Robot by Elizabeth Woyke imagefile [레벨:30]ROBOTIS 2011-05-06 1841
27 [DARwIn-OP] Open Platform Humanoid Project imagefile [레벨:30]ROBOTIS 2010-12-14 3024
26 [ROBOT MAGAZINE] Robotis Ollo Education Series Robots imagefile [레벨:30]ROBOTIS 2010-10-01 2746
25 [AX-12+] Nokia N8 TV ad - It's not technology, it's what you do with it. movie [레벨:30]ROBOTIS 2010-09-13 1741
24 [BIOLOID] DUROYAL COMMERCIAL IN TAIWAN imagemoviefile [레벨:30]ROBOTIS 2010-08-09 2312
23 [POPULAR SCIENCE] The Loneliest Humanoid in America imagefile [레벨:30]ROBOTIS 2010-08-05 1560
» [ICRA 2010] DYNAMIXEL will move on imagefile ROBOTIS 2010-05-07 2555
21 [e-Manual] Got Questions? We have Answers! [1] ROBOTIS 2010-05-04 1523
20 [OLLO] Kids Tech Review imagemovie ROBOTIS 2010-04-08 1760
19 [DYNAMIXEL] Intel Demonstrates Hexapod by UA movie ROBOTIS 2010-03-26 1703

XE Login