Bioloid Error Codes

조회 수 18952 추천 수 0 2009.06.11 10:44:37

Dear Users,

Below is a list of Error Codes that may be helpful.



Error Code

DESCRIPTION

CHECK

8100

Approaching an invalid dynamixel ID

Check whether you've approached a dynamixel that isn't connected.

Check for disconnected or damaged wires.

0009

Call Stack Overflow

Check whether you've used the "CALL" command 9 consecutive times. 

000A

Wrong JUMP/RETURN Use

Check whether you've used the RETURN command without the CALL command.

Check whether you've used the JUMP and RETURN combination command instead of the CALL and RETURN combination command. 

8001

READ Approach

Check whether you've used an invalid address in the CM-5 in the READ command.

8002

WRITE Approach

Check whether you've used an invalid address in the CM-5 in the WRITE command.


ROBOTIS


AMIN

2010.06.12 22:53:25
*.97.12.91

 WHAT MEAN FOR "ERROR:0010". I CAN GET THIS CODE  WHEN USED "PLAY" . THIS CODE I GET WHEN AFTER UP

UPGRADE FIRMWARE WITH "BIOLOID 1.15.HEX".

[레벨:30]ROBOTIS

2010.07.21 10:09:58
*.112.9.210

Hi Amin,

 

We apologize for the delayed reply.

Please let us know the entire error code.

 

ROBOTIS

List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [BIOLOID] HELP file [5] ROBOTIS 2008-11-11 8725
공지 How to use the CM-5 with RoboPlus ROBOTIS 2010-01-20 8628
공지 Upgrade from Bioloid Comp. Kit --> Premium Kit ROBOTIS 2011-09-02 2038
7 Error Message ROBOTIS 2010-09-07 2168
6 Troubleshooting during re-assembly ROBOTIS 2010-09-07 2259
5 Wirelessly controlling your Bioloid robot using the ZIG-100 Module. imagefile ROBOTIS 2010-09-07 2683
4 1-Leg Balance imagemoviefile UGA 2010-08-27 3164
3 Twin Gerwalks imagemoviefile [1] UGA 2010-08-19 1853
2 [UGA] LabVIEW Virtual RC-100 imagefile [1] UGA 2010-07-24 2450
» Bioloid Error Codes [2] ROBOTIS 2009-06-11 18952

XE Login