질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

ABOUT AX-12+

조회 수 817 추천 수 0 2010.06.29 00:56:00

DEAR SIR,

    THESE DAYS,MY SERVO MOTORS HAVE SOME PROBLEMS.

    IT SEEMS TO GET HOT EASILY(MAYBE THE REASON OF HOT WEATHER). WE USE THE MATLAB TO CALCULATE THE ZMP TO GENERATE THE PROPER ACTIONS.HOWEVER,THE SERVOS SEEM TO GET WRONG EASILY. THEN ONE DAY,THE DISASTER CAME THAT TWO OF THE SERVO MOTORS FAILED TO COOPERATE. ONE OF THEM SENT BACK THE WRONG DATAS,WHOSE HANDSHAKE CODE WAS NOT 0XFF OF 255.ANOTHER SERVO MOTOR WORKED WRONG,TOO. BOTH CAN'T BE CONNECTED BY CM-5. 

    WILL THE HOT WEATHER HURT THE SERVO MOTORS A LOT? THE MOTORS HAVE TORQUE WHEN POWERED.WE USE 12VOLTS DC TO POWER THE SERVO MOTORS.WILL IT BE THE SOURCE? THANKS.

   WE ARE GOING TO TAKE PART IN THE FIRA. WE ARE EAGER TO GET A REPLY FROM YOU.

HENRY HOSWEILING FROM CHINA. 


댓글 '1'

ROBOTIS

2010.07.01 07:08:31
*.191.203.131

Hi Henry,

 

Hope this reply does not get to you too late!

 

The hot weather can make the temperature of the motor go up a bit but not enough to affect it.

If the AX-12+ is being constantly in use and is assembled in an area where a lot of torque is required it may be the reason why it gets hot fast.

12V is reasonable so try reducing the torque for those motors that get hot fast and see if it’s the same.

If you are working in an airtight area, make sure the air is circulation enough for the motor.

 

For the AX-12+ that is not getting connected on the CM-5, go to Dynamixel Wizard and restore your AX-12+.

 

ROBOTIS

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ROBOTIS] Please read before posting questions. ROBOTIS 2012-02-07 3712
390 RX-64 + Arbotix microcontroller problem [1] Ilya 2010-07-29 884
389 RX64/28/10 Torque Enable problem [3] Christian 2010-07-23 940
388 Connecting RX-64 to the PIC16F876A UART [4] Joan Pere 2010-07-22 1084
387 CM 510 - Technical Question [1] Charles 2010-07-21 985
386 About EX-106+ [1] lrg 2010-07-20 997
385 about the power supply of ex-106+ [1] lrg 2010-07-19 931
384 Problem with the USB2Dynamixel [1] SAKIS 2010-07-15 867
383 Status Return Error [2] taufik 2010-07-15 975
382 how to purchase BIOLOID products in a reasonable price in china... [1] iloveyou 2010-07-15 1003
381 USB2Dynamixel with AX12+ [2] angela 2010-07-13 1051
380 Istill have Problem with the USB2Dynamixel connection [1] SAKIS 2010-07-13 864
379 question about PC control AX-12+ [2] angela 2010-07-12 919
378 humanoid program [4] kibin 2010-07-08 1037
377 Angle and voltage error ax 12 [1] taufik 2010-07-08 860
376 Cable for DMS sensor [2] soha 2010-07-06 921
375 About creating communities [1] aprendiendo 2010-07-05 901
374 Problem with the USB2Dynamixel [2] SAKIS 2010-07-01 820
» ABOUT AX-12+ [1] HENRY 2010-06-29 817
372 Can PC with rs-485 bus directly controlling RX-64? [1] Thariq 2010-06-28 939
371 Bioloid 19DOF Humaniod [1] Ko 2010-06-28 1085

XE Login