질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

Problem with the USB2Dynamixel

조회 수 820 추천 수 0 2010.07.01 16:35:03
SAKIS *.38.147.190

Yes i know that, but the  problem it still exist. I read the manual for USB2Dynamixel, i search the device manager to my PC and the port is ok, com6 and in the roboplus manager the port is com6 to, but when i try to make an Autosearch it is not reaspont.

I try to connect my robot to my laptop nad to my desctop pc and i can't .

Τhe truth is that i have the problem when i try to connect the Havimo2 camera ,with USB2Dynamixel , to roboplus with Roboplus Terminal and I did not succeed.

The problem is also with the AX-12+, when i connect the servo AX-12 to USB2Dynamixel(TTL) and try to search the servo with roboplus manager and Dynamixel Wizard and nothing.........


Please Help........

Sakis

댓글 '2'

[레벨:30]ROBOTIS

2010.07.07 09:21:56
*.191.203.131

Hi Sakis,

Thank you for your patience with us.

 

Does your premium kit robot fucntion properly?

If it works properly, there is no problem with your AX-12+ motors.

Try connecting ONLY on AX-12+ to your USB2Dynamixel to test it.

During your test, please check whether or not the TxD LED on your USB2Dynamixel blinks.

If you have duplicate IDs or damaged cables, you can encounter communication problems.

Also, try checking with a different USB port.

 

Dynamixel Wizard

PC - USB2Dynamixel(TTL) - AX12+ - POWER

 

RoboPlus Manager

PC - USB2Dynamixel(RS232) CM510 AX12+

 

ROBOTIS

SAKIS

2010.07.13 15:42:43
*.38.147.190

Dear Robotis


I still have the problem with connection.

I try to connect only one servo motor AX-12 with USB2Dynamixel to see if it's works .

What i did:

i connect the servo with the Usb2dynamixel in TTL possition and then with the cm510 controler , nothing alse is connect only the servo.

Then i search the servo with the Dynamixel Wizard , with Basic search ----NOTHING

i try to make a Dynamixel Firmware Recovery ,but nothing.


Can you tell me what is the problem?????????

The port i thinκ it is OK, port 6 in Windows divice manager and port 6 in roboplus manager,

The TXD LED on Dynamixel usb2 is blinks when i try to connect with the servo AX-12 or with the serial cable to cm510 controler.


THANKS  FOR YOR HELP

SAKIS

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ROBOTIS] Please read before posting questions. ROBOTIS 2012-02-07 3712
390 RX-64 + Arbotix microcontroller problem [1] Ilya 2010-07-29 884
389 RX64/28/10 Torque Enable problem [3] Christian 2010-07-23 940
388 Connecting RX-64 to the PIC16F876A UART [4] Joan Pere 2010-07-22 1084
387 CM 510 - Technical Question [1] Charles 2010-07-21 985
386 About EX-106+ [1] lrg 2010-07-20 997
385 about the power supply of ex-106+ [1] lrg 2010-07-19 931
384 Problem with the USB2Dynamixel [1] SAKIS 2010-07-15 867
383 Status Return Error [2] taufik 2010-07-15 975
382 how to purchase BIOLOID products in a reasonable price in china... [1] iloveyou 2010-07-15 1003
381 USB2Dynamixel with AX12+ [2] angela 2010-07-13 1051
380 Istill have Problem with the USB2Dynamixel connection [1] SAKIS 2010-07-13 864
379 question about PC control AX-12+ [2] angela 2010-07-12 919
378 humanoid program [4] kibin 2010-07-08 1037
377 Angle and voltage error ax 12 [1] taufik 2010-07-08 860
376 Cable for DMS sensor [2] soha 2010-07-06 921
375 About creating communities [1] aprendiendo 2010-07-05 901
» Problem with the USB2Dynamixel [2] SAKIS 2010-07-01 820
373 ABOUT AX-12+ [1] HENRY 2010-06-29 818
372 Can PC with rs-485 bus directly controlling RX-64? [1] Thariq 2010-06-28 939
371 Bioloid 19DOF Humaniod [1] Ko 2010-06-28 1085

XE Login