질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

Angle and voltage error ax 12

조회 수 860 추천 수 0 2010.07.08 10:59:31
taufik *.105.188.92

HI,


I am commanding the ax 12 to rotate to the goal position, the ax 12 respond to this command. Then the status packet give error number 3, the parameter 1,2,3,4,5 = 30,168,2,255,0,37....I had set the angle limit for CW to be zero and CCW to be 1023 and voltage lower limit is 6V and higher limit is 19V..I still get the same error even the angle limit and voltage setting has been accomplished. What is the problem?


댓글 '1'

[레벨:30]ROBOTIS

2010.07.20 14:35:55
*.112.9.210

Hi Taufik,

 

We need more information to give you a more detailed answer.

Hm.. when you say you received the status packet and it was o, do you mean it was 0x03?

In order to check whether there is any problem, you should look at the entire packet not just the parameter.

Thus, we need both the Tx packet and Return Packet. Send us a picture of your screen then we should be able to further assist you.

 

ROBOTIS

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ROBOTIS] Please read before posting questions. ROBOTIS 2012-02-07 3712
390 RX-64 + Arbotix microcontroller problem [1] Ilya 2010-07-29 884
389 RX64/28/10 Torque Enable problem [3] Christian 2010-07-23 940
388 Connecting RX-64 to the PIC16F876A UART [4] Joan Pere 2010-07-22 1084
387 CM 510 - Technical Question [1] Charles 2010-07-21 985
386 About EX-106+ [1] lrg 2010-07-20 997
385 about the power supply of ex-106+ [1] lrg 2010-07-19 931
384 Problem with the USB2Dynamixel [1] SAKIS 2010-07-15 867
383 Status Return Error [2] taufik 2010-07-15 975
382 how to purchase BIOLOID products in a reasonable price in china... [1] iloveyou 2010-07-15 1003
381 USB2Dynamixel with AX12+ [2] angela 2010-07-13 1051
380 Istill have Problem with the USB2Dynamixel connection [1] SAKIS 2010-07-13 864
379 question about PC control AX-12+ [2] angela 2010-07-12 919
378 humanoid program [4] kibin 2010-07-08 1037
» Angle and voltage error ax 12 [1] taufik 2010-07-08 860
376 Cable for DMS sensor [2] soha 2010-07-06 922
375 About creating communities [1] aprendiendo 2010-07-05 902
374 Problem with the USB2Dynamixel [2] SAKIS 2010-07-01 821
373 ABOUT AX-12+ [1] HENRY 2010-06-29 818
372 Can PC with rs-485 bus directly controlling RX-64? [1] Thariq 2010-06-28 939
371 Bioloid 19DOF Humaniod [1] Ko 2010-06-28 1085

XE Login