질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

Istill have Problem with the USB2Dynamixel connection

조회 수 864 추천 수 0 2010.07.13 15:45:19

Dear Robotis


I still have the problem with connection.

I try to connect only one servo motor AX-12 with USB2Dynamixel to see if it's works .

What i did:

i connect the servo with the Usb2dynamixel in TTL possition and then with the cm510 controler , nothing alse is connect only the servo.

Then i search the servo with the Dynamixel Wizard , with Basic search ----NOTHING

i try to make a Dynamixel Firmware Recovery ,but nothing.


Can you tell me what is the problem?????????

The port i thinκ it is OK, port 6 in Windows divice manager and port 6 in roboplus manager,

The TXD LED on Dynamixel usb2 is blinks when i try to connect with the servo AX-12 or with the serial cable to cm510 controler.


THANKS  FOR YOR HELP

SAKIS

댓글 '1'

[레벨:30]ROBOTIS

2010.07.20 14:42:03
*.112.9.210

Hi Sakis,

 

So, with the USB2Dynamixel, it does not work with any communication?

Hm.. please fill out the RMA form (Support --> Warranty) and send it to us. (contactus2@robotis.com)

I also need to know when it was purchased as I believe it needs to be repaired.

 

ROBOTIS

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ROBOTIS] Please read before posting questions. ROBOTIS 2012-02-07 3712
390 RX-64 + Arbotix microcontroller problem [1] Ilya 2010-07-29 884
389 RX64/28/10 Torque Enable problem [3] Christian 2010-07-23 940
388 Connecting RX-64 to the PIC16F876A UART [4] Joan Pere 2010-07-22 1084
387 CM 510 - Technical Question [1] Charles 2010-07-21 985
386 About EX-106+ [1] lrg 2010-07-20 997
385 about the power supply of ex-106+ [1] lrg 2010-07-19 931
384 Problem with the USB2Dynamixel [1] SAKIS 2010-07-15 867
383 Status Return Error [2] taufik 2010-07-15 975
382 how to purchase BIOLOID products in a reasonable price in china... [1] iloveyou 2010-07-15 1003
381 USB2Dynamixel with AX12+ [2] angela 2010-07-13 1051
» Istill have Problem with the USB2Dynamixel connection [1] SAKIS 2010-07-13 864
379 question about PC control AX-12+ [2] angela 2010-07-12 920
378 humanoid program [4] kibin 2010-07-08 1038
377 Angle and voltage error ax 12 [1] taufik 2010-07-08 861
376 Cable for DMS sensor [2] soha 2010-07-06 922
375 About creating communities [1] aprendiendo 2010-07-05 902
374 Problem with the USB2Dynamixel [2] SAKIS 2010-07-01 821
373 ABOUT AX-12+ [1] HENRY 2010-06-29 818
372 Can PC with rs-485 bus directly controlling RX-64? [1] Thariq 2010-06-28 939
371 Bioloid 19DOF Humaniod [1] Ko 2010-06-28 1085

XE Login