질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

USB2Dynamixel with AX12+

조회 수 1051 추천 수 0 2010.07.13 19:42:31

Dear Robotis

 my USB2Dynamixel in PC is COM4,when i use DynamixelManager to control AX-12+,the scaning of AX-12+ always finds nothing but there is

a AX-12 connected to it,and the wires are connected correctly.Sometimes it can scan AX-12+,but there is a "?" before ID number,in this way there is only "Network" can be used?

can you tell me what's the problem?

I'm eager to your reply!


댓글 '2'

MikeG

2010.07.19 22:49:58
*.99.244.218

Make sure you have the 3 position switch on the USB2Dynamixel set to TTL.  How are you powering the AX-12,; voltage and current source?

[레벨:30]ROBOTIS

2010.07.20 14:45:15
*.112.9.210

Hi Angela,

 

Your servo seems to have a firmware problem. Please try restoring it using the Dynamixel Wizard in RoboPlus.

http://support.robotis.com/en/techsupport_eng.htm#software/roboplus/dynamixel_monitor/firmwaremanagement/dynamixel_monitor_fwrecovery.htm

 

The Dynamixel Manager is the old version, so please use the Dynamixel Wizard to control, as this is the lastest one.

 

ROBOTIS

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ROBOTIS] Please read before posting questions. ROBOTIS 2012-02-07 3712
390 RX-64 + Arbotix microcontroller problem [1] Ilya 2010-07-29 884
389 RX64/28/10 Torque Enable problem [3] Christian 2010-07-23 940
388 Connecting RX-64 to the PIC16F876A UART [4] Joan Pere 2010-07-22 1084
387 CM 510 - Technical Question [1] Charles 2010-07-21 985
386 About EX-106+ [1] lrg 2010-07-20 997
385 about the power supply of ex-106+ [1] lrg 2010-07-19 931
384 Problem with the USB2Dynamixel [1] SAKIS 2010-07-15 867
383 Status Return Error [2] taufik 2010-07-15 975
382 how to purchase BIOLOID products in a reasonable price in china... [1] iloveyou 2010-07-15 1003
» USB2Dynamixel with AX12+ [2] angela 2010-07-13 1051
380 Istill have Problem with the USB2Dynamixel connection [1] SAKIS 2010-07-13 865
379 question about PC control AX-12+ [2] angela 2010-07-12 920
378 humanoid program [4] kibin 2010-07-08 1038
377 Angle and voltage error ax 12 [1] taufik 2010-07-08 861
376 Cable for DMS sensor [2] soha 2010-07-06 922
375 About creating communities [1] aprendiendo 2010-07-05 902
374 Problem with the USB2Dynamixel [2] SAKIS 2010-07-01 821
373 ABOUT AX-12+ [1] HENRY 2010-06-29 818
372 Can PC with rs-485 bus directly controlling RX-64? [1] Thariq 2010-06-28 939
371 Bioloid 19DOF Humaniod [1] Ko 2010-06-28 1085

XE Login