질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

Status Return Error

조회 수 975 추천 수 0 2010.07.15 11:58:14
taufik *.33.125.250

I am using Arduino ATMEGA 1280 (microcontroller AVR ATMEGA1280) to control the AX12.  I have a problem since the status return (receive) packet is the same as instruction (transmit) packet. (ie, I am sending command to read the position, and expecting the status packet with no error and receive the position of the AX12, but I am getting status packet is the same as the transmit command which is read the position)


댓글 '2'

MikeG

2010.07.19 22:46:13
*.99.244.218

You most likely have a logic error and need to debug your code.  If you post your code someone might be able to help.

[레벨:30]ROBOTIS

2010.07.20 14:51:03
*.112.9.210

Thanks again, Mike!

Hi Taufik,

 

It seems that the direction control has not been properly done in the TTL bus circuit.

If you set both the TX_ENABLE signal and RX_ENABLE signal high, the packets sent out through the TTL BUS can be input.

When the TX_ENABLE is high, you must set the RX_ENABLE to low to block the input signal.

 

ROBOTIS

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ROBOTIS] Please read before posting questions. ROBOTIS 2012-02-07 3712
390 RX-64 + Arbotix microcontroller problem [1] Ilya 2010-07-29 884
389 RX64/28/10 Torque Enable problem [3] Christian 2010-07-23 940
388 Connecting RX-64 to the PIC16F876A UART [4] Joan Pere 2010-07-22 1084
387 CM 510 - Technical Question [1] Charles 2010-07-21 985
386 About EX-106+ [1] lrg 2010-07-20 997
385 about the power supply of ex-106+ [1] lrg 2010-07-19 931
384 Problem with the USB2Dynamixel [1] SAKIS 2010-07-15 867
» Status Return Error [2] taufik 2010-07-15 975
382 how to purchase BIOLOID products in a reasonable price in china... [1] iloveyou 2010-07-15 1004
381 USB2Dynamixel with AX12+ [2] angela 2010-07-13 1052
380 Istill have Problem with the USB2Dynamixel connection [1] SAKIS 2010-07-13 865
379 question about PC control AX-12+ [2] angela 2010-07-12 920
378 humanoid program [4] kibin 2010-07-08 1038
377 Angle and voltage error ax 12 [1] taufik 2010-07-08 861
376 Cable for DMS sensor [2] soha 2010-07-06 922
375 About creating communities [1] aprendiendo 2010-07-05 902
374 Problem with the USB2Dynamixel [2] SAKIS 2010-07-01 821
373 ABOUT AX-12+ [1] HENRY 2010-06-29 818
372 Can PC with rs-485 bus directly controlling RX-64? [1] Thariq 2010-06-28 939
371 Bioloid 19DOF Humaniod [1] Ko 2010-06-28 1085

XE Login