질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

About EX-106+

조회 수 997 추천 수 0 2010.07.20 15:39:54

I want to  use SMPS  for power  supply  of  EX-106+,   please  tell  me  if   SMPS (15V, 3 A ) suitable  for that.if not , please tell  me  the  right power supply,  thank  you!


댓글 '1'

[레벨:30]ROBOTIS

2010.07.21 09:56:45
*.112.9.210

Hi Irg,

 

If your robot does not require high torque, the 15V, 3A SMPS should be suitable.

However, if your robot requires high torque, 3A is not sufficient.

The starting current is not set because it varies depending on the connected portion of the device.

Why not try increasing the load little by little to see how much it can withstand and permit.

http://support.robotis.com/en/techsupport_eng.htm#product/dynamixel/ex_series/ex-106+.htm

 

ROBOTIS

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ROBOTIS] Please read before posting questions. ROBOTIS 2012-02-07 3716
390 RX-64 + Arbotix microcontroller problem [1] Ilya 2010-07-29 884
389 RX64/28/10 Torque Enable problem [3] Christian 2010-07-23 940
388 Connecting RX-64 to the PIC16F876A UART [4] Joan Pere 2010-07-22 1084
387 CM 510 - Technical Question [1] Charles 2010-07-21 985
» About EX-106+ [1] lrg 2010-07-20 997
385 about the power supply of ex-106+ [1] lrg 2010-07-19 931
384 Problem with the USB2Dynamixel [1] SAKIS 2010-07-15 868
383 Status Return Error [2] taufik 2010-07-15 976
382 how to purchase BIOLOID products in a reasonable price in china... [1] iloveyou 2010-07-15 1004
381 USB2Dynamixel with AX12+ [2] angela 2010-07-13 1052
380 Istill have Problem with the USB2Dynamixel connection [1] SAKIS 2010-07-13 865
379 question about PC control AX-12+ [2] angela 2010-07-12 920
378 humanoid program [4] kibin 2010-07-08 1038
377 Angle and voltage error ax 12 [1] taufik 2010-07-08 861
376 Cable for DMS sensor [2] soha 2010-07-06 922
375 About creating communities [1] aprendiendo 2010-07-05 902
374 Problem with the USB2Dynamixel [2] SAKIS 2010-07-01 821
373 ABOUT AX-12+ [1] HENRY 2010-06-29 818
372 Can PC with rs-485 bus directly controlling RX-64? [1] Thariq 2010-06-28 939
371 Bioloid 19DOF Humaniod [1] Ko 2010-06-28 1085

XE Login