질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

RX64/28/10 Torque Enable problem

조회 수 940 추천 수 0 2010.07.23 10:52:11
Christian *.112.9.210

Dear support,

 

When writing 1 to address 0x18 of the servo control table to reenable torque I rarly but nevertheless annoying notice that the servo drives to the last position set by writing to addresses 0x1E and 0x1F at maximum speed.

I tried to first read the current position, writing this as new goal position and then enable torque. But still the servo jumps.

 

What can I do?

Regards
Christian


댓글 '3'

MikeG

2010.07.24 22:41:46
*.99.244.218

I was unable to reproduce the error that you described. 


What I did to test:

Positioned an RX-28 to center  (firmware version is 23)

Turned torque off (0x18)

Moved the motor by hand

Turned torque on


Registers  0x1E and 0x1F show the new position value and the motor did not jump to the previous position.



ROBOTIS

2010.07.29 09:57:22
*.112.9.210

Hi Christian,

 

Below is the answer I got from our tech guy. Let me know how things turn out.

0x1E and 0x1F is the goal position address. If you inputted the max speed there, that means 1023 which is the same as the position value has been written. The position value is 1023 so I believe this is what you are referring to as "jump."

From the information you sent us, it looks as though you are not using our company's controller. If you try testing with another controller and the problem persist, please check your program. Also, if you aren't using our products, we recommend you to do so for full support.

We are assuming there is no error in the program itself, but can you also check whether the max angle degree is set correctly.

If you are having H/W problems, the below may be the cause:

1.     the motor's default position is not located within the max degree range

2.     the power for the motor is not connected to the controller or control board and is connected directly to the motor.directly

As you mentioned in your e-mail, if you suddently enable very high torque, this may also be a cause. If the problem continues, the motor's PCB will damage and will not function properly. It will move at max speed and move to the max angle or go into endless turn.

When first setting your program, make so that the current position is the same as the goal position, even when the torque is enabled. When beginning to control, you must change the goal position.

[레벨:30]ROBOTIS

2010.08.02 17:42:59
*.112.9.210

To add more,

Check whether you have sent a command in an area where the position can not be read.

Dynamixels can be controlled at 300 degrees. (area)

 

ROBOTIS

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ROBOTIS] Please read before posting questions. ROBOTIS 2012-02-07 3716
390 RX-64 + Arbotix microcontroller problem [1] Ilya 2010-07-29 884
» RX64/28/10 Torque Enable problem [3] Christian 2010-07-23 940
388 Connecting RX-64 to the PIC16F876A UART [4] Joan Pere 2010-07-22 1085
387 CM 510 - Technical Question [1] Charles 2010-07-21 986
386 About EX-106+ [1] lrg 2010-07-20 998
385 about the power supply of ex-106+ [1] lrg 2010-07-19 931
384 Problem with the USB2Dynamixel [1] SAKIS 2010-07-15 868
383 Status Return Error [2] taufik 2010-07-15 976
382 how to purchase BIOLOID products in a reasonable price in china... [1] iloveyou 2010-07-15 1004
381 USB2Dynamixel with AX12+ [2] angela 2010-07-13 1052
380 Istill have Problem with the USB2Dynamixel connection [1] SAKIS 2010-07-13 865
379 question about PC control AX-12+ [2] angela 2010-07-12 920
378 humanoid program [4] kibin 2010-07-08 1038
377 Angle and voltage error ax 12 [1] taufik 2010-07-08 861
376 Cable for DMS sensor [2] soha 2010-07-06 922
375 About creating communities [1] aprendiendo 2010-07-05 902
374 Problem with the USB2Dynamixel [2] SAKIS 2010-07-01 821
373 ABOUT AX-12+ [1] HENRY 2010-06-29 818
372 Can PC with rs-485 bus directly controlling RX-64? [1] Thariq 2010-06-28 939
371 Bioloid 19DOF Humaniod [1] Ko 2010-06-28 1085

XE Login