질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

RX-64 + Arbotix microcontroller problem

조회 수 884 추천 수 0 2010.07.29 04:31:54
Hi everyone, 

I am having trouble connecting the RX-64 Dynamixel servo to the RX 
bridge + Arbotix microcontroller (from here: http://code.google.com/p/arbotix/wiki/home). I am powering everything properly 

and I know that the code I upload to the microcontroller is being 
received because I added a simple blink command to pin 0 of the 
arbotix and I see the LED blink accordingly. The problem is that the 
Dynamixel does not seem to respond to any commands. 

I took the code from here (http://code.google.com/p/arbotix/wiki/ 
GettingSetup) but when I plug everything in, the RX-64 does not move 
(I do see a red light on the back of the RX-64 flash once though). 


It looks like the motor does not send anything back either.


After looking on the signal line, it looks like the baud rate is approx = 58800 which is within 3% of 57600 (which is acceptable according to the rx-64 datasheet). On the scope I also see two long stretches of "HIGH" which I believe corresponds to the 0xFF command that precedes every instruction to the motor.



Thanks in advance for any assistance and I apologize if this isn't the 
correct place to post questions (in which case, I'd appreciate a 
redirection!) 

Ilya.



댓글 '1'

[레벨:30]ROBOTIS

2010.07.29 15:00:18
*.112.9.210

Hi Ilya,

 

We would very much like to support you, but believe Arbotix should be able to asisst you better,

since the controller belongs to them. Our apologies for not being able to assist you with the problem.

 

ROBOTIS

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ROBOTIS] Please read before posting questions. ROBOTIS 2012-02-07 3717
» RX-64 + Arbotix microcontroller problem [1] Ilya 2010-07-29 884
389 RX64/28/10 Torque Enable problem [3] Christian 2010-07-23 941
388 Connecting RX-64 to the PIC16F876A UART [4] Joan Pere 2010-07-22 1085
387 CM 510 - Technical Question [1] Charles 2010-07-21 986
386 About EX-106+ [1] lrg 2010-07-20 998
385 about the power supply of ex-106+ [1] lrg 2010-07-19 931
384 Problem with the USB2Dynamixel [1] SAKIS 2010-07-15 868
383 Status Return Error [2] taufik 2010-07-15 976
382 how to purchase BIOLOID products in a reasonable price in china... [1] iloveyou 2010-07-15 1004
381 USB2Dynamixel with AX12+ [2] angela 2010-07-13 1052
380 Istill have Problem with the USB2Dynamixel connection [1] SAKIS 2010-07-13 865
379 question about PC control AX-12+ [2] angela 2010-07-12 920
378 humanoid program [4] kibin 2010-07-08 1038
377 Angle and voltage error ax 12 [1] taufik 2010-07-08 861
376 Cable for DMS sensor [2] soha 2010-07-06 922
375 About creating communities [1] aprendiendo 2010-07-05 902
374 Problem with the USB2Dynamixel [2] SAKIS 2010-07-01 821
373 ABOUT AX-12+ [1] HENRY 2010-06-29 818
372 Can PC with rs-485 bus directly controlling RX-64? [1] Thariq 2010-06-28 939
371 Bioloid 19DOF Humaniod [1] Ko 2010-06-28 1085

XE Login