질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

Multiple motors detection problem

조회 수 947 추천 수 0 2010.07.29 18:00:20

Hello,


I'm having a problem connecting AX-12+ and AX-18F in a daisy chain to the controller.

When I connect one motor only, CM-510 reads it but when I connect multiple motors, the controller reads one motor at a time.

When I press on 'dynamixel search' in Roboplus manager, it sometimes finds only one motor (either AX-12+ or AX-18F) and sometimes nothing.

What seems to be the problem?


Thank you. 



댓글 '1'

ROBOTIS

2010.07.30 17:43:46
*.112.9.210

Hi Rami,

 

Please connect one motor at a time and check their IDs. You may have duplicate IDs.

Also, check your wires. If these aren't the problems, please let us know.

 

ROBOTIS

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ROBOTIS] Please read before posting questions. ROBOTIS 2012-02-07 3718
410 Problem with RoboPlus Motion imagefile [5] Sleven 2010-10-02 920
409 Problem with Wireless Camera [2] uetvnu 2010-10-01 2102
408 RX-28 Controller [5] Andrés 2010-09-29 909
407 Zigbee <- -> PC [1] Hanni 2010-09-22 884
406 Question abou type of command?? [1] SAKIS 2010-09-21 788
405 Zigbee's RX problem [1] swxn 2010-09-15 762
404 Wireless PC connection with Premium Kit [3] Paul 2010-09-14 2369
403 A few questions, if anyone is bored enough to explain. [1] matt 2010-09-11 810
402 more advance moves/dance for Expert kit CM-5 [3] Mauricio 2010-09-01 1092
401 High Torque AX 12 in endless turn [3] taufik 2010-08-31 1168
400 Gyrostabilized camera platform [1] Koen 2010-08-23 892
399 [AX-12+] Power loss and fail to follow correct goal position [1] 김승아 2010-08-20 768
398 extra zeros in status packet and dropped 0xFF byte [5] MTR 2010-08-14 998
397 [EX-106] Pose Utility [1] Customer 2010-08-12 836
396 Problem connecting with RS485 serial port [1] Ugo 2010-08-05 1087
395 how to write an instruction packet for reading present position i... [4] aditya 2010-08-03 1080
394 Problem with CM-510 [5] Rami 2010-08-02 1158
393 [HELP] dynamixel RX-64 transfer function [1] dhona 2010-08-02 1006
392 How to program CM2+ using MATLAB? [3] lokesh sardana 2010-08-01 983
» Multiple motors detection problem [1] Rami 2010-07-29 947

XE Login