질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

[HELP] dynamixel RX-64 transfer function

조회 수 1006 추천 수 0 2010.08.02 14:51:08
dhona *.172.226.121

i want to know the time constant of dynamixel RX-64 or the transfer function of dynamixel RX-64..
i have read the manual but i can't find the time constant..
anyone can help me and explain ..
thks


댓글 '1'

MikeG

2010.08.02 22:39:07
*.99.244.218

<meta http-equiv="Content-Type" content="text/html; charset=utf-8"><meta name="ProgId" content="Word.Document"><meta name="Generator" content="Microsoft Word 11"><meta name="Originator" content="Microsoft Word 11"><link rel="File-List" href="file:///C:%5CDOCUME%7E1%5CMICHAE%7E1%5CLOCALS%7E1%5CTemp%5Cmsohtml1%5C01%5Cclip_filelist.xml"><style> </style>

Usually you would use a transfer function to control a motor that responds to some control signal like voltage level or PWM.  The Dynamixel have in internal control system.  You interact with the Dynamixel through a set of serial instructions.  Therefore, your PID control would be housed in software  as a series of instruction/status commands.

 

This sounds like a school project.  You should consult with your instructor.

</link></meta></meta></meta></meta>
문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ROBOTIS] Please read before posting questions. ROBOTIS 2012-02-07 3719
410 Problem with RoboPlus Motion imagefile [5] Sleven 2010-10-02 920
409 Problem with Wireless Camera [2] uetvnu 2010-10-01 2102
408 RX-28 Controller [5] Andrés 2010-09-29 909
407 Zigbee <- -> PC [1] Hanni 2010-09-22 884
406 Question abou type of command?? [1] SAKIS 2010-09-21 788
405 Zigbee's RX problem [1] swxn 2010-09-15 762
404 Wireless PC connection with Premium Kit [3] Paul 2010-09-14 2369
403 A few questions, if anyone is bored enough to explain. [1] matt 2010-09-11 810
402 more advance moves/dance for Expert kit CM-5 [3] Mauricio 2010-09-01 1093
401 High Torque AX 12 in endless turn [3] taufik 2010-08-31 1168
400 Gyrostabilized camera platform [1] Koen 2010-08-23 892
399 [AX-12+] Power loss and fail to follow correct goal position [1] 김승아 2010-08-20 768
398 extra zeros in status packet and dropped 0xFF byte [5] MTR 2010-08-14 998
397 [EX-106] Pose Utility [1] Customer 2010-08-12 836
396 Problem connecting with RS485 serial port [1] Ugo 2010-08-05 1087
395 how to write an instruction packet for reading present position i... [4] aditya 2010-08-03 1080
394 Problem with CM-510 [5] Rami 2010-08-02 1158
» [HELP] dynamixel RX-64 transfer function [1] dhona 2010-08-02 1006
392 How to program CM2+ using MATLAB? [3] lokesh sardana 2010-08-01 984
391 Multiple motors detection problem [1] Rami 2010-07-29 948

XE Login