질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

Problem with CM-510

조회 수 1158 추천 수 0 2010.08.02 18:53:44

Hello,


I'm having problem with the CM-510. When I connect it to a 12V DC voltage supply, it turns on for about 5 seconds, then it starts ringing for another 3 seconds and then it turns off. Note that I'm not connecting any motor to it and I'm sure that I'm feeding it with 12V DC. When I move the switch to ON again, it doesn't give any sign of living. It just went dead and the fuse is intact. Concerning the wires connection, everything is as should be done. What might be the problem? Is there a way to reset it to default setting? maybe this will do it. Please reply ASAP.


Thank you


댓글 '5'

[레벨:30]ROBOTIS

2010.08.04 10:44:50
*.112.9.210

Hi Rami,

 

Which mode is the CM-510 set in? If it’s in PLAY mode, it may show awkward symptoms depending on the programs.

Try connecting to the RoboPlus Manager.

 

Below is also a link to restoring it as well.

http://support.robotis.com/en/techsupport_eng.htm#software/roboplus/roboplus_manager/firmwaremanagement/roboplus_manager_fwrecovery.htm

 

ROBOTIS

Rami

2010.08.04 16:32:24
*.36.206.2

Dear,


Thank you for ur reply but the problem is that the CM-510 won't turn on so I'm not able to connect it to Roboplus manager, the software won't detect it if it is not turned on. Concerning the mode, it starts beeping in whatever mode it's set in (that's before it started not turning on). Do you think it's a problem related to the microcontroller or to another IC in the circuit inside the CM-510?


Thank you.

[레벨:30]ROBOTIS

2010.08.04 17:21:39
*.112.9.210

Hi Rami,

 

I am thinking it's either the battery or the fuse that's causing the problem.

Please connect your SMPS to the CM-510. If it turns on, it's the battery problem.

If the CM-510 does not turn on, it's the fuse problem.

 

ROBOTIS

Rami

2010.08.05 20:53:28
*.36.206.2

Hi,


It's neither the battery nor the fuse. I think it's something related to an IC responsible about the voltage distribution across the rest of the IC's in the circuit. Do you have any info about this?

[레벨:30]ROBOTIS

2010.08.09 14:39:51
*.112.9.210

Hi Rami,

 

Our engineers think it must be either a firmware or circuit problem.

However, if it's a firmware problem, all you need to do is restore the firmware.

If it's a circuit problem, then it will cost you. So, I recommend you to try the restoring procedure once more.

 

If it still does not work, please fill in the RMA form and send it to contactus2@robotis.com.

Then, we will assist you further from there.

 

ROBOTIS

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ROBOTIS] Please read before posting questions. ROBOTIS 2012-02-07 3719
410 Problem with RoboPlus Motion imagefile [5] Sleven 2010-10-02 920
409 Problem with Wireless Camera [2] uetvnu 2010-10-01 2102
408 RX-28 Controller [5] Andrés 2010-09-29 909
407 Zigbee <- -> PC [1] Hanni 2010-09-22 884
406 Question abou type of command?? [1] SAKIS 2010-09-21 788
405 Zigbee's RX problem [1] swxn 2010-09-15 762
404 Wireless PC connection with Premium Kit [3] Paul 2010-09-14 2369
403 A few questions, if anyone is bored enough to explain. [1] matt 2010-09-11 810
402 more advance moves/dance for Expert kit CM-5 [3] Mauricio 2010-09-01 1093
401 High Torque AX 12 in endless turn [3] taufik 2010-08-31 1168
400 Gyrostabilized camera platform [1] Koen 2010-08-23 892
399 [AX-12+] Power loss and fail to follow correct goal position [1] 김승아 2010-08-20 768
398 extra zeros in status packet and dropped 0xFF byte [5] MTR 2010-08-14 998
397 [EX-106] Pose Utility [1] Customer 2010-08-12 836
396 Problem connecting with RS485 serial port [1] Ugo 2010-08-05 1087
395 how to write an instruction packet for reading present position i... [4] aditya 2010-08-03 1080
» Problem with CM-510 [5] Rami 2010-08-02 1158
393 [HELP] dynamixel RX-64 transfer function [1] dhona 2010-08-02 1007
392 How to program CM2+ using MATLAB? [3] lokesh sardana 2010-08-01 984
391 Multiple motors detection problem [1] Rami 2010-07-29 948

XE Login