질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

Problem connecting with RS485 serial port

조회 수 1087 추천 수 0 2010.08.05 18:32:20

Hi,


We bought a RX28 and a power supply to the Dynamixel bus (http://robosavvy.com/store/product_info.php/products_id/505). We're connecting both the computer (through its RS485 serial port) and the RX28 to the power supply board (which is correctly powered).  


The problem is I can't communicate with the motor at all. I tried the lib_robotis.py (I found it here http://www.hizook.com/blog/2010/03/14/robotis-dynamixel-servos-overview-applications-tear-down-and-open-source-software). I also tried directly sending the ping message in hex through the serial port. But I don't get any answers from the motor. Any ideas?

<meta http-equiv="content-type" content="text/html; charset=utf-8">


When powering the board, the motor flashes once in red. Is that normal? 


Cheers,

Ugo
</meta>

댓글 '1'

[레벨:30]ROBOTIS

2010.08.06 17:29:22
*.112.9.210

Hi Ugo,

 

Please note that if the LED blinks/flashes once, this is normal.

If the motor does not move after the power is supplied, it looks like you may have an error in the setting or packet sent.

The default for the RX-28 is 57600bp and ID is 1.Check your communication speed and ID.

We recommended using the USB2Dynamixel when connecting the Dynamixel and computer.

Other usb-serial products may not support the communication.

http://support.robotis.com/en/techsupport_eng.htm#product/auxdevice/interface/usb2dxl_manual.htm

For more information on communication, please refer to the link below.

http://support.robotis.com/en/techsupport_eng.htm#software/dynamixelsdk.htm

 

ROBOTIS

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ROBOTIS] Please read before posting questions. ROBOTIS 2012-02-07 3757
410 Problem with RoboPlus Motion imagefile [5] Sleven 2010-10-02 921
409 Problem with Wireless Camera [2] uetvnu 2010-10-01 2102
408 RX-28 Controller [5] Andrés 2010-09-29 910
407 Zigbee <- -> PC [1] Hanni 2010-09-22 884
406 Question abou type of command?? [1] SAKIS 2010-09-21 789
405 Zigbee's RX problem [1] swxn 2010-09-15 763
404 Wireless PC connection with Premium Kit [3] Paul 2010-09-14 2371
403 A few questions, if anyone is bored enough to explain. [1] matt 2010-09-11 810
402 more advance moves/dance for Expert kit CM-5 [3] Mauricio 2010-09-01 1103
401 High Torque AX 12 in endless turn [3] taufik 2010-08-31 1169
400 Gyrostabilized camera platform [1] Koen 2010-08-23 892
399 [AX-12+] Power loss and fail to follow correct goal position [1] 김승아 2010-08-20 768
398 extra zeros in status packet and dropped 0xFF byte [5] MTR 2010-08-14 1000
397 [EX-106] Pose Utility [1] Customer 2010-08-12 839
» Problem connecting with RS485 serial port [1] Ugo 2010-08-05 1087
395 how to write an instruction packet for reading present position i... [4] aditya 2010-08-03 1081
394 Problem with CM-510 [5] Rami 2010-08-02 1160
393 [HELP] dynamixel RX-64 transfer function [1] dhona 2010-08-02 1009
392 How to program CM2+ using MATLAB? [3] lokesh sardana 2010-08-01 986
391 Multiple motors detection problem [1] Rami 2010-07-29 948

XE Login