질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

[EX-106] Pose Utility

조회 수 839 추천 수 0 2010.08.12 14:54:23
Customer *.112.9.210

Dear support,

 

 First off, I love those servos and what you guys have done to open source your stuff. Very nice! The RoboPlus is cool too.

 

Is there any fix in the works to add the EX-106 to move correctly in the  Pose Utility only?  I was really , really hoping for a command I
could add to the Robot rbt file that would magically make that Id in Pose Utility only move at the right ratio.


댓글 '1'

[레벨:30]ROBOTIS

2010.08.12 14:57:31
*.112.9.210

Hi,

 

We just found a bug that causes a problem so that the EX-106  is not fully supported.

We apologize for this inconvenience. First, write a string  and include it in the rbt file you should not have a problem.

We will be updating it soon which will solve this problem. 

We currently have not released the English version for writing the rbt file.*
Since you've mentioned that you've tried, we are assuming you probably left  something out.

If you send me a detailed explanation, then our engineers should be able to assist you further.

 

ROBOTIS 

 

 

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ROBOTIS] Please read before posting questions. ROBOTIS 2012-02-07 3757
410 Problem with RoboPlus Motion imagefile [5] Sleven 2010-10-02 921
409 Problem with Wireless Camera [2] uetvnu 2010-10-01 2102
408 RX-28 Controller [5] Andrés 2010-09-29 910
407 Zigbee <- -> PC [1] Hanni 2010-09-22 884
406 Question abou type of command?? [1] SAKIS 2010-09-21 789
405 Zigbee's RX problem [1] swxn 2010-09-15 763
404 Wireless PC connection with Premium Kit [3] Paul 2010-09-14 2371
403 A few questions, if anyone is bored enough to explain. [1] matt 2010-09-11 810
402 more advance moves/dance for Expert kit CM-5 [3] Mauricio 2010-09-01 1103
401 High Torque AX 12 in endless turn [3] taufik 2010-08-31 1169
400 Gyrostabilized camera platform [1] Koen 2010-08-23 892
399 [AX-12+] Power loss and fail to follow correct goal position [1] 김승아 2010-08-20 769
398 extra zeros in status packet and dropped 0xFF byte [5] MTR 2010-08-14 1000
» [EX-106] Pose Utility [1] Customer 2010-08-12 839
396 Problem connecting with RS485 serial port [1] Ugo 2010-08-05 1088
395 how to write an instruction packet for reading present position i... [4] aditya 2010-08-03 1081
394 Problem with CM-510 [5] Rami 2010-08-02 1160
393 [HELP] dynamixel RX-64 transfer function [1] dhona 2010-08-02 1009
392 How to program CM2+ using MATLAB? [3] lokesh sardana 2010-08-01 986
391 Multiple motors detection problem [1] Rami 2010-07-29 948

XE Login