질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

CM-5 audio connector

조회 수 2502 추천 수 0 2011.03.08 06:30:07

Any chance you would be willing to disclose the manufacturer and part number of the stereo audio connector used on the CM-5.  I ask here in the hopes of saving many hours searching through digikey for a single audio connector that matches that used in the CM-5.  We have several CM-5's with connectors that have worn severely (disconnect from RoboPlus if the serial cable is even touched) and need to be replaced.  And in case you were going to ask, no it is not the serial cable as we have tested several different combinations of the serial cables with CM-5's and CM-510's.


댓글 '10'

[레벨:30]ROBOTIS

2011.03.09 17:31:57
*.112.9.210

Hi NaN,

 

I'm afraid we are unable to release this information.

Sorry we're unable to help you out.

 

ROBOTIS

 

 

NaN

2011.03.10 00:32:39
*.33.77.36

Then would you be willing to confirm that the DMS sensor of the Bioloid Premium kit is a Sharp GP2Y0A21YK Infrared proximity sensor and that the graphs on your support site are pulled straight from the respective data sheet and modified without any attribution?  That the 3 pin connector on the DMS/Sharp sensor is a J.S.T S3B-PH?  That the connectors on the dynamixel servos are Molex SPOX 5267 with the 3-pin header being part number 22-03-5035 and 4-pin header being part number 22-03-5045?


Seriously, how does revealing the part number of a connector damage your business advantage?  Refusing to give out the part numbers does not hinder any potential competitors because if they are really determined to make a similar/compatible product they will still find it.  It only hurts your current and future user-base by denying them the ability to repair and/or replace damaged/defective/discontinued parts of your product line to gain even more use out of them (because they frequently are so incredibly awesome).

[레벨:30]ROBOTIS

2011.03.11 13:05:03
*.112.9.210

NaN,

 

For the DMS (in the Premium Kit) we have used the Sharp GP2Y0A21YK.

The basic information on our e-Manual is the same but the cover has been changed for our use.

The 3P connector on the DMS Sensor is not our company product, it came attached with the GP2Y0A21YK.

We use MOLEX for our Dynamixel connectors as you presumed.

3P : 5264-03, 5267-03

4P : 5264-04, 5267-04

 

FYI, there are information we can’t and can open to our users.

The information above are those that we can open.

 

ROBOTIS

NaN

2011.03.11 14:13:49
*.152.230.115

Strange...  Because in 2008, you readily acknowledged the part number for the AX-12 molex connector and then in 2009 you denied being able to release it.  So now it's okay to release it again?  If I ask for a compatible part number for the audio connector in a few more months, will I get one?


As do most datasheets, that of the Sharp sensor contains a statement regarding reproduction and transmission in any form and by any means without express written permission by SHARP (that it is expressly forbidden).  Even if written permission were obtained from Sharp, would they really allow reproduction and modification without any attribution whatsoever?


Sorry for any hostility in this post, but annoyance brings out the nit-picky nitwit in me.

[레벨:30]ROBOTIS

2011.03.14 15:49:28
*.112.9.210

Hello NaN,

 

I understand that you are frustrated, and I apologize for not being able to help obtain the information you need.

http://www.robotis.com/xe/21127 : was NOT replied by us.

http://www.robotis.com/xe/21481 : was replied by us.

 

Currently, for all replies, you’ll see the 30 marked in RED next to ROBOTIS.

In the past, we did not have this done properly, so other people used the same ID as we did.

I believe this is what caused the confusion for the misunderstanding.

 

As for the datasheet, the specifications on the DMS sensor are all the same.

The only change implemented was the back case to make it compatible with our products.

 

ROBOTIS

 

 

NaN

2011.03.15 00:20:35
*.145.236.75

In 2008...

A hapless user requested the part numbers for the Dynamixel Molex connectors...

A representative of Robotis directed the user to pages 5~6 of the AX-12+ datasheet (the crimping process and cable polarity are on pages 5~6, but the part numbers are listed on page 36).

A helpful user then directly posted the part numbers under the Robotis handle.


In 2009...

Another hapless user requested the part numbers for the Dynamixel Molex connectors...

A representative of Robotis denied being able to release the part numbers (even after they had already been released by both a representative of Robotis and another user).


In 2011...

Out of annoyance I posted the Dynamixel Molex part numbers and asked for confirmation from Robotis.

A representative of Robotis confirmed the correctness of those posted part numbers as if the release of said part numbers was never restricted (in direct contradiction of the 2009 post by a representative of Robotis).


I am not confused, I am pissed.




As to the SHARP sensor, I understand the sensor has been modified for your purposes.  The point I have been trying to make is simply "did you acquire written permission from SHARP to use and modify the graphs from the datasheet without declaring said graphs as property of SHARP (as per the legal statement at the end of the datasheet)?"

[레벨:30]ROBOTIS

2011.03.15 15:07:08
*.112.9.210

Dear Nan,

 

Our apologis again for this inconvenience.

I will check with our tech guys to see which information we can release and can not release.

Also, we will try to open these information in favor of our users.

I understand how frustrating it can be from a customer's perspective.

(All information which we can release will be reflected on our e-Manual.)

 

As for the SHARP sensor issue, we will look into this as I am personally not a tech person.

Thank you for pointing this out.

 

ROBOTIS.

NaN

2011.03.15 16:17:21
*.145.236.75

I know I am not the most pleasant of individuals even on the best of days, and so I wish to apologize for the aggressiveness of my comments the past several days.  My behavior has been uncalled for, as there are far better ways to voice my annoyance than the excessive sarcasm and hostility I have displayed.  I am sorry.

[레벨:30]ROBOTIS

2011.03.15 16:25:34
*.112.9.210

Nan,

 

You have pointed out some important factors which need to be clarified so, we understand and appreciate your comments.

We value our user's comments because this helps us to better support and fulfill the needs for them and to grow into a better company.

 

We will be ears when we need to. Thank you.

 

ROBOTIS

[레벨:30]ROBOTIS

2011.11.03 15:44:11
*.112.9.210

Information for crimps (3P and 4P) can be found at the link below. (5263PBT9)

http://www.molex.com/molex/products/listview.jsp;jsessionid=twKGHXwjhX6+lKcjsJmUUA**.node0**.node1?query=5264&channel=Products

 

This is as of November 02, 2011.

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [NOTICE] Please read before posting. ROBOTIS 2013-04-02 2117
» CM-5 audio connector [10] NaN 2011-03-08 2502
466 AX-12 stop working after the first run [2] aee 2011-03-05 2234
465 EX-106+ for RX-64 replacement (URGENT) [1] a4subram 2011-03-05 1592
464 RX-64 voltage regulator model [1] a4subram 2011-03-05 1465
463 Static friction too high EX-106+ [1] anton 2011-03-04 1572
462 Spare DMS cables (3p-dms-5p-cable) [1] aprendiendo 2011-02-23 1797
461 EX-106+ joint mode angle limits [3] anton 2011-02-21 2261
460 USB2 Dynamixel problem [2] centar 2011-02-18 1829
459 bioloid premium kit not clamp [3] imt.lmzamora 2011-02-15 3937
458 Installing with Windows 7 [2] chandra 2011-02-04 2161
457 Improvement suggestion [1] Henry 2011-02-03 1625
456 Dynamixel RX-28 and Matlab [4] Ad_Lab 2011-02-02 2324
455 New Bioloid user. I keep getting the "Found incorrect jump label!"... file [4] Tom 2011-01-30 3894
454 Position accuracy not clear [4] Henry 2011-01-25 2352
453 Zig-100 [1] marinekaizer 2011-01-16 1722
452 Upgrade humanoid robot [1] James 2011-01-14 1916
451 Testing multiple motion pages [1] David Herman 2011-01-12 3859
450 AX-12 no reply but LED twinkls [8] FelixZhu 2011-01-11 2609
449 instruction/return packet [1] s 2011-01-07 1733
448 RC-100 IR issue after CM-510 firmware update [2] jerome 2011-01-06 1920

XE Login