2011 RoboCup humanoid competition winner, DARwIn-OP

조회 수 6562 추천 수 0 2011.07.13 10:54:47

2011 RoboCup humanoid competition winner, DARwIn-OP

 

The annual 2011 RoboCup competition was held in Istanbul, Turkey July 5th~11th.

 

DARwIn-OP wins first place in the humanoid kid-size league!

DARwIn-OP is an open platform humanoid robot with infinite possibilities.

Click! DARwIn-OP’s Competition (Finals) Video

 

robocup_cap_01.jpg

http://sourceforge.net/projects/darwinop/

 

 

Adult-size league winner CHARLI uses DYNAMIXELS 100%.

CHARLI also won the prestigious best humanoid award and takes home the Louis Vuitton Cup!

Click! CHARLI’s Competition (Finals) Video

 

charli_05.jpg

 

 

 

 

 

첨부
엮인글 :
http://www.robotis.com/xe/67087/9f2/trackback
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [NOTICE] FAQ [레벨:30]ROBOTIS 2012-06-29 5918
공지 [Update] ROBOPLUS v1.0.30.0. [레벨:30]ROBOTIS 2012-11-27 4530
공지 [DARPA] ROBOTIS - Proud member of Team THOR for DRC imagefile [레벨:30]ROBOTIS 2012-11-27 3517
공지 [2013 ICRA]Schedule for DARwIn-OP Humanoid Application Challenge imagefile [레벨:30]ROBOTIS 2013-04-30 488
35 [ROBOCUP 2012] Special Offer imagefile [레벨:30]ROBOTIS 2011-12-19 4357
34 [FIRA 2012] Special Offer imagefile [레벨:30]ROBOTIS 2011-12-08 3988
33 [ICRA 2012] DARwIn-OP Humanoid Application Challenge imagefile [레벨:30]ROBOTIS 2011-11-16 6693
32 [UPDATE] ROBOPLUS ver 1.0.23.0. [레벨:30]ROBOTIS 2011-08-24 4147
31 [ROBOFEST] Hexapod Sumo Robot Camp & Competition. [레벨:30]ROBOTIS 2011-08-08 4441
» 2011 RoboCup humanoid competition winner, DARwIn-OP imagefile [레벨:30]ROBOTIS 2011-07-13 6562
29 DARwIn-OP Simulator Released: Webots 6.4.0 imagefile [레벨:30]ROBOTIS 2011-06-28 5268
28 [FORBES] Me And My Robot by Elizabeth Woyke imagefile [레벨:30]ROBOTIS 2011-05-06 5668
27 [DARwIn-OP] Open Platform Humanoid Project imagefile [레벨:30]ROBOTIS 2010-12-14 6289
26 [ROBOT MAGAZINE] Robotis Ollo Education Series Robots imagefile [레벨:30]ROBOTIS 2010-10-01 6218
25 [AX-12+] Nokia N8 TV ad - It's not technology, it's what you do with it. movie [레벨:30]ROBOTIS 2010-09-13 5559
24 [BIOLOID] DUROYAL COMMERCIAL IN TAIWAN imagemoviefile [레벨:30]ROBOTIS 2010-08-09 6239
23 [POPULAR SCIENCE] The Loneliest Humanoid in America imagefile [레벨:30]ROBOTIS 2010-08-05 4180
22 [ICRA 2010] DYNAMIXEL will move on imagefile ROBOTIS 2010-05-07 6342
21 [e-Manual] Got Questions? We have Answers! ROBOTIS 2010-05-04 4051
20 [OLLO] Kids Tech Review imagemovie ROBOTIS 2010-04-08 4903
19 [DYNAMIXEL] Intel Demonstrates Hexapod by UA movie ROBOTIS 2010-03-26 5646
18 RoboPlus Ver. 1.0.15.0 is now downloadable from the data thread. ROBOTIS 2010-01-20 5710
17 [ROBOTIS] Find our products! movie ROBOTIS 2009-09-18 5816
16 [OLLO] OLLO ? Kids Robotic Action Kit imagefile ROBOTIS 2009-09-16 4467

XE Login