질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

AX-12 Interface to PC Serial RS232 and PIC Microcontroller

조회 수 4619 추천 수 0 2007.06.27 09:16:51
acjacques *.37.242.200
Dear Friends;
I need information how to control AX-12 (TTL) from serial port of PC (RS232). What are the voltage levels required ? True RS232 from PC is is +12V = bit OFF and -12V = bit ON. Is the AX-12 +5V bit ON and 0V bit OFF ? Or inverted ? Does someone have a schematic of an interface ? I would also
like to see an snippet of BASIC code like PicBasic or BasicStamp.
Thanks for any help.

댓글 '1'

ROBOTIS

2008.08.28 15:14:34
*.238.207.56

Hi, friend.

Thank you for waiting.

I believe you are talking about the RS232 level.
As you are aware the RS232 level is an inversed signal(with level changed) of a general serial communication port(UART).
문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수sort
23580 Broken CM-2plus [2] Emz 2008-08-14 16807
23579 AX12+ return time delay [1] [1] Emz 2008-07-30 11566
23578 Programming Bioloid in C/C++ [8] [8] MasterSage50307 2008-08-27 10105
23577 Code Vision & WinAVR [1] Arman 2008-10-15 9964
23576 Vista [5] JIYIMI 2007-08-06 8533
23575 Interfacing Dynamixel Modules with RS232 [1] MasterSage50307 2009-05-04 7766
23574 RX-64 and 28 not interfacing with DynamixelManager [1] vikas 2009-04-09 6850
23573 RC-100 & RC-100Z [3] stamanol 2008-10-26 6676
23572 AX-12 Farmware Lost and Gear [3] homunet 2008-09-16 6647
23571 Continuous mode, low speed with great torque ?! [2] SIel 2008-08-06 6588
23570 Not able to run Behaviour Control Prog in User account [1] David 2008-08-07 6461
23569 Robot Motion: Read from Robot Failed! [4] cpc71783 2008-11-29 6360
23568 Bioloid PUPPY Squealing Servos [4] massimo 2007-08-13 6247
23567 USB2Dynamixel SDK and MatLab [1] MikeG 2009-06-02 6164
23566 about WinAVR [2] micky 2008-10-01 5792
23565 Urgent Help (Cannot Detect AX-12+) file [1] [8] oMi 2011-05-23 5786
23564 Problems getting set up with my new AX-12A [2] [10] Alaina Hardie 2011-11-30 5662
23563 Both CM-5 No Longer Working With Behavior Control Program [1] Jon 2008-11-21 5537
23562 RX-28 Servo Gets COMM_RXTIMEOUT Error image [3] [8] Chris 2010-11-05 4888
23561 holding torque [1] dave 2009-09-03 4883

XE Login