RC-100A
ZIG-110A set (optional)
BT-110A set (optional)
RC-100A
ZIG-110A set (optional)
BT-110A set (optional)
RC-100A
ZIG-110A set (optional)
BT-110A set (optional)
Manual
Workbook (16 sample robots)
Quick Start (3 robots)
e-manual (26 robots)
Quick Start (1 robot+Gripper)
e-manual
Usage
Education (School) Competition
Education(School/Univ.)
Competition/Entertainment
Competition(School/Univ.)
Entertainment
Purchase
You can build any kinds of robot with Dynamixel, a robot servo motor from ROBOTIS Co., Ltd., (provided in Bioloid Premium kit) The Assembly manual for 29 example robots and programs are included.
Required parts to build a robot are all included in Bioloid Premium kit, you can immediately build your own robot system.
Bioloid includes gyro sensor, DMS, and multi-channel wireless expendable remote controller. (Based on Premium Kit) Please make sure that it is easy to insert and take out the batteries; the cables are arranged safely;
it has outstanding compatibility.
① Excellent walking humanoid (Self-Adjusts posture while walking)
② Various sensors including Gyro, DMS and IR
③ RC-100A(Remote Controller) is included (IR-default, Zigbee/Bluetooth-optional)
④ C-style programming & motion teaching with RoboPlus S/W (USB interface included)
⑤ Semitransparent humanoid skin for customization
⑥ Digital packet communication with daisy chain topology
⑦ Build various robots through versatile expansion mechanism
- CM-530 Main Controller (ARM Cortex M3 / 32bit) x 1pc
* CPU : ARM Cortex (32bit)
* Internal I/O Device : 6 button, MIC, Temperature Sensor, Voltage Sensor
* External I/O Device : OLLO Compatible 5pin I/O port x 6
AX/MX-Series DYNAMIXEL Connector x 5
- DYNAMIXEL AX-12A (Robot Exclusive Actuator) x 18pcs
* Stall Torque : 1.5N.m (at 12V, 1.5A)
* No Load Speed : 59PRM (at 12V)
- Gyro Sensor (2 Axis) x 1 pc
- DMS x 1 pc
- IR Sensor x 2 pcs
- RC-100A (Remote Controller) x 1 pc
- Head & Chest Skin x 1 set
- LIPO Battery (11.1V, 1000mA/PCM) x 1 pc
- LIPO Balance Battery Charger
- SMPS for External Power (12V, 5A)
- Screw Driver, Cable Holder
- Mini USB Cable
- Plastic Frame Set
- QuickStart Book
- RoboPlus Software CD