With Bioloid, you can create any types of robots inspired by all living creatures.
Bio + All + Droid = BIOLOID


Bioloid is an educational robot kit which you can learn the basic of sturctures and principles of robot joints and expand its application to the creative engineering, inverse kinematic, and kinetics. It is also for hobbyists who enjoy building customized robots, and is the most frequently used robot kit for whom participate in various robot competitions.
Description Bioloid STEM Bioloid Premium Bioloid GP
Main Image


Main
Controller
CM-530 CM-530 CM-530
DYNAMIXEL
(servomotor)
AX-12W : 2EA
AX-12A : 4EA
AX-12A : 18EA AX-12A : 6EA(Upper Body),
2EA(Gripper), AX-18A :10EA(Lower Body)
Sensor

IR-Array, IR Sensor

GYRO, DMS, IR GYRO, DMS
S/W RoboPlus RoboPlus RoboPlus
Power 6x "AA" or "LR6" LIPO 11.1V, SMPS 12V 5A LIPO 11.1V, SMPS 12V 5A
Remote
Control
RC-100A
ZIG-110A set (optional)
BT-110A set (optional)
RC-100A
ZIG-110A set (optional)
BT-110A set (optional)
RC-100A
ZIG-110A set (optional)
BT-110A set (optional)
Manual Workbook (16 sample robots) Quick Start (3 robots)
e-manual (26 robots)
Quick Start (1 robot+Gripper)
e-manual
Usage Education (School) Competition Education(School/Univ.)
Competition/Entertainment
Competition(School/Univ.)
Entertainment
Purchase
Bioloid robot parts can be assembled into any shape of robot you wish to build.
You can follow the provided instructions to build example robots, or customize and build your own robot that you’ve seen on television or in movies. With your idea and passion, a robot that you’ve dreamt of will come true.
RoboPlus is an icon-type, C language-based, and easy-to-use software for users who do not understand computer program languages. The motions and behaviors of robots can be programmed and managed with the software. The users can learn the structure and the grammar of C language eventually while using RoboPlus.
In addition, various C language program examples are provided for experts.
Bioloid is used as the most valuable educational tool for robot classes in secondary schools, robot-related experiments and creative engineering classes in university labs. You can also participate in robot competitions, games, and robot performances with Bioloid for entertainment purspose.
NO. 1 in the multi-joint robot market of the world!
Bioloid is used as an educational robot kit in more than 200 schools and 300 academic institutes in Korea, and has been sold more than 150 countries in the world. Bioloid represents the robot kit that help actualize the dream of building robot for thousands of robot fans.

XE Login