Do-it-yourself Educational Robot Kit,
which includes everything you need for making robots.
Design, build and program your own walk of life!
Build various robots using Bioloid which is upgraded with powerful humanoid functions and software!
Bioloid, the most advanced robot system equipped with gyro sensor, IR sensor, and DMS sensor
Dynamixel and Controller for External Expansion Sensor CM-510
World wide Bioloid
Check this out!
Bioloid includes gyro sensor, DMS sensor, and multi-channel wireless expendable remote controller. (Based on Premium Kit) Please make sure that it is easy to insert and take out the batteries; the cables are arranged safely;
it has outstanding compatibility.
RoboPlus(exclusive robot software)and C Language Solution
RoboPlus is an icon-type, C language-based, and easy-to-use software for users who do not understand computer program languages. The motions and behaviors of robots can be programmed and managed with the software.
The users can learn the structure and the grammar of C language eventually while using RoboPlus. In addition, various C language program examples are provided for experts.
The Optimal Material for Robot Class
It is the most suitable educational kit to be used for the classes and team projects in secondary schools and universities.
Powerpoint materials for weekly class are provided. (For Educational Bioloid)
Types of Bioloid Kit
Bioloid Premium Kit
It is the upgraded and latest version of Bioloid Comprehensive Kit
[Composition]
-CM-510 (Main Controller): 1 piece
* CPU: ATMEGA 2561
* Internal I/O Device: 6 buttons, Mic, Temperature sensor, and Voltage Sensor are included
* Expertal I/O Device: GP I/O & 6 of 5P I/O port for analog sensor installation
AX-Series Dinamixel connector: 5 pieces
* Mode Display & AUX LED
- Robot Exclusive Servo Dynamixel(AX-12+): 18 pieces
- 2-spindle Gyro Sensor: 1 piece
- DMS Sensor: 1 piece
- IR sensors: 2 pieces
- RC-100(Remote Controller): 1 piece
- Skin Set for Humanoid
- Li-Po Battery (11.1V, 1000mA/PCM) : 1 piece
- Battery Charger
- USB2Dynamixel
- Quick Start Book (3-types of humanoid robot examples are provided)
- Screw Driver, Cable Holder
- RoboPlus CD
[Merits]
1) Excellent walking humanoid (Self-Adjusts posture while walking)
2) Various sensors including Gyro, Distance, and IR
3) RC-100(Remote Controller) is included (IR-default, Zigbee-optional)
4) C-style programming & motion teaching with RoboPlus S/W (USB interface included)
5) Semitransparent humanoid skin for customization
6) Digital packet communication with daisy chain topology
7) Build various robots through versatile expansion mechanism
Bioloid Comprehensive Kit
The users can build 26 types of robots, from a simple crossing gate robot to spider and humanoid robots and program the examples so that they can learn more about robot programming. (It includes the contents of Bioloid Beginner Kit)
[Composition]
- CM-5 (Main Controller) : 1 pcs
- AX-12+ (Robot DC Servo Module) Dynamixel
: 18 pcs
- AX-S1 (Robot Sensor Module) : 1 pcs
- SMPS for external power (12V, 5A) : 1 pcs
- Rechargeable Batteries
(9.6V, Ni-MH AAtype×8) : 1 pcs
- Full Set of Frame
- CD with Software
- Assembly Manual (Quickstart)
Robots in Comprehensive Kit (Click the pictures below to see videos)
Bioloid Beginner Kit
The users can build and operate 14 types of robots so that they can learn more about robot programming.