RoboPlus v1.0.26.0 (Jan. 31, 2012) - ENG Version

SOFTWARE 조회 수 2036 추천 수 0 2012.02.01 15:13:25

RoboPlus Update Notice

 

 

ROBOPLUS (robot exclusive software for ROBOTIS products) has been updated!

**Update Date : January 31st, 2012)

** Version: v1.0.26.0

 

 

> Wizard

- Firmware for MX-64 and MX-106 added.

- Firmware for MX-28 changed (P gain and D gain address switched)

- Restoration and update of MX series firmware

- Fixed auto window closing error during DXL search



>Task

- Added current measuring value for MX actuator

- When downloading .tsk file, it is recommended to check the controller firmware and update via Manager if it's outdated

- Address for MX actuators P gain and D gain swtiched

- File version upgraded from 2.04 to 2.05. (Auto fixes address in older version files)

- Fixed Compiler error during use of precision tire for the CM-530

- Fixed error for the CM-100A's IR sensor array's constant display


 

>Motion

- Fixed display of the resolution of the MX-64 and MX-106 showing at 1024

- Changed controller's min. version

 

 

>Manager

- Added process for MX-64 and MX-106

- Changed firmware for CM-5 / CM-510 / CM-530 / CM-700

- Fixed error for lanuage display issues

- Fixed error of controller connection when not in "Ready" status

- Fixed error during serial port elimination during movement

 

* Must be pre-installed

- .Net Framework 3.5 or better (Included starting with Windows Vista)

- Windows Installer 3.1 or better (Included in Windows XP SP3 or better)

 

* Required System Specifications

- OS: Windows XP SP2 or better/Vista/7 (32/64bit)

- Supports graphic card’s 3D acceleration (For 3D function in the RoboPlus Motion)

 

 

[DOWNLOAD]

> *.Net Framework Included Version <- Click

- File size : 406MB

- Includes .Net Framework: Installs in PCs without internet

- Same software as in the CD

 

> *.Net Excluded Version <- Click

- File size : 158MB

- Does not include the .Net Framework: Installs in PCs with internet

 


댓글 '4'

NEPLES

2012.02.18 00:21:10
*.227.203.52

Do you have RoboPlus for Mac ?


Thank You

[레벨:30]ROBOTIS

2012.02.22 10:57:14
*.112.9.210

Neples,

 

No, I'm afraid RoboPlus is not yet compatible with MAC.

We have this in our plans/schedule, but will take some time.

 

ROBOTIS

coachoutlet

2012.05.16 11:24:45
*.26.223.28

First you have to search online and coach outlet online watches in your local phone book Centre you can get more information. Coach outlet store is everywhere, coachoutlet especially in the bustling metropolis. Coach bags can be exciting, but buying one is expensive. coach wallets on sale Everyone wants to be a fashion leader, but how can it come true? Coach is a sign of fashion; of course, coach outlet wallets it is the first choice for many women. Everyone wants to make a fashion statement, but not everyone afford to do so. coach outlet wallets Coach outlet store can give you the lowest price, but you can get unforgettable the same quality of products, coach sunglasses and their good after-sales service. Secondly,the stores you visit to coach outlet online sale checkout clearance rack and see if you want it. It is best to find the lowest prices to see whether something captures. coach wallets You will be surprised to know that these bags are up to 70% to make the original price. Your goals should be saving money, coach outlet on ebay but you also want to buy beautiful bags and try to avoid buying ugly bags. Here you will find some shops to choose from coach outlet watches and there is no reason for a bag to settle that less of what you want. Anyway, save your time in the store search coach outlet and see what to find the best deal. In a regular business coach store, you will be able to coach outlet online sale have average 30-50% discount on the regular retail price. Get the coach coupon from outlet onlineSome stores hold activities to thank for customers. It will provide customers a certain types of coupons such as $5, $10 $15 and so on. coach coach outlet sunglasses They can register their site to get registered to coach coupon, I'm sure if you join in activists, coach outlet gilroy you may have more virtue or discounts or gifts.coach wallets 

tory burch outlet

2012.05.17 11:46:14
*.17.19.189

Linlinying20120517 AFrom

Coach Store Online

to designer

Louis Vuitton Outlet

wear and special occasion dresses such as

Coach Purse Outlet

, you can find a whole lot of

Coach Purses Outlet

meant solely for

Coach Store Online Outlet

being sold these days. Fashionable

Coach Outlet Stores

around the world are reaching out for

Louis Vuitton Handbags

as well as stylish

Louis Vuitton

for their

Coach Outlet Store Online

these days. Gone are the days when

Coach Purses

used to dress up in dull

Coach Outlet Store

. An entire assortment of

Coach Purse

is available these days in a wide range of

Coach Outlet

,

Louis Vuitton Purses

,

Louis Vuitton Outlet

and

Coach Outlet Online

. Bright and happy

Coach Handbags

seem to be the flavor of the

Coach Outlet Handbags

. A little girl in a

Coach Outlet Store Online

and with a bright

Coach Bags

and a

Coach Online Outlet Store

would always look

Coach Store Online

문서 첨부 제한 : 0Byte/ 140.00MB
파일 제한 크기 : 140.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 SOFTWARE RoboPlus v1.0.28.0 (April 27, 2012) -JAPANESE Version [레벨:30]ROBOTIS 2012-04-30 267
공지 SOFTWARE RoboPlus v1.0.28.0 (April 27, 2012) - ENG Version [레벨:30]ROBOTIS 2012-04-30 929
27 SOFTWARE RoboPlus v1.0.27.0 (March 7, 2012) -JAPANESE Version [6] [레벨:30]ROBOTIS 2012-03-08 542
26 SOFTWARE RoboPlus v1.0.27.0 (March 7, 2012) - ENG Version [레벨:30]ROBOTIS 2012-03-08 1976
» SOFTWARE RoboPlus v1.0.26.0 (Jan. 31, 2012) - ENG Version [4] [레벨:30]ROBOTIS 2012-02-01 2036
24 SOFTWARE RoboPlus v1.0.26.0 (JAN. 1, 2012) -JAPANESE Version [레벨:30]ROBOTIS 2012-02-01 760
23 SOFTWARE RoboPlus v1.0.25.0 (Dec. 26, 2011) -JAPANESE Version [레벨:30]ROBOTIS 2011-12-28 1023
22 SOFTWARE RoboPlus v1.0.25.2 (Dec. 26, 2011) - ENG Version [레벨:30]ROBOTIS 2011-12-27 2592
21 SOFTWARE RoboPlus v1.0.24.0 (Dec. 19, 2011) -JAPANESE Version [레벨:30]ROBOTIS 2011-12-20 952
20 SOFTWARE RoboPlus v1.0.24.0 (Dec. 19, 2011) [레벨:30]ROBOTIS 2011-12-20 1541
19 MANUAL 「資料」DARwIn-OP ARM のカスタマイジング [레벨:30]ROBOTIS 2011-11-21 967
18 SOFTWARE RoboPlus Update(JAPANESE Version)-8/11 [1] [레벨:30]ROBOTIS 2011-08-24 1478
17 EXAMPLE [BIOLOID PREMIUM] Dance Files [1] [레벨:30]ROBOTIS 2011-07-21 2189
16 SOFTWARE RoboPlus Update (ENGLISH Version) - 8/11 [레벨:30]ROBOTIS 2011-01-17 10903
15 SOFTWARE RoboPlus Update(JAPANESE Version) [레벨:30]ROBOTIS 2011-01-17 4395
14 MANUAL [BROCHURE] DARwIn-OP file [레벨:30]ROBOTIS 2010-12-13 4516
13 FIRMWARE CM-2+ Firmware file [1] [레벨:30]ROBOTIS 2010-10-29 2947
12 DRAWING 3D DRAWINGS (RX-28, RX-64, EX-106) file [레벨:30]ROBOTIS 2010-08-30 3953
11 EXAMPLE Assembly links for OLLO + BIOLOID [레벨:30]ROBOTIS 2010-08-23 3915
10 MANUAL Links to Manual [레벨:30]ROBOTIS 2010-08-19 5835

XE Login