JohnW

2011.07.24 05:37:34
*.11.57.30

Hello,

 

I have also posted this message in another post in the forum.

 

The link for the files for Hoot took me to the main Robotis web page.

The link for the files for Tell Me are the files for Hoot. ( 42938 )

 

The files for Tell Me should read

http://www.robotis.com/xe/guide02_ko/42934

 

I downloaded the zip folders and extracted them.

There are 3 files in each unzipped dance routine.

A PDF file, the motion file, and the task code.

 

The PDF files I copied and pasted into babelfish to translate from Korean to English.

I then copied the translated files into notepad and cleaned them up and saved them.

They basically tell you to press the '2' button on the remote to start the dance routine

and then lists the motion page numbers and which dance steps they perform.

 

The motion files work as is.

 

As for the task files, they are all basically the same except for the motion page numbers to run the dance routines.

They also run as is  ( although the name for the variable ReceivedData is not in English ).

I  edited lines 8 & 9 in them for each dance routine.

I changed line 8 to say ReceivedData = Remocon RXD ( there is a remote icon before the word Remocon ).

and line 9 to say If ( ReceivedData == 2 ) ( there is a remote icon before the 2 in the task program ).

But again, it is not necessary.

List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 DRAWING Links to Drawings image [레벨:30]ROBOTIS 2010-08-19 22688
» EXAMPLE [BIOLOID PREMIUM] Dance Files file [1] [레벨:30]ROBOTIS 2011-07-21 11100
공지 MANUAL Links to Brochures [레벨:30]ROBOTIS 2012-08-07 5462
공지 SOFTWARE RoboPlus v1.0.30.0 (November 22, 2012) - ENG Version [레벨:30]ROBOTIS 2012-11-23 7629
공지 SOFTWARE RoboPlus v1.0.30.0 (November 22, 2012) - JAPANESE Version [레벨:30]ROBOTIS 2012-11-23 3119
29 SOFTWARE RoboPlus v1.0.29.0 (August 14, 2012) - JAPANESE Version [레벨:30]ROBOTIS 2012-08-17 3059
28 SOFTWARE RoboPlus v1.0.29.0 (August 14, 2012) - ENG Version [레벨:30]ROBOTIS 2012-08-16 7871
27 SOFTWARE RoboPlus v1.0.28.0 (April 27, 2012) - ENG Version [레벨:30]ROBOTIS 2012-04-30 7979
26 SOFTWARE RoboPlus v1.0.28.0 (April 27, 2012) -JAPANESE Version [레벨:30]ROBOTIS 2012-04-30 3671
25 SOFTWARE RoboPlus v1.0.27.0 (March 7, 2012) -JAPANESE Version [레벨:30]ROBOTIS 2012-03-08 4039
24 SOFTWARE RoboPlus v1.0.27.0 (March 7, 2012) - ENG Version [레벨:30]ROBOTIS 2012-03-08 6532
23 SOFTWARE RoboPlus v1.0.26.0 (Jan. 31, 2012) - ENG Version [2] [레벨:30]ROBOTIS 2012-02-01 6403
22 SOFTWARE RoboPlus v1.0.26.0 (JAN. 1, 2012) -JAPANESE Version [레벨:30]ROBOTIS 2012-02-01 4198
21 SOFTWARE RoboPlus v1.0.25.0 (Dec. 26, 2011) -JAPANESE Version [레벨:30]ROBOTIS 2011-12-28 4701
20 SOFTWARE RoboPlus v1.0.25.2 (Dec. 26, 2011) - ENG Version [레벨:30]ROBOTIS 2011-12-27 7374
19 SOFTWARE RoboPlus v1.0.24.0 (Dec. 19, 2011) -JAPANESE Version [레벨:30]ROBOTIS 2011-12-20 4642
18 SOFTWARE RoboPlus v1.0.24.0 (Dec. 19, 2011) [레벨:30]ROBOTIS 2011-12-20 5624
17 MANUAL 「資料」DARwIn-OP ARM のカスタマイジング [레벨:30]ROBOTIS 2011-11-21 3517
16 SOFTWARE RoboPlus Update(JAPANESE Version)-8/11 [레벨:30]ROBOTIS 2011-08-24 4529
15 SOFTWARE RoboPlus Update (ENGLISH Version) - 8/11 [레벨:30]ROBOTIS 2011-01-17 15447
14 SOFTWARE RoboPlus Update(JAPANESE Version) [레벨:30]ROBOTIS 2011-01-17 8298

XE Login