Dynamixels that have unique ID are controlled by Packet communication on a bus. They support network of TTL, RS 485 etc. according to model
Wiring is simple because it is linked by Daisy Chain
LED and Shut-down (Torque-off) functions can be set regarding high temperature, overload, overvoltage, and low voltage
There are compliance margin and slope control functions.
Uses PID Gain Control, Proportional Gain, Integral Gain, Derivative Gain for control (MX series)
Torque can be set up by 1024 steps from maximum Torque to free run state.
Its efficiency is high because it runs by high voltage and it improves stability of robot system that is formed by Dynamixel because current consumption is low.
The setting and the programming of Dynamixel can be done easily using RoboPlus.
It makes the users possible to develop their own firmware.
It is a standard programming library to develop S/W controls Dynamixel.
It is a standard programming library to develop S/W communicates with RoboPlus Task with RoboPlus Task code.