Name : NRX-28 (Version 1.2)
Designer : 동준명 & Friends

Main Module - RX-28 - 22pcs
Main Material - Aluminium 5052 , G-10 , Carbon Fibre
Battery - 11.1V Li-po 2200mah
Controller - CM-2 / Meggy 256 + Zig100
Height - 400mm
Width - 210mm
Fat - 140mm
Robot Dry Weight - 2.2kg
Full Battle Weight - 2.8kg
Status - Pre Production Photos (80% complete)