질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

Dynamixel Wizard

조회 수 2264 추천 수 0 2012.02.27 18:22:27
Alexey *.178.214.217

Hi, I have a problem with the connecting motors, I started making crossing gate, and on the second page, there was instruction how to centrelize motor.

1 I connected USB2DYNAMIXEL

2 I connected 3pin cabel to USB2DYNAMIXEL and to motor

3 Switched power mode to TLL

4 I entered ROBOPLUS----->   Dynamixel wizard -----> I selected port, ----->open port---> basic search

As Result none of Dynamixels were found,

What is mistake& Can you help me?


댓글 '1'

[레벨:30]ROBOTIS

2012.03.05 13:57:12
*.112.9.210

Hi Alexey,

1) You will need to supply external power to the DXL in order for it to be detected.

Other than the USB2DXL, did you supply power via the controller or other external power source?

2) The DXL must each have different ID numbers. No duplicate IDs.

You can verify this by connecting one at a time.

http://support.robotis.com/en/techsupport_eng.htm#product/auxdevice/interface/usb2dxl_manual.htm

 

What are you referring to on the second page?

The DXL Wizard is normally used to testing or setting.

If you are referring to our example robots, please download the RoboPlus Taks file to your controller.

Please make sure you are using the proper program.

 

ROBOTIS

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
666 USB2Dynamixel [1] bi 2012-04-09 1465
665 communicating usb2dynamixel with matlab image [2] alasi89 2012-04-05 1694
664 questions about read the Present Position in every 20 milisecond [1] ll 2012-04-05 1794
663 USB2Dynamixel and other serial devices [1] Saurya 2012-04-04 4068
662 Present Voltage error on MX-28 (Firm.30) [2] Yannis 2012-04-03 1832
661 What do the serial function in embedded c mean [1] yang1988 2012-03-29 1538
660 RoboPlus Motion not working with CM-5 [3] aprendiendo 2012-03-25 1806
659 Dynamixel ex106+ initial baudrate [1] Yaroslav 2012-03-22 1714
658 Bioloid Premium - Zigbee Questions [3] BenW 2012-03-22 2583
657 Overload Error on MX-28 [7] Aneoshun 2012-03-21 2552
656 Zig2Serial and ZigBee [1] Yulia 2012-03-20 1970
655 Setting goal position on MX-28 [2] prounds 2012-03-15 1903
654 How can I download my own .hex into the CM-700 via Robotplus Te... [7] hou zhenyu 2012-03-14 2135
653 Communication distance [1] David 2012-03-14 1668
652 Darwin Constant Improper Shutdown [1] Ahmad 2012-03-14 2112
651 How To Correct Alarm Error [1] Sri 2012-03-11 2065
650 Compliance / Punch on MX-28 [1] prounds 2012-03-11 2015
649 MX 106 and MX 64 estimated release date [1] yaro 2012-03-01 1924
» Dynamixel Wizard [1] Alexey 2012-02-27 2264
647 CM-510 motion names got junk characters on upgrade to Total Articles ... file [2] Deepak 2012-02-26 3389

XE Login