질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

How To Correct Alarm Error

조회 수 2078 추천 수 0 2012.03.11 04:23:25

Hi,

   I am a newbie to robotics and Dynamixel.


My setup: AX-12A, USB2Dynamixel and SDK based programing.


On any error condition when the RED LED blinks, how does one correct the servo & recover from the error.

My AX-12 does not respond to further changes in goal position. So how does one make the AX-12 correct itself from this error and go to a new goal position?



thanks

Sri


Can someone from ROBOTIS look into my query and answer?



댓글 '1'

[레벨:30]ROBOTIS

2012.03.13 15:24:30
*.112.9.210

Hi Sri,

 

The error type are listed in the Alarm Shutdown in the Control Table.

The Overload Error and Overheating Error are active on default.

You can set the temperature by adjusting the value of address OxOb.

When an error occurs, the LED blinks/flickers and the torque becomes loose.

 

The reason why it becomes loose is the value of 0x34 and 35 are set at 0.

Eliminate the cause of the error when the error occurs, and reset the torque limit of 0x34 and 35.

 

ROBOTIS

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [NOTICE] Please read before posting. ROBOTIS 2013-04-02 1855
670 Serial Communication [1] David 2012-04-18 1709
669 MX28 set baud rate error ... [1] emad 2012-04-18 1711
668 CM-700 and my own MCU [3] hou zhenyu 2012-04-12 2138
667 Dynamixel wizard (RoboPlus v1.0.27.0; CM-700 firm. ver. 1.1968) - Unh... [6] kostas 2012-04-10 2111
666 USB2Dynamixel [1] bi 2012-04-09 1467
665 communicating usb2dynamixel with matlab image [2] alasi89 2012-04-05 1700
664 questions about read the Present Position in every 20 milisecond [1] ll 2012-04-05 1802
663 USB2Dynamixel and other serial devices [1] Saurya 2012-04-04 4110
662 Present Voltage error on MX-28 (Firm.30) [2] Yannis 2012-04-03 1836
661 What do the serial function in embedded c mean [1] yang1988 2012-03-29 1542
660 RoboPlus Motion not working with CM-5 [3] aprendiendo 2012-03-25 1813
659 Dynamixel ex106+ initial baudrate [1] Yaroslav 2012-03-22 1722
658 Bioloid Premium - Zigbee Questions [3] BenW 2012-03-22 2594
657 Overload Error on MX-28 [7] Aneoshun 2012-03-21 2560
656 Zig2Serial and ZigBee [1] Yulia 2012-03-20 1974
655 Setting goal position on MX-28 [2] prounds 2012-03-15 1907
654 How can I download my own .hex into the CM-700 via Robotplus Te... [7] hou zhenyu 2012-03-14 2144
653 Communication distance [1] David 2012-03-14 1671
652 Darwin Constant Improper Shutdown [1] Ahmad 2012-03-14 2118
» How To Correct Alarm Error [1] Sri 2012-03-11 2078

XE Login