질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

Setting goal position on MX-28

조회 수 1919 추천 수 0 2012.03.15 04:37:37
prounds *.151.171.10

When I try to set the goal position on the MX-28 I get only half the rotation.  This is both in my code and using the Dynamixel Wizard

 

I default to goal positon 2048, then alternately set it to 1 and 4095, which should give me approximately 360 degrees.  Instead, I get only 180 degrees.  In the dynamixel wizard, when I manually set the goal position to 1 or 4095, the motor still only rotates 180 degrees.

 

I have the CW angle limit set  to 0, the CCW angle limit set to 4095.

 

Any suggestions?

 


댓글 '2'

prounds

2012.03.16 02:41:57
*.151.171.10

One thing I found is that in the e-manual you have the P/I/D addresses as 26, 27 & 28 respectively, whereas in the dynamixel  wizard they are listedas  P=28, I = 27, D = 26.  When I used these addresses to set the  PID values the motion seems to be correct.

 

 

[레벨:30]ROBOTIS

2012.07.17 11:25:46
*.112.9.210

Thanks, prounds!

First of all, we apologize for any inconvenience caused by this and for the delayed follow-up on this.

We have updated our manual for this.

 

ROBOTIS

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [NOTICE] Please read before posting. ROBOTIS 2013-04-02 2119
667 Dynamixel wizard (RoboPlus v1.0.27.0; CM-700 firm. ver. 1.1968) - Unh... [6] kostas 2012-04-10 2128
666 USB2Dynamixel [1] bi 2012-04-09 1469
665 communicating usb2dynamixel with matlab image [2] alasi89 2012-04-05 1709
664 questions about read the Present Position in every 20 milisecond [1] ll 2012-04-05 1808
663 USB2Dynamixel and other serial devices [1] Saurya 2012-04-04 4217
662 Present Voltage error on MX-28 (Firm.30) [2] Yannis 2012-04-03 1847
661 What do the serial function in embedded c mean [1] yang1988 2012-03-29 1549
660 RoboPlus Motion not working with CM-5 [3] aprendiendo 2012-03-25 1829
659 Dynamixel ex106+ initial baudrate [1] Yaroslav 2012-03-22 1733
658 Bioloid Premium - Zigbee Questions [3] BenW 2012-03-22 2626
657 Overload Error on MX-28 [7] Aneoshun 2012-03-21 2577
656 Zig2Serial and ZigBee [1] Yulia 2012-03-20 1989
» Setting goal position on MX-28 [2] prounds 2012-03-15 1919
654 How can I download my own .hex into the CM-700 via Robotplus Te... [7] hou zhenyu 2012-03-14 2154
653 Communication distance [1] David 2012-03-14 1676
652 Darwin Constant Improper Shutdown [1] Ahmad 2012-03-14 2131
651 How To Correct Alarm Error [1] Sri 2012-03-11 2091
650 Compliance / Punch on MX-28 [1] prounds 2012-03-11 2030
649 MX 106 and MX 64 estimated release date [1] yaro 2012-03-01 1944
648 Dynamixel Wizard [1] Alexey 2012-02-27 2300

XE Login