질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

questions about read the Present Position in every 20 milisecond

조회 수 1793 추천 수 0 2012.04.05 21:15:46
 I am using the Dynamixels motors. Now, I have some questions in using RX-64 motors.  I need to read the data of the motor everytime I give the motor a motion command to see if the motor runs just like my expectation. When a command is sent to the motor via 485 bus, there will be 20 milisecond before another command sent to the motor. Is it possible to read the  Present Postion of the motor in 20 milisecond? If there will be some problem when I read the Present Postion everytime I give the motor a command.

댓글 '1'

Yannis

2012.04.05 23:45:42
*.118.131.17

I used a 400Hz (2.5ms) control loop (read angle - write angle) for 4 servos (2x EX-106+, 2xRX28)  (using syncWrite, 1MBps, 2us return delay) in order to have path tracking. Note, that is with an external uC (STM32), not from a PC. The communication takes aprox. 1.1ms for this setup. 

However the Present Load, even if you read fast enough it seems to be updated <20Hz..


문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
675 CM-510 digital sensors [4] [9] Benw 2012-04-25 2346
674 API Questions [1] Allie 2012-04-25 1510
673 ZigBee SDK to change the fuRemoteID? [1] Yanfu 2012-04-23 1452
672 Dynamixel and arduino [1] [7] lentin 2012-04-21 1672
671 Absolute Maximum AX-12 ratings [3] DavidJannke 2012-04-19 1617
670 Serial Communication [1] [9] David 2012-04-18 1702
669 MX28 set baud rate error ... [1] [8] emad 2012-04-18 1703
668 CM-700 and my own MCU [3] [9] hou zhenyu 2012-04-12 2131
667 Dynamixel wizard (RoboPlus v1.0.27.0; CM-700 firm. ver. 1.1968) - Unh... [6] [8] kostas 2012-04-10 2102
666 USB2Dynamixel [1] bi 2012-04-09 1464
665 communicating usb2dynamixel with matlab image [2] [8] alasi89 2012-04-05 1694
» questions about read the Present Position in every 20 milisecond [1] [9] ll 2012-04-05 1793
663 USB2Dynamixel and other serial devices [1] [8] Saurya 2012-04-04 4058
662 Present Voltage error on MX-28 (Firm.30) [2] Yannis 2012-04-03 1830
661 What do the serial function in embedded c mean [1] yang1988 2012-03-29 1538
660 RoboPlus Motion not working with CM-5 [3] [9] aprendiendo 2012-03-25 1805
659 Dynamixel ex106+ initial baudrate [1] [10] Yaroslav 2012-03-22 1712
658 Bioloid Premium - Zigbee Questions [3] [9] BenW 2012-03-22 2582
657 Overload Error on MX-28 [7] [8] Aneoshun 2012-03-21 2552
656 Zig2Serial and ZigBee [1] [8] Yulia 2012-03-20 1970

XE Login