질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

Problem with the USB2Dynamixel

조회 수 682 추천 수 0 2010.07.15 15:23:39

in continuity of our communication i stil have the problem with connection.


I want't to ask how can i test the USB2Dynamixel  because i think there is a problem with it.


BUT:

I made the process from the beginning
I unistall RoboPlus manager for my PC and i have re-instaled from start and the USB2Dynamixel connected properly and the port is com6 to my PC and the Roboplus manager. Whe itry to connect the USB2Dynamixe with the serial cable to cm510 : it is not connected . The TXD in USB2Dynaxixel
is blinkswhen i try to connect (the mode switch is in RS232-FOR CM510)

After this failure i try to connect a servo AX-12 with USB2Dynamixel (mode switch TTL), i connect the servo to usb2d. and the servo to cm510 controller (witout serial cable)  and i try to search the servo to roboplus manager : error connectio is the result  and i try with the Dynamixel Wizard : error is the result


THAT IS ME PROBLEM

I read again the USB2Dynamixel manual (www.robotis.com) but i don't know what alse to do??????

IHAVE THE PROBLEM WHEN ITRY TO CONNECT WITH USB2Dynamixel WITH HAVIMO2 CAMERA AND I DID NOT SUCCESS , AFTER THAT THE USB2Dynamixel connect properly to me PC but not with the cm510(RS232 MODE) and with the servo (TTL mode)


Any help would be more than valyable

댓글 '1'

[레벨:30]ROBOTIS

2010.07.20 14:52:08
*.112.9.210

Hi Sakis,

 

We’ve done enough testing now.

Send us your RMA form with the information we’ve requested for.

 

ROBOTIS

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ROBOTIS] Please read before posting questions. ROBOTIS 2012-02-07 22
399 [AX-12+] Power loss and fail to follow correct goal position [1] 김승아 2010-08-20 570
398 extra zeros in status packet and dropped 0xFF byte [5] MTR 2010-08-14 754
397 [EX-106] Pose Utility [1] Customer 2010-08-12 579
396 Problem connecting with RS485 serial port [1] Ugo 2010-08-05 833
395 how to write an instruction packet for reading present position i... [4] aditya 2010-08-03 846
394 Problem with CM-510 [5] Rami 2010-08-02 888
393 [HELP] dynamixel RX-64 transfer function [1] dhona 2010-08-02 770
392 How to program CM2+ using MATLAB? [3] lokesh sardana 2010-08-01 744
391 Multiple motors detection problem [1] Rami 2010-07-29 731
390 RX-64 + Arbotix microcontroller problem [1] Ilya 2010-07-29 652
389 RX64/28/10 Torque Enable problem [3] Christian 2010-07-23 702
388 Connecting RX-64 to the PIC16F876A UART [4] Joan Pere 2010-07-22 845
387 CM 510 - Technical Question [1] Charles 2010-07-21 773
386 About EX-106+ [1] lrg 2010-07-20 788
385 about the power supply of ex-106+ [1] lrg 2010-07-19 682
» Problem with the USB2Dynamixel [1] SAKIS 2010-07-15 682
383 Status Return Error [2] taufik 2010-07-15 739
382 how to purchase BIOLOID products in a reasonable price in china... [1] iloveyou 2010-07-15 791
381 USB2Dynamixel with AX12+ [2] angela 2010-07-13 793
380 Istill have Problem with the USB2Dynamixel connection [1] SAKIS 2010-07-13 645

XE Login