질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

Gyrostabilized camera platform

조회 수 655 추천 수 0 2010.08.23 16:08:04

 

Sir, madam,

 

I would like to use the dynamixel to build a gyrostabilized camaraplatform. This will be a 4 axis gimbal. In the first two axis I want to counteract big movement. In axis 3 and 4 I will only counteract  3 degree, but acting at high speed. Apart from that I want the ability for pan and tilt. The gimbal will be attached to a computer and will receive directions to point to a certain GPS waypoint. This information will be updated at 10hz.

Which items do I need for this?

 

Regards,

 

Koen


댓글 '1'

[레벨:30]ROBOTIS

2010.08.23 16:09:34
*.112.9.210

Hi Koen,

 

Here's the answer to your inquiry.

Our tech guys recommend the AX12+.

 

Here's what you would need to purchase.

 

AX12+(Depending on the DOF)

USB2Dynamixel : 1 set

SMPS : 1 set

SMPS2Dynamixel : 1 set

Please refer to the below for the specs.

http://support.robotis.com/en/techsupport_eng.htm#product/dynamixel/ax_series/dxl_ax_actuator.htm

 

 

If you want a higher torque spec, they recommend the RX-28.

http://support.robotis.com/en/techsupport_eng.htm#product/dynamixel/rx_series/rx-28.htm

 

ROBOTIS

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ROBOTIS] Please read before posting questions. ROBOTIS 2012-02-07 20
419 Servos Broadcast problem [2] Ricardo Marinheiro 2010-10-27 593
418 Problem with AX 12+ motor [1] lokesh 2010-10-26 535
417 robotis premium battery can't be charged [5] bunny 2010-10-25 658
416 Wireless camera [1] NaN 2010-10-21 721
415 AX-S1 recognised as AX-12 [3] a 2010-10-19 684
414 Can Dynamixel Wizard be used with Propeller Demo Board? [2] pna211 2010-10-10 690
413 Finding the ZIGBEE-100 id installed on CM-5 [1] bacherak 2010-10-09 602
412 Problem with Gyro [5] Siavash 2010-10-07 771
411 Minimum Passive Torqe -- any way to lower it? [6] Jim 2010-10-06 719
410 Problem with RoboPlus Motion imagefile [5] Sleven 2010-10-02 654
409 Problem with Wireless Camera [2] uetvnu 2010-10-01 1734
408 RX-28 Controller [5] Andrés 2010-09-29 673
407 Zigbee <- -> PC [1] Hanni 2010-09-22 665
406 Question abou type of command?? [1] SAKIS 2010-09-21 584
405 Zigbee's RX problem [1] swxn 2010-09-15 544
404 Wireless PC connection with Premium Kit [3] Paul 2010-09-14 1811
403 A few questions, if anyone is bored enough to explain. [1] matt 2010-09-11 570
402 more advance moves/dance for Expert kit CM-5 [3] Mauricio 2010-09-01 736
401 High Torque AX 12 in endless turn [3] taufik 2010-08-31 859
» Gyrostabilized camera platform [1] Koen 2010-08-23 655

XE Login