질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

High Torque AX 12 in endless turn

조회 수 858 추천 수 0 2010.08.31 18:03:26
taufik *.33.125.166

HI,


How to achieve a high torque with low speed of AX 12 in endless turn. I found that a high speed, the torque is high, as compared to the low speed the torque is really small. I had set the max torque and torque limit at 1023. I assume the speed control is using the voltage proportional, but not PWM.. If this is the problem, how can I use a PWM method to control the speed in endless turn.


regards,


taufik


댓글 '3'

[레벨:30]ROBOTIS

2010.09.01 11:20:58
*.112.9.210

Hi Taufik,

 

Haven’t heard from you in a while too!

 

In wheel mode, you can only control the output and not the speed.

For example, if it is set to 512, maximum output is being controlled at 50%.

Thus, you can not have low speed and high torque. L

When in actuator mode, it reads the current position. So, even if the speed is low and the actual motor is not moving,

you can have high torque and control the speed.

 

ROBOTIS

taufik

2010.09.05 01:15:41
*.33.101.233

Thanks for your reply, does it mean I can use PWM to control the output in endless/wheel turn mode, then read the motor speed to update the error, so that I can implement control gain?

[레벨:30]ROBOTIS

2010.09.06 16:15:41
*.112.9.210

Taufik,

 

You can only control the output using PWM in Endless mode.

Current position can not be read in Endless mode, so you are unable to know the current speed nor control it.

Control the speed is able possible in “Actuator Mode”

 

ROBOTIS

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ROBOTIS] Please read before posting questions. ROBOTIS 2012-02-07 20
419 Servos Broadcast problem [2] Ricardo Marinheiro 2010-10-27 593
418 Problem with AX 12+ motor [1] lokesh 2010-10-26 535
417 robotis premium battery can't be charged [5] bunny 2010-10-25 658
416 Wireless camera [1] NaN 2010-10-21 721
415 AX-S1 recognised as AX-12 [3] a 2010-10-19 684
414 Can Dynamixel Wizard be used with Propeller Demo Board? [2] pna211 2010-10-10 690
413 Finding the ZIGBEE-100 id installed on CM-5 [1] bacherak 2010-10-09 602
412 Problem with Gyro [5] Siavash 2010-10-07 771
411 Minimum Passive Torqe -- any way to lower it? [6] Jim 2010-10-06 719
410 Problem with RoboPlus Motion imagefile [5] Sleven 2010-10-02 654
409 Problem with Wireless Camera [2] uetvnu 2010-10-01 1734
408 RX-28 Controller [5] Andrés 2010-09-29 673
407 Zigbee <- -> PC [1] Hanni 2010-09-22 665
406 Question abou type of command?? [1] SAKIS 2010-09-21 584
405 Zigbee's RX problem [1] swxn 2010-09-15 544
404 Wireless PC connection with Premium Kit [3] Paul 2010-09-14 1811
403 A few questions, if anyone is bored enough to explain. [1] matt 2010-09-11 570
402 more advance moves/dance for Expert kit CM-5 [3] Mauricio 2010-09-01 736
» High Torque AX 12 in endless turn [3] taufik 2010-08-31 858
400 Gyrostabilized camera platform [1] Koen 2010-08-23 655

XE Login