질문 하시기 전에 검색을 통해 원하는 질문/답변 내용을 찾아봐주세요.

more advance moves/dance for Expert kit CM-5

조회 수 738 추천 수 0 2010.09.01 06:08:58
Mauricio *.95.87.132

Hi,


I want to show our Bioloid Expert Kit (the one that use the CM-5) in a upcoming local school event, for which I think that our slow, precise balance moves can be kind of boring for young kids and beside that we sadly don't have much more time  to do some cool page, poses and dances..So, I wonder if you can provide some cool poses/dances that can be use it on the Expert Kit?, the ones that came with the "Humanoid Demo" dance/presentation are see it lot of times right now...


I know that you have now other more sophisticate controllers, so may be you have around  some cool "Katas" or "Dances" that you use in some previous presentation and you don't use any more. My intention is to do my best to show all the great capabilities of the kit...


In advance, thank you very much...


Mauricio


댓글 '3'

[레벨:30]ROBOTIS

2010.09.01 09:55:35
*.112.9.210

Hi Mauricio,

 

Nice to see you around again!

 

We do have a few moves, but they were made with the Premium Kit. (Type A)

Also, the files are in Korean, so you may have to work yourself around this.

 

I am attaching it just in case you may find this useful.

The file is for a Korean singer's song called Again & Again by 2PM.

 

I'm sorry we are unable to help you out much here.

ROBOTIS

 

첨부

buhochileno

2010.09.02 00:11:31
*.95.87.132

Hi!,


Yeap glad to be back! :-)


We was pretty busy changing our bioloid brain for a new Roboard110 board, plus pressure sensors on foots, a IMU and some stereo vision capabilities :-) ...hope that in the upcoming couple of month we can show something good about all this HW..right now the problems are just SW related.. (meaning our foul :-S


About the poses, ok don't worry I think that we have to buy an upgrade kit :-)


Regards..


Mauricio


P.S: any news on the linux front?, any plans?, we still work into provide some linux support into our software, but is hard and there is new controllers and so on..So is hard to keep us to date. If you are beginning to use .NET for your new software (with managed code libraries), it could be potentially more easy for you to provide Cross-platform software support, since the mono project is able to run most of the .NET code on linux, mac, solaris, frebsd and even on Wii, iphone, android and PS3, and it also have wrappers to work with opengl, openal, opencv and a bunch of other native libraries...I still think that a opensource approach can give a bunch of benefits to a excelent robot platform as yours..


Bye

[레벨:30]ROBOTIS

2010.09.06 09:32:44
*.112.9.210

Hi Mauricio,

 

Thank you for your suggestion! This has been tossed over to our engineers.

I will let you know once we are ready to release anything on LINUX.

 

ROBOTIS

 

 

문서 첨부 제한 : 0Byte/ 2.00MB
파일 제한 크기 : 2.00MB (허용 확장자 : *.*)
List of Articles
번호 제목 글쓴이 날짜 조회 수
공지 [ROBOTIS] Please read before posting questions. ROBOTIS 2012-02-07 22
419 Servos Broadcast problem [2] Ricardo Marinheiro 2010-10-27 593
418 Problem with AX 12+ motor [1] lokesh 2010-10-26 538
417 robotis premium battery can't be charged [5] bunny 2010-10-25 659
416 Wireless camera [1] NaN 2010-10-21 721
415 AX-S1 recognised as AX-12 [3] a 2010-10-19 684
414 Can Dynamixel Wizard be used with Propeller Demo Board? [2] pna211 2010-10-10 690
413 Finding the ZIGBEE-100 id installed on CM-5 [1] bacherak 2010-10-09 604
412 Problem with Gyro [5] Siavash 2010-10-07 773
411 Minimum Passive Torqe -- any way to lower it? [6] Jim 2010-10-06 721
410 Problem with RoboPlus Motion imagefile [5] Sleven 2010-10-02 656
409 Problem with Wireless Camera [2] uetvnu 2010-10-01 1734
408 RX-28 Controller [5] Andrés 2010-09-29 673
407 Zigbee <- -> PC [1] Hanni 2010-09-22 665
406 Question abou type of command?? [1] SAKIS 2010-09-21 584
405 Zigbee's RX problem [1] swxn 2010-09-15 544
404 Wireless PC connection with Premium Kit [3] Paul 2010-09-14 1811
403 A few questions, if anyone is bored enough to explain. [1] matt 2010-09-11 570
» more advance moves/dance for Expert kit CM-5 [3] Mauricio 2010-09-01 738
401 High Torque AX 12 in endless turn [3] taufik 2010-08-31 861
400 Gyrostabilized camera platform [1] Koen 2010-08-23 657

XE Login