ROBOTIS main page
 
home > 제품정보 >

 

Model
number
Network Legular Holding Torque(stall) Gear ratio Weight Operating Voltage Gear type Form Manual Drawing
AX-12+ TTL 12 254 53.5 7~10 enpla
AX-S1 TTL Sensor module 40 7~9.6 -
DX-117 RS-485 28 19 3 67 12~16 metal
RX-10 RS-485 10 193 64.5 10~12 metal
RX-28 28 193 72 12~16 metal
RX-64 64 200 125 15~18 metal
EX-106 RS-485 106 162 155 12~18.5 metal      
* You can easily download the drawing which opens in CAD.
 
Model number Type of Dynamixel Accessories Form Applied Example Drawing
OF-116S DX-117, CX-28 bolts, nuts
OF-116B DX-117, CX-28 bolts, nuts
OF-116H DX-113, DX-117 bearing, bolts
CXOF-28H CX-28 bearing, bolts
RXOF-28H RX-28 bearing, bolts
OF-64B RX-64 bolts, nuts
OF-64S RX-64 bolts, nuts
OF-64S2 RX-64 bolts, nuts
Horn-64T RX-64 bearing, bolts, nuts, horn
OF-64H RX-64 OF-64H, bearing, bolts, nuts, horn idle
* You can easily download the drawing which opens in CAD.
 
 
Built-in type robot actuator : a module actuator which incorporates all the function needed for joint of robot.
 
All-around assembling structure : you can make robots of various forms as using different option frames.
 
Drive by network : Dynamixels that have unique ID are controlled by Packet communication on a bus. It support network of TTL, RS 485, and CAN etc according to model.
 
Powerful feedback : It can read current position of Dynamixel or speed as well as various information such as internal temperature, supply voltage, target position.
Simple connection structure : Wiring is simple because is linked by Daisy Chain.
Alarm function : When internal temperature, torque, supply voltage etc. escaped appointed range, it gives feedback about that situation. Also in such emergency situation, it flash LED or be Torque off.
 
Compliance configuration : it can configure the compliance to control the position.
 
Torque set up : Torque can be set up by 1023 steps from maximum Torque to free run state.
 
Low-electric current/high voltage drive : Its efficiency is high because it runs by high voltage and it improves stability of robot system that is formed by Dynamixel because current consumption is low.
 
Status LED : it has LED that can check state of the Dynamixel.