@charset "UTF-8";


/* default.css - Type Selector Definition */
body { margin:0;padding:0; font-size:.75em;}

img { border:none; }
label { cursor:pointer; }
form { margin:0; padding:0; }

/* Special Class Selector */
.fr { float:right; }
.fl { float:left; }
.clear { clear:both; }
.fwB { font-weight:bold;}
.tCenter { text-align:center; }
.tRight { text-align:right; }
.tLeft { text-align:left; }
.gap1 { margin-top:.8em; }
.nowrap { white-space:nowrap; }

.iePngFix { behavior:url("./common/js/iePngFix.htc"); } 
.zbxe_info { vertical-align:middle; behavior:url("./common/js/iePngFix.htc"); }

/* Input Style Definition */
.inputTypeText { border:1px solid; border-color:#a6a6a6 #d8d8d8 #d8d8d8 #a6a6a6; height:1.4em; padding:.2em 0 0 .3em; background:#ffffff; font-size:1em; _font-size:9pt; }
*:first-child+html .inputTypeText { font-size:9pt; }
.inputTypeText:hover,
.inputTypeText:focus { background:#f4f4f4; }
.inputTypeTextArea { border:1px solid !important; border-color:#a6a6a6 #d8d8d8 #d8d8d8 #a6a6a6 !important; background:#ffffff; font-size:1em; _font-size:9pt; height:100px;}
*:first-child+html .inputTypeTextArea { font-size:9pt; }

.w40 { width:40px; }
.w60 { width:60px; }
.w70 { width:70px; }
.w80 { width:80px; }
.w90 { width:90px; }
.w100 { width:100px; }
.w110 { width:110px; }
.w120 { width:120px; }
.w130 { width:130px; }
.w140 { width:140px; }
.w150 { width:150px; }
.w160 { width:160px; }
.w170 { width:170px; }
.w180 { width:180px; }
.w190 { width:190px; }
.w200 { width:200px; }
.w210 { width:210px; }
.w220 { width:220px; }
.w230 { width:230px; }
.w240 { width:240px; }
.w250 { width:250px; }
.w260 { width:260px; }
.w270 { width:270px; }
.w280 { width:280px; }
.w290 { width:290px; }
.w300 { width:300px; }
.w400 { width:400px; }

/* editor style */
a.bold { font-weight:bold; }

.editor_blue_text { color: #145ff9 !important; text-decoration:underline !important; }
.editor_blue_text a { color: #145ff9 !important; text-decoration:underline !important; }
.editor_red_text { color: #f42126 !important; text-decoration:underline !important; }
.editor_red_text a { color: #f42126 !important; text-decoration:underline !important; }
.editor_yellow_text { color: #c9bd00 !important; text-decoration:underline !important; }
.editor_yellow_text a { color: #c9bd00 !important; text-decoration:underline !important; }
.editor_green_text { color: #08830B !important; text-decoration:underline !important; }
.editor_green_text a { color: #08830B !important; text-decoration:underline !important; }

.folder_opener { display: block; }
.folder_closer { display: none; }
.folder_area { display: none; }

.xe_content { line-height:1.6; overflow:hidden; }

.zbxe_widget_output { background:url("/zbxe/common/tpl/images/widget_text.gif") no-repeat center bottom; display:block;}

/* xe layer */
#waitingforserverresponse { border:2px solid #444444; font-weight:bold; color:#444444; padding: 7px 5px 5px 25px; background:#FFFFFF url("/zbxe/common/tpl/images/loading.gif") no-repeat 5px 5px; top:40px; left:40px; position:absolute; z-index:100; visibility:hidden; }

#popup_menu_area{ position:absolute; background:#fff; border:2px solid #eee; -moz-border-radius:5px; -webkit-border-radius:5px; margin:0; padding:0;}
#popup_menu_area *{ margin:0; padding:0; list-style:none; font-size:12px; line-height:normal;}
#popup_menu_area ul{ border:1px solid #ddd; -moz-border-radius:5px; -webkit-border-radius:5px; padding:10px 10px 5px 10px;}
#popup_menu_area li{ padding:2px 0 2px 20px; background-repeat:no-repeat; background-position:left center; margin-bottom:3px; white-space:nowrap;}
#popup_menu_area li a{ text-decoration:none; color:#000;}
#popup_menu_area li a:hover,
#popup_menu_area li a:active,
#popup_menu_area li a:focus{ font-weight:bold; letter-spacing:-1px;}

/* xe faceoff */
.faceOffManager { position:fixed; _position:absolute; right:3px; top:3px;  height:23px; }

 
/* NHN > UIT Center > Open UI Platform Team > Jeong Chan Myeong(dece24@nhncorp.com) */

/* Anchor Button */
a.button,
a.button span { position:relative; display:inline-block; text-decoration:none !important; background:url("/zbxe/common/tpl/images/buttonWhite.gif") no-repeat; cursor:pointer; white-space:nowrap; vertical-align:middle; *vertical-align:top;}
a.button { padding:0; background-position:left top; overflow:visible;}
a.button span { left:2px; padding:6px 10px 5px 8px; color:#000; font:12px/12px Sans-serif; background-position:right top;}
/* Large Size */
a.button.large { background-position:left -30px; }
a.button.large span { padding:7px 10px 6px 8px; font:16px/16px Sans-serif; background-position:right -30px;}
/* xLarge Size */
a.button.xLarge { background-position:left -65px; }
a.button.xLarge span { padding:8px 10px 7px 8px; font:20px/20px Sans-serif; background-position:right -65px;}
/* Small Size */
a.button.small { background-position:left -107px; }
a.button.small span { padding:4px 6px 3px 4px; font:11px/11px Sans-serif; background-position:right -107px;}

/* Control Button + Submit Button */
span.button,
span.button button,
span.button input { position:relative; margin:0; display:inline-block; border:0; font:12px Sans-serif; white-space:nowrap; background:url("/zbxe/common/tpl/images/buttonWhite.gif") no-repeat; vertical-align:middle;}
span.button { padding:0; background-position:left top;}
span.button button,
span.button input { height:23px; left:2px; *top:-1px; _top:0; padding:0 10px 0 8px; line-height:24px; background-position:right top; cursor:pointer; *overflow:visible;}
/* Large Size */
span.button.large { background-position:left -30px;}
span.button.large button,
span.button.large input { height:30px; *top:0; _top:-1px; padding:0 10px 0 8px; font:16px/30px Sans-serif; background-position:right -30px;}
/* xLarge Size */
span.button.xLarge { background-position:left -65px;}
span.button.xLarge button,
span.button.xLarge input { height:35px; padding:0 10px 0 8px; font:20px/36px Sans-serif; background-position:right -65px;}
/* Small Size */
span.button.small { background-position:left -107px;}
span.button.small button,
span.button.small input { height:18px; *top:0; _top:-1px; padding:0 6px 0 4px; font:11px/18px Sans-serif; background-position:right -107px;}

/* Strong Button */
a.button.strong *,
span.button.strong * { font-weight:bold !important;}

/* Icon Add */
a.button .icon { position:relative; border:0; vertical-align:middle;}
span.button .icon { position:relative; left:10px; margin-right:8px; vertical-align:middle;}

/* Color Preset */
a.button.green,
a.button.green span,
span.button.green,
span.button.green button,
span.button.green input { background-image:url("/zbxe/common/tpl/images/buttonGreen.gif"); color:#fff;}
a.button.black,
a.button.black span,
span.button.black,
span.button.black button,
span.button.black input { background-image:url("/zbxe/common/tpl/images/buttonBlack.gif"); color:#fff;}
a.button.red,
a.button.red span,
span.button.red,
span.button.red button,
span.button.red input { background-image:url("/zbxe/common/tpl/images/buttonRed.gif"); color:#fff;}
a.button.blue,
a.button.blue span,
span.button.blue,
span.button.blue button,
span.button.blue input { background-image:url("/zbxe/common/tpl/images/buttonBlue.gif"); color:#fff;}

/* Offset Debug */
a.button,
span.button{ margin-right:2px;}

/* Button Set */
.buttonSet{ width:16px; height:16px; background-image:url("/zbxe/common/tpl/images/buttonSet.gif"); background-repeat:no-repeat; border:0; background-color:transparent; vertical-align:middle; display:inline-block; text-decoration:none;}
.buttonSet span{ z-index:-1; font-size:0; line-height:0; visibility:hidden;}
.buttonSet.buttonUp{ background-position:0 0;}
.buttonSet.buttonDown{ background-position:0 -16px;}
.buttonSet.buttonLeft{ background-position:0 -32px;}
.buttonSet.buttonRight{ background-position:0 -48px;}
.buttonSet.buttonInfo{ background-position:0 -64px;}
.buttonSet.buttonCopy{ background-position:0 -80px;}
.buttonSet.buttonSetting{ background-position:0 -96px;}
.buttonSet.buttonActive{ background-position:0 -112px;}
.buttonSet.buttonDisable{ background-position:0 -128px;}
.buttonSet.buttonDelete{ background-position:0 -144px;}
.buttonSet.buttonHomepage{ background-position:0 -160px;}
.buttonSet.buttonBlog{ background-position:0 -176px;}
.buttonSet.buttonCalendar{ background-position:0 -192px;}
.buttonSet.buttonLayoutEditor{ background-position:0 -208px;}
.buttonSet.buttonAddWidget{ background-position:0 -224px;}
.buttonSet.buttonAddContent{ background-position:0 -240px;}


BODY,TD,SELECT,input,DIV,form,TEXTAREA,center,option,pre,blockquote,span {font-family:돋움,MS Gothic,굴림,Arial; font-size: 9pt;color:#666666;}

A:link    {color:#666666;text-decoration:none;}
A:visited {color:#666666;text-decoration:none;}
A:active  {color:#666666;text-decoration:none;}
A:hover  {color:#666666;text-decoration:none;}

Body {margin-left: 0px;
	  margin-top: 0px;
	  margin-right: 0px;
	  margin-bottom: 0px;}

Body,textarea {overflow:auto;
			   scrollbar-face-color: #F1F0EB;
			   scrollbar-highlight-color:white;
			   scrollbar-shadow-color: #white;
			   scrollbar-3dlight-color: #808080;}

img {border:0px}

.input-textarea {border:1px solid;border-color:#DDDDDD}

.hand {cursor:hand}

.padding1 {padding-left:10px;padding-right:5px;}


/* main */



/* sub */

.navi {color:#7E7E7E;}

A.login:link    {color:#659575;text-decoration:none;font-size:8pt;letter-spacing:-1px;}
A.login:visited {color:#659575;text-decoration:none;font-size:8pt;letter-spacing:-1px;}
A.login:active  {color:#659575;text-decoration:none;font-size:8pt;letter-spacing:-1px;}
A.login:hover  {color:#659575;text-decoration:none;font-size:8pt;letter-spacing:-1px;}

.td-border {border-top:1px solid;border-left:1px solid;border-right:1px solid;border-color:#CCCCCC;padding-left:7px;padding-right:7px;padding-top:3px;padding-bottom:2px;line-height:120%;}

.td-border1 {border-top:1px solid;border-right:1px solid;border-color:#CCCCCC;padding-left:7px;padding-right:7px;padding-top:3px;padding-bottom:2px;line-height:120%;}



/* color */

.color-8s-888888 {color:#888888;font-size:8pt;letter-spacing:-1px;}

.color-b-0B84D1 {color:#0B84D1;font-weight:bold;}

.color-0B84D1 {color:#0B84D1;}

.color-b-FF6600 {color:#FF6600;font-weight:bold;}


/* style */

.check {height:14px;width:14px;}

.line-height130 {line-height:130%;}

.line-height140 {line-height:140%;}

.line-height160 {line-height:160%;}

.font-8pt {font-size:8pt;}

.font-11pt {font-sise:11pt;color:#666666;}

.font-weight {font-weight:bold;}

.text-letter-spacing {letter-spacing:-1px;}
