@charset "UTF-8";


/* default.css - Type Selector Definition */
body { margin:0;padding:0; font-size:.75em;}

img { border:none; }
label { cursor:pointer; }
form { margin:0; padding:0; }

/* Special Class Selector */
.fr { float:right; }
.fl { float:left; }
.clear { clear:both; }
.fwB { font-weight:bold;}
.tCenter { text-align:center; }
.tRight { text-align:right; }
.tLeft { text-align:left; }
.gap1 { margin-top:.8em; }
.nowrap { white-space:nowrap; }

.iePngFix { behavior:url("./common/js/iePngFix.htc"); } 
.zbxe_info { vertical-align:middle; behavior:url("./common/js/iePngFix.htc"); }

/* Input Style Definition */
.inputTypeText { border:1px solid; border-color:#a6a6a6 #d8d8d8 #d8d8d8 #a6a6a6; height:1.4em; padding:.2em 0 0 .3em; background:#ffffff; font-size:1em; _font-size:9pt; }
*:first-child+html .inputTypeText { font-size:9pt; }
.inputTypeText:hover,
.inputTypeText:focus { background:#f4f4f4; }
.inputTypeTextArea { border:1px solid !important; border-color:#a6a6a6 #d8d8d8 #d8d8d8 #a6a6a6 !important; background:#ffffff; font-size:1em; _font-size:9pt; height:100px;}
*:first-child+html .inputTypeTextArea { font-size:9pt; }

.w40 { width:40px; }
.w60 { width:60px; }
.w70 { width:70px; }
.w80 { width:80px; }
.w90 { width:90px; }
.w100 { width:100px; }
.w110 { width:110px; }
.w120 { width:120px; }
.w130 { width:130px; }
.w140 { width:140px; }
.w150 { width:150px; }
.w160 { width:160px; }
.w170 { width:170px; }
.w180 { width:180px; }
.w190 { width:190px; }
.w200 { width:200px; }
.w210 { width:210px; }
.w220 { width:220px; }
.w230 { width:230px; }
.w240 { width:240px; }
.w250 { width:250px; }
.w260 { width:260px; }
.w270 { width:270px; }
.w280 { width:280px; }
.w290 { width:290px; }
.w300 { width:300px; }
.w400 { width:400px; }

/* editor style */
a.bold { font-weight:bold; }

.editor_blue_text { color: #145ff9 !important; text-decoration:underline !important; }
.editor_blue_text a { color: #145ff9 !important; text-decoration:underline !important; }
.editor_red_text { color: #f42126 !important; text-decoration:underline !important; }
.editor_red_text a { color: #f42126 !important; text-decoration:underline !important; }
.editor_yellow_text { color: #c9bd00 !important; text-decoration:underline !important; }
.editor_yellow_text a { color: #c9bd00 !important; text-decoration:underline !important; }
.editor_green_text { color: #08830B !important; text-decoration:underline !important; }
.editor_green_text a { color: #08830B !important; text-decoration:underline !important; }

.folder_opener { display: block; }
.folder_closer { display: none; }
.folder_area { display: none; }

.xe_content { line-height:1.6; overflow:hidden; }

.zbxe_widget_output { background:url("/zbxe/common/tpl/images/widget_text.gif") no-repeat center bottom; display:block;}

/* xe layer */
#waitingforserverresponse { border:2px solid #444444; font-weight:bold; color:#444444; padding: 7px 5px 5px 25px; background:#FFFFFF url("/zbxe/common/tpl/images/loading.gif") no-repeat 5px 5px; top:40px; left:40px; position:absolute; z-index:100; visibility:hidden; }

#popup_menu_area{ position:absolute; background:#fff; border:2px solid #eee; -moz-border-radius:5px; -webkit-border-radius:5px; margin:0; padding:0;}
#popup_menu_area *{ margin:0; padding:0; list-style:none; font-size:12px; line-height:normal;}
#popup_menu_area ul{ border:1px solid #ddd; -moz-border-radius:5px; -webkit-border-radius:5px; padding:10px 10px 5px 10px;}
#popup_menu_area li{ padding:2px 0 2px 20px; background-repeat:no-repeat; background-position:left center; margin-bottom:3px; white-space:nowrap;}
#popup_menu_area li a{ text-decoration:none; color:#000;}
#popup_menu_area li a:hover,
#popup_menu_area li a:active,
#popup_menu_area li a:focus{ font-weight:bold; letter-spacing:-1px;}

/* xe faceoff */
.faceOffManager { position:fixed; _position:absolute; right:3px; top:3px;  height:23px; }

 
/* NHN > UIT Center > Open UI Platform Team > Jeong Chan Myeong(dece24@nhncorp.com) */

/* Anchor Button */
a.button,
a.button span { position:relative; display:inline-block; text-decoration:none !important; background:url("/zbxe/common/tpl/images/buttonWhite.gif") no-repeat; cursor:pointer; white-space:nowrap; vertical-align:middle; *vertical-align:top;}
a.button { padding:0; background-position:left top; overflow:visible;}
a.button span { left:2px; padding:6px 10px 5px 8px; color:#000; font:12px/12px Sans-serif; background-position:right top;}
/* Large Size */
a.button.large { background-position:left -30px; }
a.button.large span { padding:7px 10px 6px 8px; font:16px/16px Sans-serif; background-position:right -30px;}
/* xLarge Size */
a.button.xLarge { background-position:left -65px; }
a.button.xLarge span { padding:8px 10px 7px 8px; font:20px/20px Sans-serif; background-position:right -65px;}
/* Small Size */
a.button.small { background-position:left -107px; }
a.button.small span { padding:4px 6px 3px 4px; font:11px/11px Sans-serif; background-position:right -107px;}

/* Control Button + Submit Button */
span.button,
span.button button,
span.button input { position:relative; margin:0; display:inline-block; border:0; font:12px Sans-serif; white-space:nowrap; background:url("/zbxe/common/tpl/images/buttonWhite.gif") no-repeat; vertical-align:middle;}
span.button { padding:0; background-position:left top;}
span.button button,
span.button input { height:23px; left:2px; *top:-1px; _top:0; padding:0 10px 0 8px; line-height:24px; background-position:right top; cursor:pointer; *overflow:visible;}
/* Large Size */
span.button.large { background-position:left -30px;}
span.button.large button,
span.button.large input { height:30px; *top:0; _top:-1px; padding:0 10px 0 8px; font:16px/30px Sans-serif; background-position:right -30px;}
/* xLarge Size */
span.button.xLarge { background-position:left -65px;}
span.button.xLarge button,
span.button.xLarge input { height:35px; padding:0 10px 0 8px; font:20px/36px Sans-serif; background-position:right -65px;}
/* Small Size */
span.button.small { background-position:left -107px;}
span.button.small button,
span.button.small input { height:18px; *top:0; _top:-1px; padding:0 6px 0 4px; font:11px/18px Sans-serif; background-position:right -107px;}

/* Strong Button */
a.button.strong *,
span.button.strong * { font-weight:bold !important;}

/* Icon Add */
a.button .icon { position:relative; border:0; vertical-align:middle;}
span.button .icon { position:relative; left:10px; margin-right:8px; vertical-align:middle;}

/* Color Preset */
a.button.green,
a.button.green span,
span.button.green,
span.button.green button,
span.button.green input { background-image:url("/zbxe/common/tpl/images/buttonGreen.gif"); color:#fff;}
a.button.black,
a.button.black span,
span.button.black,
span.button.black button,
span.button.black input { background-image:url("/zbxe/common/tpl/images/buttonBlack.gif"); color:#fff;}
a.button.red,
a.button.red span,
span.button.red,
span.button.red button,
span.button.red input { background-image:url("/zbxe/common/tpl/images/buttonRed.gif"); color:#fff;}
a.button.blue,
a.button.blue span,
span.button.blue,
span.button.blue button,
span.button.blue input { background-image:url("/zbxe/common/tpl/images/buttonBlue.gif"); color:#fff;}

/* Offset Debug */
a.button,
span.button{ margin-right:2px;}

/* Button Set */
.buttonSet{ width:16px; height:16px; background-image:url("/zbxe/common/tpl/images/buttonSet.gif"); background-repeat:no-repeat; border:0; background-color:transparent; vertical-align:middle; display:inline-block; text-decoration:none;}
.buttonSet span{ z-index:-1; font-size:0; line-height:0; visibility:hidden;}
.buttonSet.buttonUp{ background-position:0 0;}
.buttonSet.buttonDown{ background-position:0 -16px;}
.buttonSet.buttonLeft{ background-position:0 -32px;}
.buttonSet.buttonRight{ background-position:0 -48px;}
.buttonSet.buttonInfo{ background-position:0 -64px;}
.buttonSet.buttonCopy{ background-position:0 -80px;}
.buttonSet.buttonSetting{ background-position:0 -96px;}
.buttonSet.buttonActive{ background-position:0 -112px;}
.buttonSet.buttonDisable{ background-position:0 -128px;}
.buttonSet.buttonDelete{ background-position:0 -144px;}
.buttonSet.buttonHomepage{ background-position:0 -160px;}
.buttonSet.buttonBlog{ background-position:0 -176px;}
.buttonSet.buttonCalendar{ background-position:0 -192px;}
.buttonSet.buttonLayoutEditor{ background-position:0 -208px;}
.buttonSet.buttonAddWidget{ background-position:0 -224px;}
.buttonSet.buttonAddContent{ background-position:0 -240px;}



/*
NHN UIT Lab. WebStandardization Team (http://html.nhndesign.com/)
Jeong, Chan Myeong 070601~070630
*/

/* Default Skin - Start */
#selectLang { margin:0; padding:0; }
#gnb { margin:0; padding:0; }
#lnb { margin:0; padding:0; }
#lnb ul { margin:0; padding:0; }

/* Site Layout - Body Wrap */
body { background:#FFFFFF url("/zbxe/layouts/xe_official/images/default/bgBody.gif") repeat-x left top;}
#bodyWrap { width:980px; margin:1.5em auto 0 auto; }

/* Site Layout - Header */
#header { position:relative; width:980px; height:120px; background:url("/zbxe/layouts/xe_official/images/default/bgHeader.jpg") no-repeat right top; margin-bottom:10px; z-index:99;}
#header h1 { margin:0; padding:0; position:absolute; top:32px; left:25px;}
#language { position:absolute; top:18px; right:19px; z-index:100;}
#language strong { color:#ffffff; font:.75em Tahoma; margin-right:3px;}
#language a img { vertical-align:-5px;}
#language ul { position:absolute; top:15px; right:0px; display:none; border:1px solid #b23628; background:#de4332;}
#language ul li { list-style:none; }
#language ul li a { display:block; width:61px; padding:3px 8px; font:9px Tahoma; color:#ffffff; text-decoration:none;}
#language ul li a:hover { background:#bc4032;}

#it_search_form { position:absolute; top:50px; right:15px;}
#it_search_form .input { border:1px solid #bc4032; height:17px; width:120px; color:#888888; font-size:.9em;} 
#it_search_form .submit_button { width:1px; height:1px; visibility:hidden; }

#gnb { position:absolute; top:82px; left:0; height:38px; overflow:hidden; white-space:nowrap; margin-bottom:10px;}
#gnb li { float:left; list-style:none; background:url("/zbxe/layouts/xe_official/images/default/bgGnbVr.gif") no-repeat left center; padding-left:2px; position:relative; left:-2px; white-space:nowrap;}
#gnb li a { display:block; float:left; padding:13px 15px 0 15px; height:25px; color:#e8e8e8; white-space:nowrap; text-decoration:none; }
#gnb li a:hover,
#gnb li a:focus { color:#ffffff;}
#gnb li.on a { font-weight:bold; color:#ffffff; background:url("/zbxe/layouts/xe_official/images/default/bgGnbOn.gif") no-repeat center top;}

#isSearch { position:absolute; top:48px; right:15px; width:214px; text-align:right;}
#isSearch .searchOrder { display:none;}
#isSearch .checked { position:absolute; left:0; top:0; text-align:left; display:block; padding:5px 0 0 5px; width:64px; height:14px; background:url("/zbxe/layouts/xe_official/images/default/bgSearchTerm.gif") no-repeat; font:11px "돋움", Dotum, "굴림", Gulim, AppleGothic, Sans-serif; color:#ffffff; line-height:normal;}
*:first-child+html #isSearch .checked { top:1px; }
#isSearch ul { display:none; position:absolute; left:0; top:18px; padding:2px 0 3px 0; text-align:left; border:1px solid #919898; background:#536c6d;}
#isSearch ul li { width:67px; height:18px; list-style:none; }
#isSearch ul li input { display:none;}
#isSearch ul li label { display:block; padding:4px 0 0 4px; width:63px; height:15px; font:11px "돋움", Dotum, "굴림", Gulim, AppleGothic, Sans-serif; color:#ffffff;}
#isSearch ul li label.on { background:#455a5b; }
#isSearch ul li label:hover,
#isSearch ul li label:focus { background:#455a5b;}
#isSearch .inputText { vertical-align:middle; position:relative; top:0; _top:-1px; left:1px; padding:3px 3px 1px 3px; width:94px; height:13px; color:#ffffff; border:1px solid #8E8E8D; background-color:#857C79; }
#isSearch .inputText:hover,
#isSearch .inputText:focus { border:1px solid #B0B0AF; background-color:#A9A4A3; }
*:first-child+html body#default #isSearch .inputText { position:relative; top:-1px;}
#isSearch .submit { vertical-align:middle; _position:relative; _top:-1px;}
*:first-child+html body#default #isSearch .submit { position:relative; top:-1px;}

/* Site Layout - Content Body */
#contentBody { position:relative; width:980px; padding-bottom:30px; overflow:hidden; background:url("/zbxe/layouts/xe_official/images/default/bgContentBody.gif") repeat-y left top; border-bottom:1px solid #dddddd;}

/* Site Layout - Column Left */
#columnLeft { position:relative; width:201px; float:left;}
#columnLeft .mask { width:201px; height:5px; background:#ffffff; display:block; clear:both;}

#lnb { border-top:1px solid #dddddd; padding:4px 5px; width:190px;}
#lnb li { padding-bottom:4px; list-style:none; }
#lnb li a { padding:6px 5px 6px 13px; width:170px; display:block; border:1px solid #e8e8e8; background:url("/zbxe/layouts/xe_official/images/default/bgLnbOff.gif") repeat-x; color:#3e3e3e; position:relative; z-index:99; text-decoration:none;}
#lnb li a:hover,
#lnb li a:focus { color:#ffffff; background:#de4332; border:1px solid #de4332;}
#lnb li.on a { color:#ffffff; background:#de4332; border:1px solid #de4332;}
#lnb li.on a:hover,
#lnb li.on a:focus { font-weight:bold;}
#lnb li ul { display:block; position:relative; width:184px; padding:0 3px; border-top:1px solid #ffffff; overflow:hidden;}
#lnb li.on ul { display:block;}
#lnb li ul li { padding:0; border-top:1px solid #f2f2f2; position:relative; top:-1px;}
#lnb li ul li a { padding:6px 5px 6px 10px; width:169px; color:#818181 !important; border:none; background:none !important; border:none !important;}
#lnb li ul li a:hover,
#lnb li ul li a:focus { font-weight:normal !important; color:#de4332 !important;}
#lnb li.on ul li.on a { color:#ff1a00 !important; font-weight:bold !important; background:url("/zbxe/layouts/xe_official/images/default/bulletLnb.gif") no-repeat 175px center  !important;}

/* Site Layout - Column Right */
#columnRight { width:770px; float:right; overflow:hidden;}
#visualArea { width:770px; height:200px; background:#f5f5f5; margin-bottom:2.5em; position:relative; left:-15px; margin-right:-15px;}
#content { width:100%; overflow:hidden;}

/* Site Layout - Footer */
#footer { margin:0; padding:0; border-top:3px solid #f4f4f4; text-align:center; padding:2em 0 4em; clear:both;}
#footer li { display:inline; padding:0 .6em 0 1em; background:url("/zbxe/layouts/xe_official/images/default/vrType1.gif") no-repeat left center;}
#footer li.first-child { background:none;}
#footer li a { color:#999999; font:.9em "돋움", Dotum, "굴림", Gulim, AppleGothic, Sans-serif;}
#footer li address { display:inline; }

/* Default Skin - End */


