@charset "UTF-8";


/* default.css - Type Selector Definition */
body { margin:0;padding:0; font-size:.75em;}

img { border:none; }
label { cursor:pointer; }
form { margin:0; padding:0; }

/* Special Class Selector */
.fr { float:right; }
.fl { float:left; }
.clear { clear:both; }
.fwB { font-weight:bold;}
.tCenter { text-align:center; }
.tRight { text-align:right; }
.tLeft { text-align:left; }
.gap1 { margin-top:.8em; }
.nowrap { white-space:nowrap; }

.iePngFix { behavior:url("./common/js/iePngFix.htc"); } 
.zbxe_info { vertical-align:middle; behavior:url("./common/js/iePngFix.htc"); }

/* Input Style Definition */
.inputTypeText { border:1px solid; border-color:#a6a6a6 #d8d8d8 #d8d8d8 #a6a6a6; height:1.4em; padding:.2em 0 0 .3em; background:#ffffff; font-size:1em; _font-size:9pt; }
*:first-child+html .inputTypeText { font-size:9pt; }
.inputTypeText:hover,
.inputTypeText:focus { background:#f4f4f4; }
.inputTypeTextArea { border:1px solid !important; border-color:#a6a6a6 #d8d8d8 #d8d8d8 #a6a6a6 !important; background:#ffffff; font-size:1em; _font-size:9pt; height:100px;}
*:first-child+html .inputTypeTextArea { font-size:9pt; }

.w40 { width:40px; }
.w60 { width:60px; }
.w70 { width:70px; }
.w80 { width:80px; }
.w90 { width:90px; }
.w100 { width:100px; }
.w110 { width:110px; }
.w120 { width:120px; }
.w130 { width:130px; }
.w140 { width:140px; }
.w150 { width:150px; }
.w160 { width:160px; }
.w170 { width:170px; }
.w180 { width:180px; }
.w190 { width:190px; }
.w200 { width:200px; }
.w210 { width:210px; }
.w220 { width:220px; }
.w230 { width:230px; }
.w240 { width:240px; }
.w250 { width:250px; }
.w260 { width:260px; }
.w270 { width:270px; }
.w280 { width:280px; }
.w290 { width:290px; }
.w300 { width:300px; }
.w400 { width:400px; }

/* editor style */
a.bold { font-weight:bold; }

.editor_blue_text { color: #145ff9 !important; text-decoration:underline !important; }
.editor_blue_text a { color: #145ff9 !important; text-decoration:underline !important; }
.editor_red_text { color: #f42126 !important; text-decoration:underline !important; }
.editor_red_text a { color: #f42126 !important; text-decoration:underline !important; }
.editor_yellow_text { color: #c9bd00 !important; text-decoration:underline !important; }
.editor_yellow_text a { color: #c9bd00 !important; text-decoration:underline !important; }
.editor_green_text { color: #08830B !important; text-decoration:underline !important; }
.editor_green_text a { color: #08830B !important; text-decoration:underline !important; }

.folder_opener { display: block; }
.folder_closer { display: none; }
.folder_area { display: none; }

.xe_content { line-height:1.6; overflow:hidden; }

.zbxe_widget_output { background:url("/zbxe/common/tpl/images/widget_text.gif") no-repeat center bottom; display:block;}

/* xe layer */
#waitingforserverresponse { border:2px solid #444444; font-weight:bold; color:#444444; padding: 7px 5px 5px 25px; background:#FFFFFF url("/zbxe/common/tpl/images/loading.gif") no-repeat 5px 5px; top:40px; left:40px; position:absolute; z-index:100; visibility:hidden; }

#popup_menu_area{ position:absolute; background:#fff; border:2px solid #eee; -moz-border-radius:5px; -webkit-border-radius:5px; margin:0; padding:0;}
#popup_menu_area *{ margin:0; padding:0; list-style:none; font-size:12px; line-height:normal;}
#popup_menu_area ul{ border:1px solid #ddd; -moz-border-radius:5px; -webkit-border-radius:5px; padding:10px 10px 5px 10px;}
#popup_menu_area li{ padding:2px 0 2px 20px; background-repeat:no-repeat; background-position:left center; margin-bottom:3px; white-space:nowrap;}
#popup_menu_area li a{ text-decoration:none; color:#000;}
#popup_menu_area li a:hover,
#popup_menu_area li a:active,
#popup_menu_area li a:focus{ font-weight:bold; letter-spacing:-1px;}

/* xe faceoff */
.faceOffManager { position:fixed; _position:absolute; right:3px; top:3px;  height:23px; }

 
/* NHN > UIT Center > Open UI Platform Team > Jeong Chan Myeong(dece24@nhncorp.com) */

/* Anchor Button */
a.button,
a.button span { position:relative; display:inline-block; text-decoration:none !important; background:url("/zbxe/common/tpl/images/buttonWhite.gif") no-repeat; cursor:pointer; white-space:nowrap; vertical-align:middle; *vertical-align:top;}
a.button { padding:0; background-position:left top; overflow:visible;}
a.button span { left:2px; padding:6px 10px 5px 8px; color:#000; font:12px/12px Sans-serif; background-position:right top;}
/* Large Size */
a.button.large { background-position:left -30px; }
a.button.large span { padding:7px 10px 6px 8px; font:16px/16px Sans-serif; background-position:right -30px;}
/* xLarge Size */
a.button.xLarge { background-position:left -65px; }
a.button.xLarge span { padding:8px 10px 7px 8px; font:20px/20px Sans-serif; background-position:right -65px;}
/* Small Size */
a.button.small { background-position:left -107px; }
a.button.small span { padding:4px 6px 3px 4px; font:11px/11px Sans-serif; background-position:right -107px;}

/* Control Button + Submit Button */
span.button,
span.button button,
span.button input { position:relative; margin:0; display:inline-block; border:0; font:12px Sans-serif; white-space:nowrap; background:url("/zbxe/common/tpl/images/buttonWhite.gif") no-repeat; vertical-align:middle;}
span.button { padding:0; background-position:left top;}
span.button button,
span.button input { height:23px; left:2px; *top:-1px; _top:0; padding:0 10px 0 8px; line-height:24px; background-position:right top; cursor:pointer; *overflow:visible;}
/* Large Size */
span.button.large { background-position:left -30px;}
span.button.large button,
span.button.large input { height:30px; *top:0; _top:-1px; padding:0 10px 0 8px; font:16px/30px Sans-serif; background-position:right -30px;}
/* xLarge Size */
span.button.xLarge { background-position:left -65px;}
span.button.xLarge button,
span.button.xLarge input { height:35px; padding:0 10px 0 8px; font:20px/36px Sans-serif; background-position:right -65px;}
/* Small Size */
span.button.small { background-position:left -107px;}
span.button.small button,
span.button.small input { height:18px; *top:0; _top:-1px; padding:0 6px 0 4px; font:11px/18px Sans-serif; background-position:right -107px;}

/* Strong Button */
a.button.strong *,
span.button.strong * { font-weight:bold !important;}

/* Icon Add */
a.button .icon { position:relative; border:0; vertical-align:middle;}
span.button .icon { position:relative; left:10px; margin-right:8px; vertical-align:middle;}

/* Color Preset */
a.button.green,
a.button.green span,
span.button.green,
span.button.green button,
span.button.green input { background-image:url("/zbxe/common/tpl/images/buttonGreen.gif"); color:#fff;}
a.button.black,
a.button.black span,
span.button.black,
span.button.black button,
span.button.black input { background-image:url("/zbxe/common/tpl/images/buttonBlack.gif"); color:#fff;}
a.button.red,
a.button.red span,
span.button.red,
span.button.red button,
span.button.red input { background-image:url("/zbxe/common/tpl/images/buttonRed.gif"); color:#fff;}
a.button.blue,
a.button.blue span,
span.button.blue,
span.button.blue button,
span.button.blue input { background-image:url("/zbxe/common/tpl/images/buttonBlue.gif"); color:#fff;}

/* Offset Debug */
a.button,
span.button{ margin-right:2px;}

/* Button Set */
.buttonSet{ width:16px; height:16px; background-image:url("/zbxe/common/tpl/images/buttonSet.gif"); background-repeat:no-repeat; border:0; background-color:transparent; vertical-align:middle; display:inline-block; text-decoration:none;}
.buttonSet span{ z-index:-1; font-size:0; line-height:0; visibility:hidden;}
.buttonSet.buttonUp{ background-position:0 0;}
.buttonSet.buttonDown{ background-position:0 -16px;}
.buttonSet.buttonLeft{ background-position:0 -32px;}
.buttonSet.buttonRight{ background-position:0 -48px;}
.buttonSet.buttonInfo{ background-position:0 -64px;}
.buttonSet.buttonCopy{ background-position:0 -80px;}
.buttonSet.buttonSetting{ background-position:0 -96px;}
.buttonSet.buttonActive{ background-position:0 -112px;}
.buttonSet.buttonDisable{ background-position:0 -128px;}
.buttonSet.buttonDelete{ background-position:0 -144px;}
.buttonSet.buttonHomepage{ background-position:0 -160px;}
.buttonSet.buttonBlog{ background-position:0 -176px;}
.buttonSet.buttonCalendar{ background-position:0 -192px;}
.buttonSet.buttonLayoutEditor{ background-position:0 -208px;}
.buttonSet.buttonAddWidget{ background-position:0 -224px;}
.buttonSet.buttonAddContent{ background-position:0 -240px;}




/*
NHN UIT Lab. WebStandardization Team (http://html.nhndesign.com/)
Jeong, Chan Myeong 070601~070630
*/

/**
 * Header
 **/

/* board Title */
.boardHeader { border:1px solid #e1e1dd; border-bottom:0; background:#ffffff url("/zbxe/modules/board/skins/xe_board/images/common/bgH3.gif") repeat-x left bottom; overflow:hidden;}
.boardHeader .boardHeaderBorder { width:100%;}
.boardHeader h1,
.boardHeader h2,
.boardHeader h3,
.boardHeader h4,
.boardHeader h5,
.boardHeader h6
{ margin:0; float:left; padding:15px 15px 12px 15px; font-size:1.2em; background:#ffffff url("/zbxe/modules/board/skins/xe_board/images/common/lineH3.gif") no-repeat right bottom;}

/* board Description */
.boardDescription { color:#AEAEAE; border:1px solid #DDDDDD; overflow:hidden; padding:10px; margin: 5px 0; background-color:#FFFFFF;}

/* board Information */
.boardInformation { width:100%; clear:both; margin:5px 0 2px 0; overflow:hidden; color:#666666;}
.articleNum { float:left; padding:0 0 0 15px; }

/* account Navigation */
.accountNavigation { margin:0; padding:0; float:right; }
.accountNavigation li { float:left; margin-left:7px; list-style:none; }
.accountNavigation li a { white-space:nowrap; color:#666666; text-decoration:none;}
.accountNavigation li.setup a { background:url("/zbxe/modules/board/skins/xe_board/images/common/iconSetup.gif") no-repeat left top; padding-left:14px; }
.accountNavigation li.admin a { background:url("/zbxe/modules/board/skins/xe_board/images/common/iconAdmin.gif") no-repeat left top; padding-left:12px; }
.accountNavigation li.listType { margin-left:5px; }
.accountNavigation li.loginAndLogout a { background:url("/zbxe/modules/board/skins/xe_board/images/common/line_1x10_e0e0e0.gif") no-repeat left 2px; padding-left:8px; }

/* secret Content */
.secretContent { margin:20px auto; text-align:center; border:1px solid #EFEFEF; width:240px; }
.secretContent .title { padding:10px 0 10px 0; background-color:#EFEFEF; display:block; font-weight:bold; }
.secretContent .content { padding:10px 0 10px 0; background-color:#FFFFFF; display:block; }

/* blog Style Notice */
.blogNotice { margin-bottom:10px; padding:5px; border:1px solid #e0e1db;}
.blogNotice .item { background:url("/zbxe/modules/board/skins/xe_board/images/common/notice.gif") no-repeat -2px 3px; padding:3px 0 3px 18px; }
.blogNotice .item .date { font-family:verdana; font-size:.9em;color:#AAAAAA; }
.blogNotice .item a { text-decoration:none; color:#444444; }
.blogNotice .item a:hover { text-decoration:underline}
.blogNotice .item .replyAndTrackback { color:#AAAAAA; font-size:.9em; }

/* boardRead */
.viewDocument { border-bottom:2px solid #AAAAAA; margin-bottom:20px; }
.boardRead { margin:10px  0 10px 0; }

.boardRead .titleAndUser { overflow:hidden; border-bottom:1px solid #e0e1db; }

.boardRead .titleAndUser .title { float:left; margin:10px 0 5px 0; }
.boardRead .titleAndUser .title a { color:#000000; text-decoration:none; }
.boardRead .titleAndUser .title a:hover { text-decoration:underline; }
.boardRead .titleAndUser h1,
.boardRead .titleAndUser h2,
.boardRead .titleAndUser h3,
.boardRead .titleAndUser h4,
.boardRead .titleAndUser h5,
.boardRead .titleAndUser h6
{ margin:0; font-size:1.5em; margin-left:3px;}

.boardRead .titleAndUser .userInfo { float:right; white-space:nowrap; margin-top:11px; }
.boardRead .titleAndUser .userInfo .author { color:#3074a5; }
.boardRead .titleAndUser .userInfo .author a { color:#3074a5; text-decoration:none; }

.boardRead .dateAndCount { clear:both; white-space:nowrap; color:#444444; margin:5px 0 0 0; font-size:.9em; font-family:tahoma; line-height:17px; padding-bottom:10px; }

.boardRead .dateAndCount .uri { float:left; }
.boardRead .dateAndCount .uri a { text-decoration:none; margin-left:4px; color:#BBBBBB; }

.boardRead .dateAndCount .date { float:right; background:url("/zbxe/modules/board/skins/xe_board/images/common/calendar.gif") no-repeat left top; padding-left:18px; margin-left:10px; }
.boardRead .dateAndCount .readedCount { float:right; color:#AAAAAA; margin-left:10px; background:url("/zbxe/modules/board/skins/xe_board/images/common/read.gif") no-repeat left top; padding-left:18px; color:#4A3FD7;}
.boardRead .dateAndCount .votedCount { float:right; color:#AAAAAA;  margin-left:10px; background:url("/zbxe/modules/board/skins/xe_board/images/common/vote.gif") no-repeat left top; padding-left:18px; color:#D76A3F;}
.boardRead .dateAndCount .replyAndTrackback { float:right; }
.boardRead .dateAndCount .replyAndTrackback .replyCount { margin-left:10px; float:left; background:#FFFFFF url("/zbxe/modules/board/skins/xe_board/images/common/iconReply.gif") no-repeat left 1px; padding-left:15px; }
.boardRead .dateAndCount .replyAndTrackback .trackbackCount { margin-left:10px; float:left; background:#FFFFFF url("/zbxe/modules/board/skins/xe_board/images/common/iconTrackback.gif") no-repeat left 1px; padding-left:15px; }
.boardRead .dateAndCount .replyAndTrackback a { color:#333333; white-space:nowrap; text-decoration:none; }
.boardRead .dateAndCount .replyAndTrackback a:hover { text-decoration:underline; }
.boardRead .dateAndCount .category { float:left; margin-right:10px; }
.boardRead .dateAndCount .category a { color:#555555; text-decoration:none; background:url("/zbxe/modules/board/skins/xe_board/images/common/category.gif") no-repeat left -1px; padding-left:18px; font-weight:bold;}
.boardRead .dateAndCount .category a:hover { text-decoration:underline; }

/* extraVars list */
.boardRead .extraVarsList { width:100%; border:1px solid #e0e1db; border-bottom:none; margin:0 0 30px 0; table-layout:fixed;}
.boardRead .extraVarsList th { font-weight:normal; color:#555555; text-align:left; padding:4px 0 4px 10px; border-bottom:1px solid #e0e1db; border-right:1px solid #e0e1db;}
.boardRead .extraVarsList td { color:#555555; border-bottom:1px solid #e0e1db; padding:4px 0 4px 10px; }
.boardRead .extraVarsList td a { color:#555555; }

.boardRead .readBody { color:#555555; margin-top:20px; }


.boardRead .tag { background:#FFFFFF url("/zbxe/modules/board/skins/xe_board/images/common/iconTag.gif") no-repeat 3px 2px; padding-left:25px; margin:10px 0 0 0; }
.boardRead .tag ul { margin:0; padding:0; }
.boardRead .tag li { display:inline; list-style:none; }
.boardRead .tag li a { color:#444444;}

.boardRead .fileAttached { border:1px solid #EFEFEF; background-color:#F4F4F4; padding:5px; margin-top:10px; overflow:hidden;}
.boardRead .fileAttached h5 { font-weight:normal; color:#999999; font-size:1em; line-height:22px; }
.boardRead .fileAttached ul { padding:0; margin:0; }
.boardRead .fileAttached li { padding-left:15px; display:block; float:left; white-space:nowrap; list-style:none; margin:0 10px 5px 0; }
.boardRead .fileAttached li a { text-decoration:none; font-size:.9em; white-space:nowrap; color:#444444; }
.boardRead .fileAttached li a:visited { color:#777777;}

.boardRead .contentButton { text-align:right;margin:10px 0 5px 0; border-top:1px solid #DDDDDD; padding-top:10px;}


.trackbackBox { padding:.6em .6em; color:#666666; border:1px solid #e0e1db;;margin-top:.5em; }
.trackbackBox .trackbackUrl { color:#1F3DAE; font-size:.9em; background:url("/zbxe/modules/board/skins/xe_board/images/common/iconTrackback.gif") no-repeat left top; padding-left:18px; margin:0; }
.trackbackBox .trackbackItem { background-color:#F3F3F3; padding:.6em .8em .6em .6em; line-height:1.25em; border-top:1px dotted #EEEEEE; list-style:none;}
.trackbackBox p { display:inline; margin-bottom:1em;}
.trackbackBox a { color:#666666; text-decoration:none;}
.trackbackBox div  { clear:both; }
.trackbackBox address { display:block; padding:0 .3em 0 0; }
.trackbackBox address a { font-size:.9em; color:#3074a5; margin-right:.3em; float:left;}
.trackbackBox address .date { font:.8em Tahoma; color:#cccccc; float:right;}

.replyBox { padding:10px; color:#666666; border:1px solid #e0e1db; margin-top:.5em;}
.replyBox .replyItem { background-color:#FFFFFF; padding:.6em .8em .6em .6em; line-height:1.25em; clear:both; border-bottom:1px dotted #EEEEEE; list-style:none;}
.replyBox p { display:inline; }
.replyBox .author { float:left; padding:0 .3em 0 0; color:#3074a5; margin:0 .3em .5em 0;}
.replyBox .author a { color:#3074a5; margin-right:.3em; text-decoration:none; }
.replyBox .voted { float:left; font-size:.9em; color:#AAAAAA; margin:0 .3em .5em 1em;}
.replyBox .date { float:right; font:.8em Tahoma; color:#cccccc; margin:.3em 0 .5em 0;}

.replyBox .replyOption { height:20px; float:right; white-space:nowrap; margin-left:.2em;}
.replyBox .replyOption img { vertical-align:middle;}

.replyBox .replyContent { clear:left; }
.replyBox .replyContent p { display:block; }
.replyBox .reply { background-color:#F4F4F4; border-bottom:1px dotted #DDDDDD;}
.replyBox .replyIndent { background:url("/zbxe/modules/board/skins/xe_board/images/common/iconReplyArrow.gif") no-repeat .0em .3em; padding-left:1.3em;}

.replyBox .fileAttached { border:1px solid #EFEFEF; background-color:#F4F4F4; padding:5px; margin-top:10px; overflow:hidden;}
.replyBox .fileAttached ul { border:0; margin:0; padding:0;}
.replyBox .fileAttached h5 { font-weight:normal; color:#999999; float:left; font-size:1em; }
.replyBox .fileAttached li { padding-left:15px; display:block; float:left; white-space:nowrap; list-style:none; margin:0px 10px 5px 0; }
.replyBox .fileAttached li a { text-decoration:none; font-size:.9em; white-space:nowrap; color:#444444; }
.replyBox .fileAttached li a:visited { color:#777777;}

.commentButton { margin-top:.5em; }

/* gallery sub menu */
.boardSubMenu { margin:0 0 .5em 0; padding:1em 0 .5em .5em; border-bottom:1px solid #e0e1db;}
.boardSubMenu a { text-decoration:none; color:#666666; vertical-align:bottom; background:url("/zbxe/modules/board/skins/xe_board/images/common/line_1x10_e0e0e0.gif") no-repeat right 5px; padding-left:10px; padding-right:10px; _padding-top:5px; position:relative; top:5px; }
.boardSubMenu img.sort { vertical-align:middle; }

/* list */
.boardList { width:100%; border:1px solid #e0e1db; border-top:none; overflow:hidden; }

.boardList thead tr th div { white-space:nowrap; margin:0 5px; }
.boardList thead tr th.title , .boardList thead tr th.category, .boardList thead tr th.topic { width:100%; }
.boardList tbody td { white-space:nowrap; }
.boardList tbody td.title { white-space:normal; }
.boardList tbody td.webzineTitle { white-space:normal; }
.boardList tbody td.wrap { white-space:normal; }

.boardListNoTopBorder { border:none; }
.boardList th { color:#3e3f3e; font-weight:normal; border-top:1px solid #e0e1db; border-bottom:1px solid #ffffff; white-space:nowrap; padding-top:5px; height:28px; overflow:hidden;}
html:not([lang*=""]) .boardList th { height:33px; }
.boardList th.no_line { background-position:-3px bottom; }
.boardList th a { color:#3e3f3e; text-decoration:none; }
.boardList th.num { border-left:1px solid #ffffff; }
.boardList th.checkbox { text-align:center; }
.boardList th.title { text-align:center; padding-left:1em; }
.boardList th.topic { text-align:left; padding-left:1em; }
.boardList th.category { text-align:left; padding-left:1em; }
.boardList th.category select { vertical-align:middle; width:200px; height:20px;}
.boardList th.reading, th.recommend , th.date { white-space:nowrap;}
.boardList th .sort { padding:0 .2em; vertical-align:middle;}

.boardList tr.notice { background:#f8f8f8; }
.boardList tr.notice .num { font-weight:bold;}
.boardList tr.bg1 { background:#ffffff}
.boardList tr.bg2 { background:#fbfbfb;}
.boardList td { border-top:1px solid #eff0ed; padding:.5em;}
.boardList td.num { font:.8em tahoma; color:#999999; padding:.5em 1em; text-align:center;}
.boardList td.checkbox { font:.8em tahoma; color:#999999; text-align:center;}
.boardList tr.notice td.num { padding:.5em; white-space:nowrap;}
.boardList tr.notice td.notice { font-size:.9em; color:#999999; font-weight:bold; text-align:center;}
.boardList td.thumb { }
.boardList td.thumb img { border:1px solid #E0E1DB; padding:3px; margin:none; }

.boardList td.title {padding-left:1em; }
.boardList td.title strong.category { font-size:1em; background:url("/zbxe/modules/board/skins/xe_board/images/common/line_1x10_e0e0e0.gif") no-repeat right 3px; padding-right:.5em; margin-right:.5em;}
.boardList td.title.bold { font-size:1.2em; font-weight:bold;}
.boardList td.title.bold a { position:relative; top:.3em;}
.boardList td.title * { vertical-align:middle;}
.boardList td.title,
.boardList td.title a { color:#444444; text-decoration:none;}
.boardList td.title a:visited { color:#777777;}

.boardList td.topic { padding-left:1em; color:#888888; }
.boardList td.topic strong a { font-size:1em; font-weight:normal; text-decoration:none; color:#222222; }
.boardList td.topic strong a:visited { color:#777777; }
.boardList td.topic .category { background:url("/zbxe/modules/board/skins/xe_board/images/common/line_1x10_e0e0e0.gif") no-repeat left 3px; padding-left:.5em; margin-left:.5em; color:#AAAAAA; }
.boardList td.topic div.author { margin-top:.5em; color:#BBBBBB; }
.boardList td.topic div.author strong { font-weight:normal; color:#666666; }
.boardList td.commentCount { font:bold .8em Tahoma; color:#888888; text-align:center; }

.boardList td.latestPost { color:#888888; }
.boardList td.latestPost div.author { margin-top:.5em; color:#BBBBBB; }
.boardList td.latestPost div.author strong { font-weight:normal; color:#666666; }
.boardList td.latestPost div.date { font-size:0.8em; margin-top:.5em; }
.boardList td.latestPost div.date strong { font-family:Tahoma; font-weight:normal; color:#666666; }

.boardListNoTopBorder td { border-top:none; border-bottom:1px solid #eff0ed; padding:.5em;}

.boardList td.webzineTitle { padding-left:1em; color:#777777; height:1.2em; width:100%;}
.boardList td.webzineTitle strong.category { font-size:1em; background:url("/zbxe/modules/board/skins/xe_board/images/common/line_1x10_e0e0e0.gif") no-repeat right 3px; padding-right:.5em; margin-right:.5em;}
.boardList td.webzineTitle.bold { font-size:1.2em; font-weight:bold;}
.boardList td.webzineTitle * { vertical-align:middle;}
.boardList td.webzineTitle,
.boardList td.webzineTitle a { color:#444444; text-decoration:none;}
.boardList td.webzineTitle a:visited { color:#777777;}

.boardList td.summary { border-top:none; vertical-align:top; color:#666666; line-height:1.25em; padding-left:1em; white-space:normal; }
.boardList td.summary a { color:#666666; text-decoration:none; line-height:inherit;}
.boardList td.summary a:visited { color:#999999;}

.boardList td .replyAndTrackback img.trackback { margin-bottom:-.1em;}
.boardList td .replyAndTrackback strong { font:bold 1em Tahoma;}
.boardList td .replyAndTrackback { font:.8em Tahoma; }
.boardList td.author { color:#333333; padding-left:1em;}
.boardList td.author a { color:#333333;}
.boardList td.reading { font:.8em Tahoma; color:#999999; text-align:center;}
.boardList td.recommend { font:bold .8em Tahoma; text-align:center;}
.boardList td.date { font:.8em Tahoma; color:#999999; text-align:center; white-space:nowrap;}
.boardList td input { _margin:-3px;}

.buttonTypeGo { border:none; cursor:pointer; width:24px; height:20px; _position:relative; _top:3px; font:.75em Tahoma; text-align:center;}
*:first-child+html .buttonTypeGo { position:relative; top:3px; }

.thumbnailBox { margin-top:1em; clear:both; overflow:hidden; border-bottom:1px solid #e0e1db; }
.thumbnailBox div.cell { display:block; float:left; overflow:hidden; margin-bottom:1em; margin-right:1em;}
.thumbnailBox div.cell img.thumb { padding:2px; border:1px solid #e0e1db; display:block; margin-bottom:1em; margin-left:auto;margin-right:auto;}
.thumbnailBox div.title { color:#3B96C0; margin-bottom:.2em; overflow:hidden; white-space:nowrap; text-align:center;}
.thumbnailBox div.title a { color:#3B96C0; text-decoration:none;}
.thumbnailBox div.nameAndDate { font-size:.9em; color:#999999; margin-bottom:.2em; text-align:center;}
.thumbnailBox div.nameAndDate a { color:#999999;}
.thumbnailBox div.nameAndDate .author { margin-left:auto; margin-right:right; }
.thumbnailBox div.nameAndDate .author div { display:inline; vertical-align:middle;}
.thumbnailBox div.nameAndDate .date { font:.8em Tahoma; color:#999999;}
.thumbnailBox div.readAndRecommend { font-size:.9em; color:#666666; text-align:center;}
.thumbnailBox div.readAndRecommend .num { font:.8em Tahoma;}
.thumbnailBox div.readAndRecommend .vr { color:#dddddd;}
.thumbnailBox div.readAndRecommend strong.num { font:bold .8em Tahoma; color:#ff6600;}

/* board Bottom */
.boardBottom { margin-top:10px; }

/* list button */
.leftButtonBox { float: left; }
.rightButtonBox { float: right; }

/* Search Form */
.boardSearch { margin-top:30px; margin-left:auto; margin-right:auto; clear:both; text-align:center;}
.boardSearch select { height:20px; }
.boardSearch input { height:18px; }

/* boardWrite */
.boardEditor { margin-bottom:10px; }
.commentEditor { margin-top:10px; }
.boardWrite { border:1px solid #e0e1db; padding-bottom:10px;}
.boardWrite fieldset { border:none; }
.boardWrite .userNameAndPw { margin:10px 10px 0 10px; }
.boardWrite .userNameAndPw .userName {width:60px; margin-right:10px; }
.boardWrite .userNameAndPw .userPw {width:60px; margin-right:10px; }
.boardWrite .userNameAndPw .emailAddress {width:60px; margin-right:10px; }
.boardWrite .userNameAndPw .homePage {width:60px; margin-right:10px; }

.boardWrite .title { margin-top:5px; }
.boardWrite .title .category { margin-left:10px; }
.boardWrite .title label.title { margin:0 10px 0 10px; }
.boardWrite .title input.title { width:60%;}

.boardWrite dl { padding:0; margin:0; }
.boardWrite dl dd { padding:0; margin:0; }
.boardWrite dl.option { margin:10px 0 3px 10px; padding:0;}
.boardWrite dl.option dd { display:inline; margin-right:5px; }
.boardWrite dl.option dd * { vertical-align:middle;}
.boardWrite dl.option dd select { width:8em; font-size:.95em; }

.boardWrite .tag { margin-top:10px; margin-left:10px; }
.boardWrite .tag .inputTypeText { width:90%; background:#FFFFFF url("/zbxe/modules/board/skins/xe_board/images/common/iconTag.gif") no-repeat 5px 5px; padding-left:30px;}
.boardWrite .tag .help { vertical-align:middle;}
.boardWrite .tag .info { font-size:.9em; color:#999999; background:url("/zbxe/modules/board/skins/xe_board/images/common/iconArrowD8.gif") no-repeat 0% 40%; margin-top:5px; padding-left:5px;}

.boardWrite .extraVarsList { width:100%; border-top:1px solid #e0e1db; border-bottom:none; margin:10px 0 10px 0; table-layout:fixed;}
.boardWrite .extraVarsList th { font-weight:normal; color:#555555; text-align:left; padding:4px 0 4px 10px; border-bottom:1px solid #e0e1db; border-right:1px solid #e0e1db;}
.boardWrite .extraVarsList td { color:#555555; border-bottom:1px solid #e0e1db; padding:4px 0 4px 10px; }
.boardWrite .extraVarsList td a { color:#555555; }

.boardWrite .extraVarsList p { margin:5px 0 0 0; padding:0; }
.boardWrite .extraVarsList ul { margin:0; padding:0; }

.smallBox { border:1px solid #e0e1db; margin-left:auto; margin-right:auto; padding-bottom:10px; }
.smallBox.w268 { width:268px;}
.smallBox .header { margin:0; padding:0; position:relative; _width:100%; background:#ffffff url("/zbxe/modules/board/skins/xe_board/images/common/bgH3.gif") no-repeat left bottom; overflow:hidden;}
.smallBox .header h3 { margin:0; padding:0; clear:both; font-size:1.2em; padding:.8em 2em .6em 1.2em; border-bottom:3px solid #fe3614; }
.smallBox .complex { padding:1.5em 2em 2em 2em;}
.smallBox .inputPassword { position:relative; border:none; padding:2em 2em 1.5em 2em;}
.smallBox .inputPassword .inputTypeText { float:left; margin-right:.5em; width:8em;}
.smallBox .inputPassword legend { position:absolute; overflow:hidden; width:1px; height:1px; font-size:.001em; text-indent:-100em;}
.smallBox .messageBox { background-color:#F3F3F3; padding:10px; border-bottom:1px solid #EEEEEE;}

/* Pagination Reset */
.pagination{ padding:15px 0; margin:0; text-align:center;}
.pagination *{ margin:0; padding:0;}
.pagination img{ border:0;}
.pagination a,
.pagination strong{ position:relative; display:inline-block; text-decoration:none; line-height:normal; color:#333; font-family:Tahoma, Sans-serif; vertical-align:middle;}
.pagination a:hover,
.pagination a:active,
.pagination a:focus{ background-color:#f4f4f4 !important; }
.pagination strong{ color:#ff6600 !important;}
.pagination a.prev,
.pagination a.prevEnd,
.pagination a.next,
.pagination a.nextEnd{ font-weight:normal !important; border:none !important; margin:0 !important; white-space:nowrap; }

/* Pagination A1 */
.pagination.a1 a,
.pagination.a1 strong{ margin:0 -4px; padding:1px 10px 1px 8px; border:none; border-left:1px solid #ccc; border-right:1px solid #ddd; font-weight:bold; font-size:12px; background:#fff;}
.pagination.a1 a.prev{ padding-left:10px; background:#fff url("/zbxe/modules/board/skins/xe_board/images/common/arrowPrevA1.gif") no-repeat left center; }
.pagination.a1 a.prevEnd{ padding-left:15px; background:#fff url("/zbxe/modules/board/skins/xe_board/images/common/arrowPrevEndA1.gif") no-repeat left center; }
.pagination.a1 a.next{ padding-right:10px; background:#fff url("/zbxe/modules/board/skins/xe_board/images/common/arrowNextA1.gif") no-repeat right center; }
.pagination.a1 a.nextEnd{ padding-right:15px; background:#fff url("/zbxe/modules/board/skins/xe_board/images/common/arrowNextEndA1.gif") no-repeat right center; }

/* Pagination A2 */
.pagination.a2 a,
.pagination.a2 strong{ margin:0 -4px; padding:0 10px 0 8px; font-weight:bold; font-size:11px; border:none; border-left:1px solid #ddd; border-right:1px solid #ccc; background:#fff; }
.pagination.a2 a.prev{ padding-left:10px; background:#fff url("/zbxe/modules/board/skins/xe_board/images/common/arrowPrevA1.gif") no-repeat left center; }
.pagination.a2 a.prevEnd{ padding-left:15px; background:#fff url("/zbxe/modules/board/skins/xe_board/images/common/arrowPrevEndA1.gif") no-repeat left center; }
.pagination.a2 a.next{ padding-right:10px; background:#fff url("/zbxe/modules/board/skins/xe_board/images/common/arrowNextA1.gif") no-repeat right center; }
.pagination.a2 a.nextEnd{ padding-right:15px; background:#fff url("/zbxe/modules/board/skins/xe_board/images/common/arrowNextEndA1.gif") no-repeat right center; }

/* Pagination B1 */
.pagination.b1 a,
.pagination.b1 strong{ margin:0 -2px; padding:2px 8px; font-weight:bold; font-size:12px;}
.pagination.b1 a.prev{ padding-left:16px; background:url("/zbxe/modules/board/skins/xe_board/images/common/arrowPrevB1.gif") no-repeat left center; }
.pagination.b1 a.next{ padding-right:16px; background:url("/zbxe/modules/board/skins/xe_board/images/common/arrowNextB1.gif") no-repeat right center; }

/* Pagination B2 */
.pagination.b2 a,
.pagination.b2 strong{ margin:0 -2px; padding:2px 6px; font-size:11px;}
.pagination.b2 a.prev{ padding-left:12px; background:url("/zbxe/modules/board/skins/xe_board/images/common/arrowPrevB1.gif") no-repeat left center; }
.pagination.b2 a.next{ padding-right:12px; background:url("/zbxe/modules/board/skins/xe_board/images/common/arrowNextB1.gif") no-repeat right center; }

/* Pagination C1 */
.pagination.c1 a,
.pagination.c1 strong{ margin:0 -2px; padding:2px 4px; font-size:12px;}
.pagination.c1 a.prev,
.pagination.c1 a.next{ display:inline-block; width:13px; height:14px; padding:3px 4px; margin:0;}
.pagination.c1 a.prev{ background:url("/zbxe/modules/board/skins/xe_board/images/common/arrowPrevC1.gif") no-repeat center;}
.pagination.c1 a.next{ background:url("/zbxe/modules/board/skins/xe_board/images/common/arrowNextC1.gif") no-repeat center;}
.pagination.c1 a.prev span,
.pagination.c1 a.next span{ position:absolute; width:0; height:0; overflow:hidden; visibility:hidden;}

/* Pagination C2 */
.pagination.c2 a,
.pagination.c2 strong{ margin:0 -2px; padding:2px 4px; font-size:11px;}
.pagination.c2 a.prev,
.pagination.c2 a.next{ display:inline-block; width:13px; height:14px; padding:3px 4px; margin:0;}
.pagination.c2 a.prev{ background:url("/zbxe/modules/board/skins/xe_board/images/common/arrowPrevC1.gif") no-repeat center;}
.pagination.c2 a.next{ background:url("/zbxe/modules/board/skins/xe_board/images/common/arrowNextC1.gif") no-repeat center;}
.pagination.c2 a.prev span,
.pagination.c2 a.next span{ position:absolute; width:0; height:0; overflow:hidden; visibility:hidden;}

/* 게시물의 팝업 메뉴 */
.comment_popup_menu, .document_popup_menu { text-align:right; background:url("/zbxe/modules/board/skins/xe_board/images/common/document_menu.gif") no-repeat right top !important; padding:0 15px 0 0; height:18px;  clear:both;}
.comment_popup_menu a, .document_popup_menu a { cursor:pointer; display:inline; color:#555555 !important; text-decoration:none; }

/* tag list */
.tagsBox { border:1px solid #EEEEEE; padding:10px; overflow:hidden;}
.tagsBox h5 { margin:0; padding:2px; }
.tags { width:100%; }
.tags div { float:left; padding:2px; margin-right:10px; overflow:hidden; white-space:nowrap; height:15px;}
.tags div a { text-decoration:none; color:#555555; line-height:150%;}
.tags div a:hover { background-color:#888888; color:#FFFFFF;}
.tags .tagTypeA a { color:#fe3614; font-weight:bold; font-size:12pt; background-color:#EFEFEF; margin:0;}
.tags .tagTypeB a { color:#fe3614; font-size:11pt; margin:0;}
.tags .tagTypeC a { font-weight:bold; font-size:11pt; margin:0; background-color:#EFEFEF;}
.tags .tagTypeD a { font-weight:bold; margin:0; background-color:#EFEFEF;}
.tags .tagTypeE a { font-weight:normal; margin:0;}


/* 회원 서명 및 프로필 이미지 출력 */
.memberSignature { border:1px solid #e0e1db; padding:10px; margin-top:20px; clear:both;}
.memberSignature .profile { float:left; margin-right:20px; }
.commentProfileImage { margin:0 10px 10px 0; float:left; }
.replyBox .xe_content { display:inline; }

.display_date {  cursor:pointer; width:80px; border:1px solid; border-color:#a6a6a6 #d8d8d8 #d8d8d8 #a6a6a6; height:1em; padding:3px;  margin-right:10px;}

/* 확장 변수 폼 */
.extraVarsList tr td .text { border:1px solid; border-color:#a6a6a6 #d8d8d8 #d8d8d8 #a6a6a6; padding:3px;  margin-right:10px; width:90%; }
.extraVarsList tr td .email_address { border:1px solid; border-color:#a6a6a6 #d8d8d8 #d8d8d8 #a6a6a6; padding:3px;  margin-right:10px; width:300px; }
.extraVarsList tr td .homepage { border:1px solid; border-color:#a6a6a6 #d8d8d8 #d8d8d8 #a6a6a6; padding:3px;  margin-right:10px; width:300px; }
.extraVarsList tr td .tel { border:1px solid; border-color:#a6a6a6 #d8d8d8 #d8d8d8 #a6a6a6; padding:3px;  margin-right:10px; width:40px; margin-right:10px;}
.extraVarsList tr td .textarea { border:1px solid; border-color:#a6a6a6 #d8d8d8 #d8d8d8 #a6a6a6; padding:3px;  margin-right:10px; width:90%; height:80px; font-size:12px;}
.extraVarsList tr td ul { margin:0; padding:0; list-style:none; }
.extraVarsList tr td ul li { display:inline-block; margin-right:10px; }
.extraVarsList tr td ul li input { margin-right:5px; vertical-align:middle;}
.extraVarsList tr td .date { border:1px solid; border-color:#a6a6a6 #d8d8d8 #d8d8d8 #a6a6a6; padding:3px;  margin-right:10px; width:100px; }
.extraVarsList tr td .address { border:1px solid; border-color:#a6a6a6 #d8d8d8 #d8d8d8 #a6a6a6; padding:3px;  margin-right:10px; width:300px; }



/* board Title */
.boardHeader h1,
.boardHeader h2,
.boardHeader h3,
.boardHeader h4,
.boardHeader h5,
.boardHeader h6
{ border-bottom:3px solid #fe3614; }

/* board Information */
.articleNum { float:left; background:url("/zbxe/modules/board/skins/xe_board/images/white/iconArticle.gif") no-repeat left top; }
.articleNum strong { font:bold 11px Tahoma; color:#ff6600;}

/* account Navigation */
.accountNavigation li.join a { background:url("/zbxe/modules/board/skins/xe_board/images/white/iconMyInfo.gif") no-repeat left top; padding-left:14px; }
.accountNavigation li.myInfo a { background:url("/zbxe/modules/board/skins/xe_board/images/white/iconMyInfo.gif") no-repeat left top; padding-left:14px; }

/* boardRead */
.boardRead .fileAttached li { background:url("/zbxe/modules/board/skins/xe_board/images/white/iconFile.gif") no-repeat left top;}

/* style.list */
.boardList th { background:#ffffff url("/zbxe/modules/board/skins/xe_board/images/white/lineBoardListTh.gif") no-repeat left bottom; }
.boardList td.recommend { color:#ff6600; }
.boardList td .replyAndTrackback { color:#ff6600; }
.buttonTypeGo { background:url("/zbxe/modules/board/skins/xe_board/images/white/buttonTypeInput24.gif") no-repeat; }

/* pagination */
.pagenation strong { color:#ff6600; }

/* replyAndTrackback */
.buttonBox .replyAndTrackback a strong { color:#ff6600;}

.replyBox .fileAttached li { background:url("/zbxe/modules/board/skins/xe_board/images/white/iconFile.gif") no-repeat left top;}



/* TextEditor */
.xeTextEditor {overflow:hidden;}
.xeTextEditor textarea { display:block; margin:0; padding:5px; }
.xeTextEditor.black textarea { color:#fff; background-color:#000;}

/* Type Selector */
.xpress-editor *{margin:0; padding:0; font-style:normal; font-size:12px; }
.xpress-editor img,
.xpress-editor fieldset,
.xpress-editor button{ border:0;}
.xpress-editor button{ background:none; background-repeat:no-repeat; cursor:pointer; _cursor /**/:hand;}
.xpress-editor button *{ visibility:hidden;}
.xpress-editor legend{ position:absolute; width:0; height:0; font-size:0; line-height:0; overflow:hidden; visibility:hidden;}
.xpress-editor label{ cursor:pointer; _cursor /**/:hand;}
.xpress-editor hr{ display:none;}
.xpress-editor li{list-style:none;}

/* Layout Selector */
.xpress-editor{ position:relative; background:transparent;}
.xpress-editor #smart_content{ position:relative; clear:both; margin:0 0 10px 0; border:1px solid #c2c2c2; *zoom:1; z-index:5; background:#fff;}
.xpress-editor.black #smart_content {background:transparent;}
.xpress-editor #smart_footer{ position:relative; text-align:center; padding:10px 0;}

/* Footer */
.xpress-editor #smart_footer *{ vertical-align:top;}
.xpress-editor #smart_footer button{ position:relative; width:67px; height:25px; margin:0 5px 0 0;}
.xpress-editor #smart_footer button.save_temp{ background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_save_temp.gif") no-repeat;}
.xpress-editor #smart_footer button.preview{ background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_preview.gif") no-repeat;}
.xpress-editor #smart_footer input{ margin:0;}
.xpress-editor #smart_footer input.reset{ width:67px; height:25px; border:0; background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_cancel.gif") no-repeat; cursor:pointer; margin-left:5px;}

/* Content > Input Area */
.xpress-editor a.skip{ position:relative; display:block; top:0; right:0; width:0; height:0; overflow:hidden; clear:both; zoom:1}
.xpress-editor a.skip:hover,
.xpress-editor a.skip:active,
.xpress-editor a.skip:focus{ position:relative; display:block; padding:5px; right:0; z-index:60; width:auto; height:auto; text-align:right; white-space:nowrap; color:#000; text-decoration:none; letter-spacing:-1px; _zoom:1;}

.xpress-editor .input_area{ position:relative; margin:10px; z-index:30; *zoom:1; height:400px;}
.xpress-editor .input_area iframe,
.xpress-editor .input_area textarea{ display:block; width:100%; position:relative; height:100%; border:0; overflow:auto;}
.xpress-editor .input_area iframe{}
.xpress-editor .input_area textarea{ *margin:0 -10px; _margin-bottom:-2px;}
.xpress-editor .input_area textarea.blind{ display:none;}
.xpress-editor .input_control{ position:relative; display:block; width:100%; clear:both; text-align:center; background:#fbfbfb url("/zbxe/modules/editor/skins/xpresseditor/img/btn_expand.gif") no-repeat center center; cursor:n-resize;}
.xpress-editor .input_control span{ display:block; height:10px; border-top:1px solid #dfdfdf; visibility:visible; font-size:0; line-height:200%; white-space:nowrap; color:#fff;}
.xpress-editor.black .input_control { background:#111 url("/zbxe/modules/editor/skins/xpresseditor/img/btn_expand.black.gif") no-repeat center center;}
.xpress-editor.black .input_control span{ border-top:1px solid #333;  color:#000;}

.xpress-editor .tool{ position:relative; overflow:visible; padding:5px 10px 6px 10px; *padding:5px 10px 8px 10px; z-index:40; clear:both; background:#f8f8f8 url("/zbxe/modules/editor/skins/xpresseditor/img/bg_tool.gif") repeat-x left bottom; border:0; *zoom:1;}
.xpress-editor .tool.disable { display:none; }
.xpress-editor.black .tool{ background:#111 url("/zbxe/modules/editor/skins/xpresseditor/img/bg_tool.black.gif") repeat-x left bottom; }

.xpress-editor .tool:after{ content:""; display:block; clear:both;}
.xpress-editor .tool ul{ position:relative; overflow:visible; float:left; margin:0 5px 2px 0; z-index:2;}
.xpress-editor .tool ul.action{ width:43px;}
.xpress-editor .tool ul.type{ width:auto; white-space:nowrap;}
.xpress-editor .tool ul.style{ width:169px; z-index:6;}
.xpress-editor .tool ul.paragraph{ width:169px; z-index:5;}
.xpress-editor .tool ul.extra1{ width:90px; z-index:4;}
.xpress-editor .tool ul.table{ width:85px; z-index:3;}
.xpress-editor .tool ul.extra2{ width:auto; z-index:2;}
.xpress-editor .tool ul.extra3{ float:right; width:auto; z-index:1; margin-right:1px;}
.xpress-editor .tool ul.extra3 li{ margin-right:4px;}
.xpress-editor .tool li{ position:relative; float:left;}
.xpress-editor .tool li button{ width:21px; height:21px; background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_set.gif") no-repeat 0 0; vertical-align:top;}
.xpress-editor.black .tool li button{ width:21px; height:21px; background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_set.black.gif") no-repeat 0 0; vertical-align:top;}
.xpress-editor .tool li button span{ position:absolute; top:0; left:0; width:0; height:0; overflow:hidden; visibility:hidden;}

.xpress-editor .tool li.extensions span.exButton,
.xpress-editor .tool li.extensions span.exButton button{ float:left; position:relative; display:inline-block; width:auto; background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_extension.gif") no-repeat left top;}
.xpress-editor .tool li.extensions span.exButton{ margin-right:18px;}
.xpress-editor .tool li.extensions span.exButton button{ left:18px; height:21px; background-position:right top; padding:0 4px 0 0; font:11px/21px Tahoma, Sans-serif; text-align:left; *overflow:visible; *line-height:20px;}
.xpress-editor.black .tool li.extensions span.exButton,
.xpress-editor.black .tool li.extensions span.exButton button{ color:#fff; background-image:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_extension.black.gif"); }

.xpress-editor .tool li.html span,
.xpress-editor .tool li.html span button,
.xpress-editor .tool li.preview span,
.xpress-editor .tool li.preview span button{ float:left; position:relative; display:inline-block; width:auto; height:auto; visibility:visible; background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_set_blank.gif") no-repeat 0 0; white-space:nowrap;}
.xpress-editor.black .tool li.html span,
.xpress-editor.black .tool li.html span button,
.xpress-editor.black .tool li.preview span,
.xpress-editor.black .tool li.preview span button{ color:#fff;background-image:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_set_blank.black.gif"); }

.xpress-editor .tool li.html span,
.xpress-editor .tool li.preview span{ margin-right:2px; background-position:left top;}
.xpress-editor .tool li.html span button,
.xpress-editor .tool li.preview span button{ left:2px; height:21px; background-position:right top; font:11px/21px Tahoma, Sans-serif; padding:0 4px; *overflow:visible; *line-height:20px;}

.xpress-editor .tool ul.type li{ float:none; display:inline; *top:1px;}
.xpress-editor .tool ul.type li select{ height:21px; width:62px;}
.xpress-editor.black .tool ul.type li select{ color:#fff; background-color:#000; }

/* Content > Tool > Button Default */
.xpress-editor .tool li.undo button{ width:22px; background-position:0 0;}
.xpress-editor .tool li.redo button{ background-position:-22px 0;}
.xpress-editor .tool li.bold button{ width:22px; background-position:-43px 0;}
.xpress-editor .tool li.underline button{ background-position:-65px 0;}
.xpress-editor .tool li.italic button{ background-position:-86px 0;}
.xpress-editor .tool li.del button{ background-position:-107px 0;}
.xpress-editor .tool li.fcolor button{ background-position:-128px 0;}
.xpress-editor .tool li.bcolor button{ background-position:-149px 0;}
.xpress-editor .tool li.sup button{ background-position:-170px 0;}
.xpress-editor .tool li.sub button{ background-position:-191px 0;}
.xpress-editor .tool li.left button{ width:22px; background-position:-212px 0;}
.xpress-editor .tool li.center button{ background-position:-234px 0;}
.xpress-editor .tool li.right button{ background-position:-255px 0;}
.xpress-editor .tool li.justify button{ background-position:-276px 0;}
.xpress-editor .tool li.ol button{ background-position:-297px 0;}
.xpress-editor .tool li.ul button{ background-position:-318px 0;}
.xpress-editor .tool li.outdent button{ background-position:-339px 0;}
.xpress-editor .tool li.indent button{ background-position:-360px 0;}
.xpress-editor .tool li.blockquote button{ width:22px; background-position:-381px 0;}
.xpress-editor .tool li.url button{ width:26px; background-position:-403px 0;}
.xpress-editor .tool li.character button{ background-position:-429px 0;}
.xpress-editor .tool li.find button{ background-position:-450px 0;}
.xpress-editor .tool li.table button{ width:22px; background-position:-471px 0;}
.xpress-editor .tool li.merge button{ background-position:-493px 0;}
.xpress-editor .tool li.splitCol button{ background-position:-514px 0;}
.xpress-editor .tool li.splitRow button{ background-position:-535px 0;}
.xpress-editor .tool li.extensions span{ background-position:0 0;}
.xpress-editor .tool li.extensions span button{ background-position:right 0;}
.xpress-editor .tool li.html span{ background-position:0 0;}
.xpress-editor .tool li.html span button{ background-position:right 0;}
.xpress-editor .tool li.preview span{ background-position:0 0;}
.xpress-editor .tool li.preview span button{ background-position:right 0;}

/* Content > Tool > Button Hover */
.xpress-editor .tool li.undo button.hover{ width:22px; background-position:0 -21px;}
.xpress-editor .tool li.redo button.hover{ background-position:-22px -21px;}
.xpress-editor .tool li.bold button.hover{ width:22px; background-position:-43px -21px;}
.xpress-editor .tool li.underline button.hover{ background-position:-65px -21px;}
.xpress-editor .tool li.italic button.hover{ background-position:-86px -21px;}
.xpress-editor .tool li.del button.hover{ background-position:-107px -21px;}
.xpress-editor .tool li.fcolor button.hover{ background-position:-128px -21px;}
.xpress-editor .tool li.bcolor button.hover{ background-position:-149px -21px;}
.xpress-editor .tool li.sup button.hover{ background-position:-170px -21px;}
.xpress-editor .tool li.sub button.hover{ background-position:-191px -21px;}
.xpress-editor .tool li.left button.hover{ width:22px; background-position:-212px -21px;}
.xpress-editor .tool li.center button.hover{ background-position:-234px -21px;}
.xpress-editor .tool li.right button.hover{ background-position:-255px -21px;}
.xpress-editor .tool li.justify button.hover{ background-position:-276px -21px;}
.xpress-editor .tool li.ol button.hover{ background-position:-297px -21px;}
.xpress-editor .tool li.ul button.hover{ background-position:-318px -21px;}
.xpress-editor .tool li.outdent button.hover{ background-position:-339px -21px;}
.xpress-editor .tool li.indent button.hover{ background-position:-360px -21px;}
.xpress-editor .tool li.blockquote button.hover{ width:22px; background-position:-381px -21px;}
.xpress-editor .tool li.url button.hover{ width:26px; background-position:-403px -21px;}
.xpress-editor .tool li.character button.hover{ background-position:-429px -21px;}
.xpress-editor .tool li.find button.hover{ background-position:-450px -21px;}
.xpress-editor .tool li.table button.hover{ width:22px; background-position:-471px -21px;}
.xpress-editor .tool li.merge button.hover{ background-position:-493px -21px;}
.xpress-editor .tool li.splitCol button.hover{ background-position:-514px -21px;}
.xpress-editor .tool li.splitRow button.hover{ background-position:-535px -21px;}
.xpress-editor .tool li.extensions span.hover{ background-position:0 -21px;}
.xpress-editor .tool li.extensions span.hover button{ background-position:right -21px;}
.xpress-editor .tool li.html span.hover{ background-position:0 -21px;}
.xpress-editor .tool li.html span.hover button{ background-position:right -21px;}
.xpress-editor .tool li.preview span.hover{ background-position:0 -21px;}
.xpress-editor .tool li.preview span.hover button{ background-position:right -21px;}

/* Content > Tool > Button Active */
.xpress-editor .tool li.undo button.active{ width:22px; background-position:0 -42px;}
.xpress-editor .tool li.redo button.active{ background-position:-22px -42px;}
.xpress-editor .tool li.bold button.active{ width:22px; background-position:-43px -42px;}
.xpress-editor .tool li.underline button.active{ background-position:-65px -42px;}
.xpress-editor .tool li.italic button.active{ background-position:-86px -42px;}
.xpress-editor .tool li.del button.active{ background-position:-107px -42px;}
.xpress-editor .tool li.fcolor button.active{ background-position:-128px -42px;}
.xpress-editor .tool li.bcolor button.active{ background-position:-149px -42px;}
.xpress-editor .tool li.sup button.active{ background-position:-170px -42px;}
.xpress-editor .tool li.sub button.active{ background-position:-191px -42px;}
.xpress-editor .tool li.left button.active{ width:22px; background-position:-212px -42px;}
.xpress-editor .tool li.center button.active{ background-position:-234px -42px;}
.xpress-editor .tool li.right button.active{ background-position:-255px -42px;}
.xpress-editor .tool li.justify button.active{ background-position:-276px -42px;}
.xpress-editor .tool li.ol button.active{ background-position:-297px -42px;}
.xpress-editor .tool li.ul button.active{ background-position:-318px -42px;}
.xpress-editor .tool li.outdent button.active{ background-position:-339px -42px;}
.xpress-editor .tool li.indent button.active{ background-position:-360px -42px;}
.xpress-editor .tool li.blockquote button.active{ width:22px; background-position:-381px -42px;}
.xpress-editor .tool li.url button.active{ width:26px; background-position:-403px -42px;}
.xpress-editor .tool li.character button.active{ background-position:-429px -42px;}
.xpress-editor .tool li.find button.active{ background-position:-450px -42px;}
.xpress-editor .tool li.table button.active{ width:22px; background-position:-471px -42px;}
.xpress-editor .tool li.merge button.active{ background-position:-493px -42px;}
.xpress-editor .tool li.splitCol button.active{ background-position:-514px -42px;}
.xpress-editor .tool li.splitRow button.active{ background-position:-535px -42px;}
.xpress-editor .tool li.extensions span.active{ background-position:0 -42px;}
.xpress-editor .tool li.extensions span.active button{ background-position:right -42px;}
.xpress-editor .tool li.html span.active{ background-position:0 -42px;}
.xpress-editor .tool li.html span.active button{ background-position:right -42px;}
.xpress-editor .tool li.preview span.active{ background-position:0 -42px;}
.xpress-editor .tool li.preview span.active button{ background-position:right -42px;}

/* Content > Tool > Button Off */
.xpress-editor .tool.off li.undo button,
.xpress-editor .tool li.undo button.off{ width:22px; background-position:0 -63px;}
.xpress-editor .tool.off li.redo button,
.xpress-editor .tool li.redo button.off{ background-position:-22px -63px;}
.xpress-editor .tool.off li.bold button{ width:22px; background-position:-43px -63px;}
.xpress-editor .tool.off li.underline button{ background-position:-65px -63px;}
.xpress-editor .tool.off li.italic button{ background-position:-86px -63px;}
.xpress-editor .tool.off li.del button{ background-position:-107px -63px;}
.xpress-editor .tool.off li.fcolor button{ background-position:-128px -63px;}
.xpress-editor .tool.off li.bcolor button{ background-position:-149px -63px;}
.xpress-editor .tool.off li.sup button{ background-position:-170px -63px;}
.xpress-editor .tool.off li.sub button{ background-position:-191px -63px;}
.xpress-editor .tool.off li.left button{ width:22px; background-position:-212px -63px;}
.xpress-editor .tool.off li.center button{ background-position:-234px -63px;}
.xpress-editor .tool.off li.right button{ background-position:-255px -63px;}
.xpress-editor .tool.off li.justify button{ background-position:-276px -63px;}
.xpress-editor .tool.off li.ol button{ background-position:-297px -63px;}
.xpress-editor .tool.off li.ul button{ background-position:-318px -63px;}
.xpress-editor .tool.off li.outdent button{ background-position:-339px -63px;}
.xpress-editor .tool.off li.indent button{ background-position:-360px -63px;}
.xpress-editor .tool.off li.blockquote button{ width:22px; background-position:-381px -63px;}
.xpress-editor .tool.off li.url button{ width:26px; background-position:-403px -63px;}
.xpress-editor .tool.off li.character button{ background-position:-429px -63px;}
.xpress-editor .tool.off li.find button{ background-position:-450px -63px;}
.xpress-editor .tool.off li.table button{ width:22px; background-position:-471px -63px;}
.xpress-editor .tool.off li.merge button,
.xpress-editor .tool li.merge button.off{ background-position:-493px -63px;}
.xpress-editor .tool.off li.splitCol button,
.xpress-editor .tool li.splitCol button.off{ background-position:-514px -63px;}
.xpress-editor .tool.off li.splitRow button,
.xpress-editor .tool li.splitRow button.off{ background-position:-535px -63px;}
.xpress-editor .tool.off li.extensions span{ background-position:0 -63px;}
.xpress-editor .tool.off li.extensions span button{ background-position:right -63px; color:#bcbcbc;}
.xpress-editor .tool.off li button{ cursor:default;}
.xpress-editor .tool.off ul.extra3 li button{ cursor:pointer;}

/* Content > Tool > Layer */
.xpress-editor .tool .layer{ display:none; position:absolute; left:0; top:20px; background-color:#fbfbfb; border:1px solid #c5c5c5; border-right:1px solid #9f9f9f; border-bottom:1px solid #9f9f9f;}
.xpress-editor .tool .layer li{ float:none; left:0;}
.xpress-editor .tool .layer button{ margin:0 !important; width:auto; height:auto; background:none;}
.xpress-editor .tool .layer button span{ position:absolute; width:0; height:0; font-size:0; line-height:0; overflow:hidden; visibility:hidden;}
.xpress-editor .tool .btn_area{ position:relative; clear:both; text-align:center !important; padding:7px 0 12px 0; width:100%; white-space:nowrap; *zoom:1;}
.xpress-editor .tool .btn_area *{ vertical-align:top;}
.xpress-editor .tool button.close{ position:absolute; top:4px; right:3px; width:21px; height:20px; background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_layer_close.gif") no-repeat center center !important;}
.xpress-editor .tool button.close span{ position:absolute; width:0; height:0; overflow:hidden; visibility:hidden;}
.xpress-editor .tool .layer .btn_area button{ *margin:0 2px !important;}
.xpress-editor .tool .layer .btn_area button.confirm{ width:38px; height:21px; background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_layer_confirm.gif") no-repeat;}
.xpress-editor .tool .layer .btn_area button.cancel{ width:38px; height:21px; background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_layer_cancel.gif") no-repeat;}

.xpress-editor .tool li.fcolor .layer{ width:218px !important; height:auto !important; background-image:none !important; overflow:hidden;}
.xpress-editor .tool .layer .palette{ width:210px; position:relative; left:7px; padding:8px 0 7px 0; margin:0;}
.xpress-editor .tool .layer .palette li{ float:left; margin:0 1px 1px 0; font-size:0; line-height:0;}
.xpress-editor .tool .layer .palette button{ position:relative; overflow:hidden; width:11px; height:11px;}

.xpress-editor .tool li.bcolor .layer { width:218px; overflow:hidden;}
.xpress-editor .tool .layer .background{ width:210px; position:relative; left:7px; margin:0 0 -2px 0; padding:8px 0 0 0; *padding-bottom:8px; _padding-bottom:4px;}
.xpress-editor .tool .layer .background li{ float:left; margin:0 5px 2px 0;}
.xpress-editor .tool .layer .background button{ position:relative; overflow:hidden; width:65px; height:19px; text-align:left; padding:4px;}
.xpress-editor .tool .layer .background button span{ position:relative; visibility:visible; font-size:12px; line-height:normal; width:auto; height:auto;}

.xpress-editor .tool li.style .layer{ padding:4px 2px; _overflow:hidden; filter:progid:DXImageTransform.Microsoft.Shadow(color=#dddddd,direction=135,strength=2);}
.xpress-editor .tool li.style .layer li{ position:relative; background:#fbfbfb;}
.xpress-editor .tool li.style .layer li button{ display:block; width:134px; position:relative;}
.xpress-editor .tool li.style .layer li button span{ display:block; width:130px; text-align:left; letter-spacing:normal;}
.xpress-editor .tool li.style .layer li.h3 button span{ padding:3px 0 1px 4px; height:15px; _height /**/:19px; font-size:16px; font-weight:bold;}
.xpress-editor .tool li.style .layer li.h4 button span{ padding:3px 0 2px 4px; height:13px; _height /**/:18px; font-size:14px; font-weight:bold;}
.xpress-editor .tool li.style .layer li.h5 button span{ padding:3px 0 1px 4px; height:11px; _height /**/:15px; font-size:12px; font-weight:bold;}
.xpress-editor .tool li.style .layer li.h6 button span{ padding:3px 0 1px 4px; height:11px; _height /**/:15px; font-size:12px;}
.xpress-editor .tool li.style .layer li.p button span{ padding:3px 0 1px 4px; height:11px; _height /**/:15px; font-size:12px; color:#5d5d5d;}
.xpress-editor .tool li.style .layer li button.hover{ background:#c1f471; *height:1%;}

.xpress-editor .tool li.blockquote .layer{ padding:6px 5px 6px 7px; left:0; width:288px;}
.xpress-editor .tool li.blockquote .layer ul{ *zoom:1; margin:0;}
.xpress-editor .tool li.blockquote .layer ul:after{ content:""; display:block; clear:both;}
.xpress-editor .tool li.blockquote .layer li{ position:relative; float:left; overflow:hidden; width:32px; height:34px; margin:0 2px 0 0; border:1px solid #cdcecc; background-image:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_qmark.gif"); background-repeat:no-repeat;}
.xpress-editor .tool li.blockquote .layer li.q1{ background-position:0 0;}
.xpress-editor .tool li.blockquote .layer li.q2{ background-position:-32px 0;}
.xpress-editor .tool li.blockquote .layer li.q3{ background-position:-64px 0;}
.xpress-editor .tool li.blockquote .layer li.q4{ background-position:-96px 0;}
.xpress-editor .tool li.blockquote .layer li.q5{ background-position:-128px 0;}
.xpress-editor .tool li.blockquote .layer li.q6{ background-position:-160px 0;}
.xpress-editor .tool li.blockquote .layer li.q7{ background-position:-192px 0;}
.xpress-editor .tool li.blockquote .layer li.q8{ background-position:-224px 0;}
.xpress-editor .tool li.blockquote .layer li button{ width:32px; height:34px;}

.xpress-editor .tool li.url .layer{ width:231px; height:125px; background-image:url("/zbxe/modules/editor/skins/xpresseditor/img/bx_url.gif"); background-repeat:no-repeat; background-position:10px 14px;}
.xpress-editor .tool li.url .layer fieldset{ position:absolute; width:212px; left:10px; top:14px;}
.xpress-editor .tool li.url .layer fieldset h3{ position:absolute; top:-4px; left:15px; color:#404040; visibility:visible; font-size:12px; line-height:normal; width:auto; height:auto; background:none; margin:0; padding:0; font-weight:normal;}
.xpress-editor .tool li.url .layer fieldset input.link{ position:absolute; left:12px; top:19px; width:179px; padding:2px 0 1px 6px; *margin:-1px 0; font-size:11px; height:13px; border:1px solid #818181; border-right:1px solid #dadada; border-bottom:1px solid #dadada;}
.xpress-editor .tool li.url .layer fieldset p{ position:absolute; left:12px; top:44px;}
.xpress-editor .tool li.url .layer fieldset p input{ width:13px; height:13px; vertical-align:middle; margin-right:3px;}
.xpress-editor .tool li.url .layer .btn_area{ position:absolute; bottom:12px; padding:0;}

.xpress-editor .tool li.table .layer{ width:242px; height:239px; background-image:url("/zbxe/modules/editor/skins/xpresseditor/img/bx_table.gif"); background-repeat:no-repeat; background-position:10px 14px;}
.xpress-editor .tool li.table .layer fieldset{ position:absolute; width:222px; left:10px;}
.xpress-editor .tool li.table .layer fieldset h3{ position:absolute; top:-4px; left:15px; color:#404040; visibility:visible; font-size:12px; line-height:normal; width:auto; height:auto; background:none; margin:0; padding:0; font-weight:normal;}

.xpress-editor .tool li.table .layer fieldset dl{ position:absolute; left:10px;}
.xpress-editor .tool li.table .layer fieldset dt{ float:left; padding:3px 0 0 0; height:20px; white-space:nowrap; letter-spacing:-1px;}
.xpress-editor .tool li.table .layer fieldset dd{ float:right; position:relative;}
.xpress-editor .tool li.table .layer fieldset dd button.add,
.xpress-editor .tool li.table .layer fieldset dd button.del{ position:absolute; left:27px; width:15px; height:8px; background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_layer_cell_adjust.gif") no-repeat;}
.xpress-editor .tool li.table .layer fieldset dd button.add{ top:1px;}
.xpress-editor .tool li.table .layer fieldset dd button.del{ top:9px; background-position:0 -8px;}
.xpress-editor .tool li.table .layer fieldset dd .preview_palette{ display:block; float:left; margin:0 3px 0 0; padding:2px; position:relative; border:1px solid #c8c9c6; width:14px; height:14px; overflow:hidden;}
.xpress-editor .tool li.table .layer fieldset dd .preview_palette button{ width:14px; height:14px; font-size:500px; line-height:0;}
.xpress-editor .tool li.table .layer fieldset dd .find_palette{ width:33px; height:20px; background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_search.gif") no-repeat;}

.xpress-editor .tool li.table .layer fieldset.num{ top:14px;}
.xpress-editor .tool li.table .layer fieldset.num dl{ top:18px; width:60px;}
.xpress-editor .tool li.table .layer fieldset.num dt{ height:20px;}
.xpress-editor .tool li.table .layer fieldset.num dd{ height:23px;}
.xpress-editor .tool li.table .layer fieldset.num dt label{ font-size:11px; color:#333;}
.xpress-editor .tool li.table .layer fieldset.num dd input{ padding:3px 0 0 6px; *margin:-1px 0; width:35px; height:13px; font-size:11px; border:1px solid #818181; border-right:1px solid #dadada; border-bottom:1px solid #dadada;}

.xpress-editor .tool li.table .layer fieldset.color{ top:96px;}
.xpress-editor .tool li.table .layer fieldset.color dl{ top:18px; width:210px;}
.xpress-editor .tool li.table .layer fieldset.color dt{ height:23px;}
.xpress-editor .tool li.table .layer fieldset.color dd{ height:26px; width:146px;}
.xpress-editor .tool li.table .layer fieldset.color dt label{ font-size:11px; color:#333;}
.xpress-editor .tool li.table .layer fieldset.color dd input{ padding:3px 0 0 6px; *margin:-1px 0; font-size:11px; border:1px solid #818181; border-right:1px solid #dadada; border-bottom:1px solid #dadada;}
.xpress-editor .tool li.table .layer fieldset.color dd input#table_border_width{ width:35px; height:13px;}
.xpress-editor .tool li.table .layer fieldset.color dd input#table_border_color,
.xpress-editor .tool li.table .layer fieldset.color dd input#table_bg_color{ width:70px; height:15px; *margin-right:3px;}

.xpress-editor .tool li.table .layer table{ position:absolute; top:18px; left:75px; width:137px; height:40px; table-layout:fixed;}
.xpress-editor .tool li.table .layer table *{ font-size:0; line-height:0;}
.xpress-editor .tool li.table .layer table th,
.xpress-editor .tool li.table .layer table td{ text-align:center;}
.xpress-editor .tool li.table .layer .btn_area{ position:absolute; bottom:12px; padding:0; z-index:1;}

.xpress-editor .tool li.table .layer .palette{ display:none; position:absolute; z-index:2; left:11px; width:204px; padding:8px 7px 7px 7px; _padding-right:6px; background-color:#fbfbfb; border:1px solid #c5c5c5; border-right:1px solid #9f9f9f; border-bottom:1px solid #9f9f9f;}
.xpress-editor .tool li.table .layer.p1 .palette{ display:block; top:163px;}
.xpress-editor .tool li.table .layer.p2 .palette{ display:block; top:189px;}

.xpress-editor .tool li.character .layer{ width:433px; height:242px; overflow:hidden;}
.xpress-editor .tool li.character .layer ul{ margin:0;}
.xpress-editor .tool li.character .layer h3{position:absolute; width:0; height:0; overflow:hidden; visibility:hidden;}
.xpress-editor .tool li.character .layer .nav{ position:absolute; top:11px; left:-1px; overflow:hidden; white-space:nowrap;}
.xpress-editor .tool li.character .layer .nav li{ display:inline; margin:0 -4px 0 0; padding:0 8px; background:url("/zbxe/modules/editor/skins/xpresseditor/img/vr_layer_character.gif") no-repeat 0 0;}
.xpress-editor .tool li.character .layer .nav li a{ color:#444; text-decoration:none; letter-spacing:-1px;}
.xpress-editor .tool li.character .layer .nav li a:hover,
.xpress-editor .tool li.character .layer .nav li a:active,
.xpress-editor .tool li.character .layer .nav li a:focus{ text-decoration:underline;}
.xpress-editor .tool li.character .layer .nav li a.on{ font-weight:bold; color:#004790; display:inline;}
.xpress-editor .tool li.character .layer .list{ position:absolute; left:7px; top:30px; width:421px; height:172px; background:url("/zbxe/modules/editor/skins/xpresseditor/img/bx_character.gif") no-repeat;}
.xpress-editor .tool li.character .layer .list li{ position:relative; top:1px; left:1px; float:left; width:20px; height:18px; margin:0 1px 1px 0;}
.xpress-editor .tool li.character .layer .list li button{ width:20px; height:18px;}
.xpress-editor .tool li.character .layer .list li button.hover{ border:2px solid #27c11a;}
.xpress-editor .tool li.character .layer .list li button span{ overflow:visible; font-size:12px; width:auto; height:auto; position:relative; visibility:visible; line-height:normal;}
.xpress-editor .tool li.character .layer p{ position:absolute; top:212px; left:7px;}
.xpress-editor .tool li.character .layer p *{ vertical-align:top;}
.xpress-editor .tool li.character .layer p label{ position:relative; top:4px; margin:0 7px 0 0; color:#333; letter-spacing:-1px;}
.xpress-editor .tool li.character .layer p input{ padding:3px 0 0 4px; margin:0 4px 0 0; width:300px; _width /**/:306px; height:16px; _height /**/:20px; border:1px solid #acacac; border-right:1px solid #dadada; border-bottom:1px solid #dadada;}
.xpress-editor .tool li.character .layer p button{ position:relative; *top:1px; width:38px; height:21px; background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_layer_confirm.gif") no-repeat;}
.xpress-editor .tool li.character .layer p button span{ position:absolute; width:0; height:0; overflow:hidden; visibility:hidden;}

.xpress-editor .tool li.find .layer{ width:242px;}
.xpress-editor .tool li.find .layer h3{ background:#f2f2f2; color:#333; height:21px; margin:0 0 11px 0; padding:7px 0 0 5px;}
.xpress-editor .tool li.find .layer .menu_tab{ position:relative; z-index:20; width:100%; *zoom:1;}
.xpress-editor .tool li.find .layer .menu_tab:after{ content:""; display:block; clear:both;}
.xpress-editor .tool li.find .layer .layer_tab{ position:relative; left:10px; padding:0; margin:0; clear:both;}
.xpress-editor .tool li.find .layer .layer_tab li{ position:relative; z-index:1; float:left; margin-right:1px; background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_layer_tab.gif") no-repeat 0 0;}
.xpress-editor .tool li.find .layer .layer_tab li a{ position:relative; display:block; float:left; left:2px; height:15px; padding:4px 9px 0 5px; color:#404040; text-decoration:none; background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_layer_tab.gif") no-repeat right 0;}
.xpress-editor .tool li.find .layer.find .layer_tab li.tab1,
.xpress-editor .tool li.find .layer.replace .layer_tab li.tab2{ top:-1px; margin-bottom:-1px;}
.xpress-editor .tool li.find .layer.find .layer_tab li.tab1 a,
.xpress-editor .tool li.find .layer.replace .layer_tab li.tab2 a{ height:18px;}
.xpress-editor .tool li.find .layer .container{ position:relative; z-index:1; clear:both; top:-2px;}
.xpress-editor .tool li.find .layer .container .bx{ display:none; position:relative; width:222px; left:10px; clear:both; z-index:1; background:url("/zbxe/modules/editor/skins/xpresseditor/img/bx_find.gif") no-repeat;}
.xpress-editor .tool li.find .layer.find .container #find,
.xpress-editor .tool li.find .layer.replace .container #replace{ display:block;}

.xpress-editor .tool li.find .layer .bx fieldset{ position:relative; padding:13px 0 17px 11px;}
.xpress-editor .tool li.find .layer .bx fieldset *{ vertical-align:top;}
.xpress-editor .tool li.find .layer .bx label{ position:relative; top:4px; margin:0 7px 0 0; font-size:11px; letter-spacing:-1px; color:#333;}
.xpress-editor .tool li.find .layer .bx input{ padding:3px 0 0 4px; width:144px; _width /**/:150px; height:14px; _height /**/:19px; border:1px solid #acacac; border-right:1px solid #dadada; border-bottom:1px solid #dadada;}
.xpress-editor .tool li.find .layer .bx .cap{ position:absolute; left:0; bottom:0; display:block; width:222px; height:2px; _margin:0 0 -1px 0; overflow:hidden; background:#fff url("/zbxe/modules/editor/skins/xpresseditor/img/bx_find.gif") no-repeat left bottom; font-size:0; line-height:0;}
.xpress-editor .tool li.find .layer .bx#replace fieldset{ height:45px; _height /**/:75px;}
.xpress-editor .tool li.find .layer .bx#replace fieldset #keyword2{ margin-bottom:6px;}
.xpress-editor .tool li.find .layer .btn_area button{ display:none; *margin:0 2px !important;}
.xpress-editor .tool li.find .layer.find .btn_area .find_next{ display:inline; width:62px; height:21px; background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_layer_find_next_strong.gif") no-repeat;}
.xpress-editor .tool li.find .layer.replace .btn_area .find_next{ display:inline; width:55px; height:21px; background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_layer_find_next.gif") no-repeat;}
.xpress-editor .tool li.find .layer.replace .btn_area .replace{ display:inline; width:48px; height:21px; background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_layer_replace.gif") no-repeat;}
.xpress-editor .tool li.find .layer.replace .btn_area .replace_all{ display:inline; width:69px; height:21px; background:url("/zbxe/modules/editor/skins/xpresseditor/img/btn_layer_replace_all.gif") no-repeat;}
.xpress-editor .tool li.find .layer .btn_area .cancel{ display:inline;}

.xpress-editor .tool li.extensions .layer{ width:auto; white-space:nowrap; padding:5px 10px;}
.xpress-editor .tool li.extensions .layer li{ margin:2px 0;}
.xpress-editor .tool li.extensions .layer li a { color:#000; text-decoration:none; }
.xpress-editor .tool li.extensions .layer li a:hover { text-decoration:underline; }

/* File Uploader */
.xpress-editor .fileUploader{ clear:both; padding-top:5px; margin-bottom:10px;}
.xpress-editor .fileUploader:after{ content:""; display:block; clear:both;}
.xpress-editor .fileUploader .preview{ float:left; width:64px; height:64px; border:1px solid #ccc;; padding:2px; margin:0 10px 5px 0;}
.xpress-editor .fileUploader .preview.black { background-color:#000; border:1px solid #666;}
.xpress-editor .fileUploader .preview img{ display:block; width:64px; height:64px;}
.xpress-editor .fileUploader .fileListArea{ float:left; width:260px; margin:0 10px 5px 0;}
.xpress-editor .fileUploader .fileListArea select{ width:100%; height:70px; overflow:auto;}
.xpress-editor .fileUploader .fileListArea select option{ font-size:11px;}
.xpress-editor .fileUploader .fileListArea.black select { background-color:#000; border:1px solid #666;}
.xpress-editor .fileUploader .fileListArea.black select option { color:#aaa; }
.xpress-editor .fileUploader .fileUploadControl{ clear:right;}
.xpress-editor .fileUploader .fileUploadControl .button{ margin-bottom:5px;}
.xpress-editor .fileUploader .file_attach_info{ clear:right; margin:5px 0;}

/* Auto Save */
.xpress-editor .autosave_message { display:none; background: #f6ffdb; padding:6px 10px; margin:0; line-height:1;}
.xpress-editor.black .autosave_message { display:none; background:#222; padding:6px 10px; margin:0; line-height:1; color:#fff; }
.xpress-editor .input_syntax.black { background:transparent; color:#fff; }

BODY,TD,SELECT,input,DIV,form,TEXTAREA,center,option,pre,blockquote,span {font-family:돋움,MS Gothic,굴림,Arial; }

A:link    {color:#666666;text-decoration:none;}
A:visited {color:#666666;text-decoration:none;}
A:active  {color:#666666;text-decoration:none;}
A:hover  {color:#666666;text-decoration:none;}

Body {margin-left: 0px;
	  margin-top: 0px;
	  margin-right: 0px;
	  margin-bottom: 0px;}

Body,textarea {overflow:auto;
			   scrollbar-face-color: #F1F0EB;
			   scrollbar-highlight-color:white;
			   scrollbar-shadow-color: #white;
			   scrollbar-3dlight-color: #808080;}

img {border:0px}

.input-textarea {border:1px solid;border-color:#DDDDDD}

.hand {cursor:hand}

.padding1 {padding-left:10px;padding-right:5px;}


/* main */



/* sub */

.navi {color:#7E7E7E;}

A.login:link    {color:#659575;text-decoration:none;font-size:8pt;letter-spacing:-1px;}
A.login:visited {color:#659575;text-decoration:none;font-size:8pt;letter-spacing:-1px;}
A.login:active  {color:#659575;text-decoration:none;font-size:8pt;letter-spacing:-1px;}
A.login:hover  {color:#659575;text-decoration:none;font-size:8pt;letter-spacing:-1px;}

.td-border {border-top:1px solid;border-left:1px solid;border-right:1px solid;border-color:#CCCCCC;padding-left:7px;padding-right:7px;padding-top:3px;padding-bottom:2px;line-height:120%;}

.td-border1 {border-top:1px solid;border-right:1px solid;border-color:#CCCCCC;padding-left:7px;padding-right:7px;padding-top:3px;padding-bottom:2px;line-height:120%;}



/* color */

.color-8s-888888 {color:#888888;font-size:8pt;letter-spacing:-1px;}

.color-b-0B84D1 {color:#0B84D1;font-weight:bold;}

.color-0B84D1 {color:#0B84D1;}

.color-b-FF6600 {color:#FF6600;font-weight:bold;}


/* style */

.check {height:14px;width:14px;}

.line-height130 {line-height:130%;}

.line-height140 {line-height:140%;}

.line-height160 {line-height:160%;}

.font-8pt {font-size:8pt;}

.font-11pt {font-sise:11pt;color:#666666;}

.font-weight {font-weight:bold;}

.text-letter-spacing {letter-spacing:-1px;}

#isSearch { width:214px; text-align:right;}
#isSearch .searchOrder { display:none;}
#isSearch .checked { position:absolute; left:0; top:0; text-align:left; display:block; padding:5px 0 0 5px; width:64px; height:14px; background:url("/zbxe/layouts/xe_official/images/default/bgSearchTerm.gif") no-repeat; font:11px "..", Dotum, "..", Gulim, AppleGothic, Sans-serif; color:#ffffff; line-height:normal;}
*:first-child+html #isSearch .checked { top:1px; }
#isSearch ul { display:none; position:absolute; left:0; top:18px; padding:2px 0 3px 0; text-align:left; border:1px solid #919898; background:#536c6d;}
#isSearch ul li { width:67px; height:18px; list-style:none; }
#isSearch ul li input { display:none;}
#isSearch ul li label { display:block; padding:4px 0 0 4px; width:63px; height:15px; font:11px "..", Dotum, "..", Gulim, AppleGothic, Sans-serif; color:#ffffff;}
#isSearch ul li label.on { background:#455a5b; }
#isSearch ul li label:hover,
#isSearch ul li label:focus { background:#455a5b;}
#isSearch .inputText { vertical-align:middle; position:relative; top:0; _top:-1px; left:1px; padding:3px 3px 1px 3px; width:105px; height:13px; color:#000000; border:1px solid #8E8E8D; background-color:#ffffff; }
#isSearch .inputText:hover,
#isSearch .inputText:focus { border:1px solid #B0B0AF; background-color:#ffffff; }
*:first-child+html body#default #isSearch .inputText { position:relative; top:-1px;}
#isSearch .submit { vertical-align:middle; _position:relative; _top:-1px;}
*:first-child+html body#default #isSearch .submit { position:relative; top:-1px;}


